- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Removable Double-Sided Tape Freely Readhesible
Specifications of T3820
-
- Product Type
- Adhesive Tape
-
- Color
- Transparency
-
- Width(mm)
- 15
-
- Length(m)
- 15
-
- Thickness(mm)
- 0.16
-
- Color Details
- Clear
-
- Mass(g)
- 67
-
- Features
- One side uses a strong adhesive while another side uses an adhesive that allows for repasting. The side that can be repasted can be used repeatedly without worrying that the glue might run out.
-
- Application
- Putting up posters/calendars or pinning up notes indoors.
-
- Material (base)
- Polyester
-
- Adhesive
- Side A (Release Side): Urethane, Side B: Acrylic
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 184.00
|
DOUBLE-COATED TAPES(FOR GENER
|
1 Piece(s)
|
|
10 Day(s)
|
1 Roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Transparency
-
- Width(mm)
- 15
-
- Length(m)
- 15
-
- Thickness(mm)
- 0.16
-
- Color Details
- Clear
-
- Mass(g)
- 67
-
- Features
- One side uses a strong adhesive while another side uses an adhesive that allows for repasting. The side that can be repasted can be used repeatedly without worrying that the glue might run out.
-
- Application
- Putting up posters/calendars or pinning up notes indoors.
-
- Material (base)
- Polyester
-
- Adhesive
- Side A (Release Side): Urethane, Side B: Acrylic
-
- Amount Of Content
- 1 Roll
Product Description
[Features]
・ A strong adhesive is used on one side and a re-stickable adhesive is used on the other side
・ The side that can be re-pasted can be used repeatedly without worrying about glue residue
[Applications]
・ For attaching posters / calendars in the room and memos
Specifications of T3820
-
- Product Type
- Adhesive Tape
-
- Color
- Transparency
-
- Width(mm)
- 15
-
- Length(m)
- 15
-
- Thickness(mm)
- 0.16
-
- Color Details
- Clear
-
- Mass(g)
- 67
-
- Features
- One side uses a strong adhesive while another side uses an adhesive that allows for repasting. The side that can be repasted can be used repeatedly without worrying that the glue might run out.
-
- Application
- Putting up posters/calendars or pinning up notes indoors.
-
- Material (base)
- Polyester
-
- Adhesive
- Side A (Release Side): Urethane, Side B: Acrylic
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 184.00
|
DOUBLE-COATED TAPES(FOR GENER
|
1 Piece(s)
|
|
10 Day(s)
|
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Uses strong adhesive on one side, adhesive on one side can be repositioned.
●The side that can be re-stuck can be used repeatedly without worry of remaining glue.Specification
●Color:Clear
●W x L(mm x m):15 x 15
●Thickness(mm):0.16
●SPQ(roll):10
●Viscosity: 0.45(1 surface)/6.0(2 surfaces)N/10mmMaterials
●Base Material: Polyester
●Adhesive: Side A(release paper side): Urethane, Side B: Acrylics
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?