(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bag Sealing Tape No.540 (540SL)

Bag Sealing Tape No.540 (540SL)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
540G
540GO
540LB
540SL
540V
540W
540Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Thickness
(mm)
Adhesiveness Tensile Strength Color Details JAN Code Trusco Code Stretch
(%)
Internal capacity

฿ 72.77

BAG SEALERS 20 Piece(s) 12 Day(s) Green 0.058 3.12N/10mm 72.6N/10mm Green - 356-4533 151 1 Roll

฿ 143.13

BAG SEALERS 20 Piece(s) 10 Day(s) Gold and silver 0.061 4.45N/10mm 74.9N/10mm Gold 4987167027469 444-4426 153 1 Roll

฿ 77.06

BAG SEALERS 20 Piece(s) 10 Day(s) Blue Type 0.058 3.12N/10mm 72.6N/10mm Light blue 4987167036546 444-4434 151 1 Roll

฿ 143.13

BAG SEALERS 20 Piece(s) 10 Day(s) Gold and silver 0.061 4.45N/10mm 74.9N/10mm Silver 4987167028114 444-4442 153 1 Roll

฿ 77.06

BAG SEALERS 20 Piece(s) 10 Day(s) Purple-base 0.058 3.12N/10mm 72.6N/10mm Purple 4987167035860 444-4451 151 1 Roll

฿ 110.42

BAGSEALERS 1 Piece(s) Same day White Type 0.058 3.12N/10mm 72.6N/10mm White 4987167036539 444-4469 151 1 Roll

฿ 75.82

BAG SEALERS 20 Piece(s) 12 Day(s) Yellows 0.058 3.12N/10mm 72.6N/10mm Yellow - 356-4550 151 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    9
  • Length(m)
    50
  • Mass(g)
    40
  • Food Sanitation Act of Japan compliance number
    No. 370
  • Base Materials
    PET
  • Adhesive
    Rubber-Based
  • Cutting Method
    Cutter Required
  • Internal capacity
    1 Roll

Product Description

Water-resistant moisture-proof bag sealing tape.
[Features]
·Because it is a PET film base, it has excellent moisture and water resistance.
[Applications]
·For back seal packaging of food in general (fruits and vegetables, fresh noodles, processed meat foods, etc.), and for temporary fixing of containers.
·For back seal packaging of industrial parts such as screws in subdivided bags.

Part Number
540G
540GO
540LB
540SL
540V
540W
540Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Thickness
(mm)
Adhesiveness Tensile Strength Color Details JAN Code Trusco Code Stretch
(%)
Internal capacity

฿ 72.77

BAG SEALERS 20 Piece(s) 12 Day(s) Green 0.058 3.12N/10mm 72.6N/10mm Green - 356-4533 151 1 Roll

฿ 143.13

BAG SEALERS 20 Piece(s) 10 Day(s) Gold and silver 0.061 4.45N/10mm 74.9N/10mm Gold 4987167027469 444-4426 153 1 Roll

฿ 77.06

BAG SEALERS 20 Piece(s) 10 Day(s) Blue Type 0.058 3.12N/10mm 72.6N/10mm Light blue 4987167036546 444-4434 151 1 Roll

฿ 143.13

BAG SEALERS 20 Piece(s) 10 Day(s) Gold and silver 0.061 4.45N/10mm 74.9N/10mm Silver 4987167028114 444-4442 153 1 Roll

฿ 77.06

BAG SEALERS 20 Piece(s) 10 Day(s) Purple-base 0.058 3.12N/10mm 72.6N/10mm Purple 4987167035860 444-4451 151 1 Roll

฿ 110.42

BAGSEALERS 1 Piece(s) Same day White Type 0.058 3.12N/10mm 72.6N/10mm White 4987167036539 444-4469 151 1 Roll

฿ 75.82

BAG SEALERS 20 Piece(s) 12 Day(s) Yellows 0.058 3.12N/10mm 72.6N/10mm Yellow - 356-4550 151 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1