(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BK-3534 |
BK-356 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Thickness (mm) |
Color Details | JAN Code | Trusco Code | Application | Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 305.00 ฿ 210.11 |
TAPES FOR OFFICE WORK | 1 Piece(s) | Same day | White Type | 0.12 | White | 4987167013011 | 444-4477 | Binding documents that require a seal such as contracts and specifications | 1 Roll | ||
฿ 283.00 |
TAPES FOR OFFICE WORK | 1 Piece(s) | 12 Day(s) | Black | 0.17 | Black | 4987167002220 | 444-4485 | Backing, Book Binding, Repair, Reinforcement | 1 Roll |
Part Number |
---|
BK-3534 |
BK-356 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Thickness (mm) |
Color Details | JAN Code | Trusco Code | Application | Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 305.00 ฿ 210.11 |
TAPES FOR OFFICE WORK | 1 Piece(s) | Same day | White Type | 0.12 | White | 4987167013011 | 444-4477 | Binding documents that require a seal such as contracts and specifications | 1 Roll | ||
฿ 283.00 |
TAPES FOR OFFICE WORK | 1 Piece(s) | 12 Day(s) | Black | 0.17 | Black | 4987167002220 | 444-4485 | Backing, Book Binding, Repair, Reinforcement | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?