(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double-Sided Eyelet (Stainless Steel)

Double-Sided Eyelet (Stainless Steel)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 245.96 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
P-THP-S10
P-THP-S12
P-THP-S15
THP-S10
THP-S12
THP-S15
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Diameter
(mm)
Details Type Usable thickness
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 245.96

CONSTRUCTION COMPONENTS 1 Pack(s)

20 Pieces Per Package

Same day 10 Includes Blister Pack 3.0 4989999238112 258-4042 35 (/pack) 1 Pack (20 pcs)

฿ 308.50

CONSTRUCTION COMPONENTS 1 Pack(s)

20 Pieces Per Package

1 Day(s) 12 Includes Blister Pack 3.5 4989999238129 258-4051 48 (/pack) 1 Pack (20 pcs)

฿ 288.85

CONSTRUCTION COMPONENTS 1 Pack(s)

10 Pieces Per Package

12 Day(s) 15 Includes Blister Pack 40 4989999238136 258-4069 36 (/pack) 1 Pack (10 pcs)

฿ 1,651.95

CONSTRUCTION COMPONENTS 1 Pack(s)

200 Pieces Per Package

1 Day(s) 10 Cylindrical case included 3.0 4989999238204 258-4077 350 (/pack) 1 Pack (200 pcs)

฿ 1,278.60

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 12 Cylindrical case included 3.5 4989999238211 258-4085 240(/Pack) 1 Pack (100 pcs)

฿ 994.50

CONSTRUCTION COMPONENTS 1 Pack(s)

50 Pieces Per Package

1 Day(s) 15 Cylindrical case included 4.0 4989999238228 258-4093 180 (/pack) 1 Pack (50 pcs)

Basic Specifications

  • Material
    Stainless Steel (SUS304)
  • Conforming tools
    Double-sided grommet punch :51590/51591/51592
  • Features
    Rust-resistant and excellent durability (better durability than aluminum/brass products).
  • Specifications
    Packaging included
  • Application
    To repair or reinforce sheets, curtains or tent holes.

Product Description

Rust-resistant and excellent durability (better durability than aluminum/brass products). To repair or reinforce sheets, curtains or tent holes.

Part Number
P-THP-S10
P-THP-S12
P-THP-S15
THP-S10
THP-S12
THP-S15
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Diameter
(mm)
Details Type Usable thickness
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 245.96

CONSTRUCTION COMPONENTS 1 Pack(s)

20 Pieces Per Package

Same day 10 Includes Blister Pack 3.0 4989999238112 258-4042 35 (/pack) 1 Pack (20 pcs)

฿ 308.50

CONSTRUCTION COMPONENTS 1 Pack(s)

20 Pieces Per Package

1 Day(s) 12 Includes Blister Pack 3.5 4989999238129 258-4051 48 (/pack) 1 Pack (20 pcs)

฿ 288.85

CONSTRUCTION COMPONENTS 1 Pack(s)

10 Pieces Per Package

12 Day(s) 15 Includes Blister Pack 40 4989999238136 258-4069 36 (/pack) 1 Pack (10 pcs)

฿ 1,651.95

CONSTRUCTION COMPONENTS 1 Pack(s)

200 Pieces Per Package

1 Day(s) 10 Cylindrical case included 3.0 4989999238204 258-4077 350 (/pack) 1 Pack (200 pcs)

฿ 1,278.60

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 12 Cylindrical case included 3.5 4989999238211 258-4085 240(/Pack) 1 Pack (100 pcs)

฿ 994.50

CONSTRUCTION COMPONENTS 1 Pack(s)

50 Pieces Per Package

1 Day(s) 15 Cylindrical case included 4.0 4989999238228 258-4093 180 (/pack) 1 Pack (50 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Rust resistant, excellent strength(strength is better than aluminum made/brass made).

Specification

●Compatible Tool: Double-sided Eyelet Striking Bar: 51590/51591/51592

Materials

●Stainless Steel(SUS304)