(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Knurled Nut "Insert Nut"

Knurled Nut "Insert Nut"

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 283.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T-INS-350
T-INS-470
T-INS-580
T-INS-610
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Pilot Hole Dia.
(mm)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
Nut Outer Diameter
(mm)
Applicable Screw Amount Of Content

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

8 Pieces Per Package

1 Day(s) 4.9 9.5 4989999245776 257-5361 11 (/pack) 4.7 M3X0.5 1 Pack (8 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

7 Pieces Per Package

1 Day(s) 6.5 9.5 4989999245783 257-5370 13 (/pack) 6.3 M4X0.7 1 Pack (7 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

6 Pieces Per Package

1 Day(s) 7.3 9.5 4989999245790 257-5388 13 (/pack) 7.1 M5X0.8 1 Pack (6 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

5 Pieces Per Package

1 Day(s) 9.6 12.7 4989999245806 257-5396 21(/Pack) 9.4 M6X1.0 1 Pack (5 pcs.)

Basic Specifications

  • Material
    Steel (SUM-23L)
  • Caulking Plate Thickness(mm)
    1 or more
  • Details Type
    Packaging included
  • Flange Thickness(mm)
    0.3
  • Features
    It can be installed to any board over 1 mm thick by adjusting the hole diameter of the base material.
  • Specifications
    Packaging included

Product Description

It can be installed to any board over 1 mm thick by adjusting the hole diameter of the base material. Residential field: Sash, curtain wall, gate, fence, window lattice, kitchen appliances, steel furniture, etc. Household appliances: Refrigerators, microwaves, washing machines, TVs, stereos, etc. Automotive vehicle field: buses, trucks, containers, passenger cars, rail carriages, etc. Others: Agricultural machinery, vending machinery, electronic parts, office products, communications, etc.

Part Number
T-INS-350
T-INS-470
T-INS-580
T-INS-610
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Pilot Hole Dia.
(mm)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
Nut Outer Diameter
(mm)
Applicable Screw Amount Of Content

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

8 Pieces Per Package

1 Day(s) 4.9 9.5 4989999245776 257-5361 11 (/pack) 4.7 M3X0.5 1 Pack (8 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

7 Pieces Per Package

1 Day(s) 6.5 9.5 4989999245783 257-5370 13 (/pack) 6.3 M4X0.7 1 Pack (7 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

6 Pieces Per Package

1 Day(s) 7.3 9.5 4989999245790 257-5388 13 (/pack) 7.1 M5X0.8 1 Pack (6 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

5 Pieces Per Package

1 Day(s) 9.6 12.7 4989999245806 257-5396 21(/Pack) 9.4 M6X1.0 1 Pack (5 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can be mounted to any board with more than 1mm thickness by adjusting the pilot hole diameter of base material.

Specification

●Flange Thickness(mm):0.3
●Packaged in a pack

Materials

●Steel(SUM-23L)