(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crimp Nut, Flat Head, Aluminum, Boxed TBN

Crimp Nut, Flat Head, Aluminum, Boxed TBN

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 7,121.11 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TBN-4M15A-C
TBN-4M25A-C
TBN-4M35A-C
TBN-5M15A-C
TBN-5M25A-C
TBN-5M35A-C
TBN-6M25A-C
TBN-6M40A-C
TBN-8M25A-C
TBN-8M40A-C
TBN-10M25A-C
TBN-10M40A-C
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Pilot Hole Dia.
(mm)
Caulking Plate Thickness
(mm)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
Nut Outer Diameter
(mm)
Flange Thickness
(mm)
Applicable Screw Amount Of Content

฿ 7,836.39

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 6.1 0.5–1.5 10.3 4989999177091 409-7301 600 (/box) 6 0.8 M4X0.70 1 Box (1000 pcs)

฿ 7,839.49

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 6.1 1.5–2.5 11.3 4989999177107 409-7319 620 (/box) 6 0.8 M4X0.70 1 Box (1000 pcs)

฿ 8,177.59

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 6.1 2.5–3.5 12.3 4989999177114 409-7327 640 (/box) 6 0.8 M4X0.70 1 Box (1000 pcs)

฿ 8,409.65

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 7.1 0.5–1.5 11.5 4989999177121 409-7335 760 (/box) 7 1.0 M5X0.80 1 Box (1000 pcs)

฿ 8,411.20

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 7.1 1.5–2.5 12.5 4989999177138 409-7343 770 (/box) 7 1.0 M5X0.80 1 Box (1000 pcs)

฿ 8,808.83

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 7.1 2.5–3.5 13.5 4989999177145 409-7351 780 (/box) 7 1.0 M5X0.80 1 Box (1000 pcs)

฿ 11,834.67

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 9.1 1.0–2.5 15.0 4989999177152 409-7360 1,480 (/box) 9 1.5 M6X1.00 1 Box (1000 pcs)

฿ 12,059.42

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 9.1 2.5~4.0 16.5 4989999177169 409-7378 1,500 (/box) 9 1.5 M6X1.00 1 Box (1000 pcs)

฿ 7,121.11

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

1 Day(s) 11.1 1.0–2.5 16.5 4989999177176 409-7386 1,100 (/box) 11 1.5 M8X1.25 1 Box (500 pcs)

฿ 7,251.00

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

1 Day(s) 11.1 2.5~4.0 18.0 4989999177183 409-7394 1,150 (/box) 11 1.5 M8X1.25 1 Box (500 pcs)

฿ 9,830.73

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

1 Day(s) 13.1 1.0–2.5 17.0 4989999177190 409-7408 1,330 (/box) 13 1.5 M10X1.50 1 Box (500 pcs)

฿ 9,971.60

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

1 Day(s) 13.1 2.5~4.0 18.5 4989999177206 409-7416 1,400 (/box) 13 1.5 M10X1.50 1 Box (500 pcs)

Basic Specifications

  • Material
    Aluminum (A5056)
  • Details Type
    In Box
  • Features
    Can be quickly and easily installed even in areas where the hand cannot reach. Can even be mounted to thin plates and plywood, for which welding and tapping is not possible. Can be reliably mounted without damaging the base material.
  • Specifications
    In Box, Flat Head

Product Description

Can be quickly and easily installed even in areas where the hand cannot reach. Can even be mounted to thin plates and plywood, for which welding and tapping is not possible. Can be reliably mounted without damaging the base material. Automobile, railroad vehicle related: Buses, trucks, container cars, automobiles, railroad vehicles, etc. Home related: sash, curtain wall, gate, fence, kitchen appliances, steel furniture, etc. Household appliance related: refrigerators, microwave ovens, washing machines, etc.

Part Number
TBN-4M15A-C
TBN-4M25A-C
TBN-4M35A-C
TBN-5M15A-C
TBN-5M25A-C
TBN-5M35A-C
TBN-6M25A-C
TBN-6M40A-C
TBN-8M25A-C
TBN-8M40A-C
TBN-10M25A-C
TBN-10M40A-C
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Pilot Hole Dia.
(mm)
Caulking Plate Thickness
(mm)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
Nut Outer Diameter
(mm)
Flange Thickness
(mm)
Applicable Screw Amount Of Content

฿ 7,836.39

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 6.1 0.5–1.5 10.3 4989999177091 409-7301 600 (/box) 6 0.8 M4X0.70 1 Box (1000 pcs)

฿ 7,839.49

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 6.1 1.5–2.5 11.3 4989999177107 409-7319 620 (/box) 6 0.8 M4X0.70 1 Box (1000 pcs)

฿ 8,177.59

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 6.1 2.5–3.5 12.3 4989999177114 409-7327 640 (/box) 6 0.8 M4X0.70 1 Box (1000 pcs)

฿ 8,409.65

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 7.1 0.5–1.5 11.5 4989999177121 409-7335 760 (/box) 7 1.0 M5X0.80 1 Box (1000 pcs)

฿ 8,411.20

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 7.1 1.5–2.5 12.5 4989999177138 409-7343 770 (/box) 7 1.0 M5X0.80 1 Box (1000 pcs)

฿ 8,808.83

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 7.1 2.5–3.5 13.5 4989999177145 409-7351 780 (/box) 7 1.0 M5X0.80 1 Box (1000 pcs)

฿ 11,834.67

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 9.1 1.0–2.5 15.0 4989999177152 409-7360 1,480 (/box) 9 1.5 M6X1.00 1 Box (1000 pcs)

฿ 12,059.42

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 9.1 2.5~4.0 16.5 4989999177169 409-7378 1,500 (/box) 9 1.5 M6X1.00 1 Box (1000 pcs)

฿ 7,121.11

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

1 Day(s) 11.1 1.0–2.5 16.5 4989999177176 409-7386 1,100 (/box) 11 1.5 M8X1.25 1 Box (500 pcs)

฿ 7,251.00

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

1 Day(s) 11.1 2.5~4.0 18.0 4989999177183 409-7394 1,150 (/box) 11 1.5 M8X1.25 1 Box (500 pcs)

฿ 9,830.73

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

1 Day(s) 13.1 1.0–2.5 17.0 4989999177190 409-7408 1,330 (/box) 13 1.5 M10X1.50 1 Box (500 pcs)

฿ 9,971.60

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

1 Day(s) 13.1 2.5~4.0 18.5 4989999177206 409-7416 1,400 (/box) 13 1.5 M10X1.50 1 Box (500 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1