(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crimp Nut, Flatbed, Aluminum, Packaged T-BN (T-BN-4M25A)

Crimp Nut, Flatbed, Aluminum, Packaged T-BN (T-BN-4M25A)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T-BN-4M15A
T-BN-4M25A
T-BN-4M35A
T-BN-5M15A
T-BN-5M25A
T-BN-5M35A
T-BN-6M25A
T-BN-6M40A
T-BN-8M25A
T-BN-8M40A
T-BN-10M25A
T-BN-10M40A
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Pilot Hole Dia.
(mm)
Caulking Plate Thickness
(mm)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
Nut Outer Diameter
(mm)
Flange Thickness
(mm)
Applicable Screw Amount Of Content

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

34 Pieces Per Package

1 Day(s) 6.1 0.5–1.5 10.3 4989999245493 257-4501 23(/Pack) 6 0.8 M4X0.70 1 Pack (34 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

34 Pieces Per Package

1 Day(s) 6.1 1.5–2.5 11.3 4989999245509 257-4519 25 (/pack) 6 0.8 M4X0.70 1 Pack (34 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

33 Pieces Per Package

1 Day(s) 6.1 2.5–3.5 12.3 4989999245516 257-4527 25 (/pack) 6 0.8 M4X0.70 1 Pack (33 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

32 Pieces Per Package

1 Day(s) 7.1 0.5–1.5 11.5 4989999245523 257-4535 27 (/pack) 7 1.0 M5X0.80 1 Pack (32 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

32 Pieces Per Package

12 Day(s) 7.1 1.5–2.5 12.5 4989999245530 257-4543 31 (/pack) 7 1.0 M5X0.80 1 Pack (32 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

30 Pieces Per Package

1 Day(s) 7.1 2.5–3.5 13.5 4989999245547 257-4551 31 (/pack) 7 1.0 M5X0.80 1 Pack (30 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

23 Pieces Per Package

1 Day(s) 9.1 1.0–2.5 15.0 4989999245554 257-4560 41 (/pack) 9 1.5 M6X1.00 1 Pack (23 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

22 Pieces Per Package

12 Day(s) 9.1 2.5~4.0 16.5 4989999245561 257-4578 41 (/pack) 9 1.5 M6X1.00 1 Pack (22 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

19 Pieces Per Package

1 Day(s) 11.1 1.0–2.5 16.5 4989999245578 257-4586 44 (/pack) 11 1.5 M8X1.25 1 Pack (19 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

19 Pieces Per Package

1 Day(s) 11.1 2.5~4.0 18.0 4989999245585 257-4594 47 (/pack) 11 1.5 M8X1.25 1 Pack (19 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

14 Pieces Per Package

1 Day(s) 13.1 1.0–2.5 17.0 4989999245592 257-4608 43 (/pack) 13 1.5 M10X1.50 1 Pack (14 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

14 Pieces Per Package

12 Day(s) 13.1 2.5~4.0 18.5 4989999245608 257-4616 46 (/pack) 13 1.5 M10X1.50 1 Pack (14 pcs.)

Basic Specifications

  • Material
    Aluminum (A5056)
  • Details Type
    Packaging included
  • Features
    Can be quickly and easily installed even in areas where the hand cannot reach. Can even be mounted to thin plates and plywood, for which welding and tapping is not possible. Can be reliably mounted without damaging the base material.
  • Specifications
    Packaging included, Flat Head

Product Description

Can be quickly and easily installed even in areas where the hand cannot reach. Can even be mounted to thin plates and plywood, for which welding and tapping is not possible. Can be reliably mounted without damaging the base material. Home related: sash, curtain wall, gate, fence, kitchen appliances, steel furniture/automobile and railroad vehicle related: buses, trucks, container cars, automobiles, railroad vehicles/consumer electronics related: refrigerator, stove, washing machine, etc.

Part Number
T-BN-4M15A
T-BN-4M25A
T-BN-4M35A
T-BN-5M15A
T-BN-5M25A
T-BN-5M35A
T-BN-6M25A
T-BN-6M40A
T-BN-8M25A
T-BN-8M40A
T-BN-10M25A
T-BN-10M40A
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Pilot Hole Dia.
(mm)
Caulking Plate Thickness
(mm)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
Nut Outer Diameter
(mm)
Flange Thickness
(mm)
Applicable Screw Amount Of Content

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

34 Pieces Per Package

1 Day(s) 6.1 0.5–1.5 10.3 4989999245493 257-4501 23(/Pack) 6 0.8 M4X0.70 1 Pack (34 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

34 Pieces Per Package

1 Day(s) 6.1 1.5–2.5 11.3 4989999245509 257-4519 25 (/pack) 6 0.8 M4X0.70 1 Pack (34 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

33 Pieces Per Package

1 Day(s) 6.1 2.5–3.5 12.3 4989999245516 257-4527 25 (/pack) 6 0.8 M4X0.70 1 Pack (33 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

32 Pieces Per Package

1 Day(s) 7.1 0.5–1.5 11.5 4989999245523 257-4535 27 (/pack) 7 1.0 M5X0.80 1 Pack (32 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

32 Pieces Per Package

12 Day(s) 7.1 1.5–2.5 12.5 4989999245530 257-4543 31 (/pack) 7 1.0 M5X0.80 1 Pack (32 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

30 Pieces Per Package

1 Day(s) 7.1 2.5–3.5 13.5 4989999245547 257-4551 31 (/pack) 7 1.0 M5X0.80 1 Pack (30 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

23 Pieces Per Package

1 Day(s) 9.1 1.0–2.5 15.0 4989999245554 257-4560 41 (/pack) 9 1.5 M6X1.00 1 Pack (23 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

22 Pieces Per Package

12 Day(s) 9.1 2.5~4.0 16.5 4989999245561 257-4578 41 (/pack) 9 1.5 M6X1.00 1 Pack (22 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

19 Pieces Per Package

1 Day(s) 11.1 1.0–2.5 16.5 4989999245578 257-4586 44 (/pack) 11 1.5 M8X1.25 1 Pack (19 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

19 Pieces Per Package

1 Day(s) 11.1 2.5~4.0 18.0 4989999245585 257-4594 47 (/pack) 11 1.5 M8X1.25 1 Pack (19 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

14 Pieces Per Package

1 Day(s) 13.1 1.0–2.5 17.0 4989999245592 257-4608 43 (/pack) 13 1.5 M10X1.50 1 Pack (14 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

14 Pieces Per Package

12 Day(s) 13.1 2.5~4.0 18.5 4989999245608 257-4616 46 (/pack) 13 1.5 M10X1.50 1 Pack (14 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Possible to easily and quickly install even in parts that cannot be reached by hand.
●Can be also mounted to thin board or plywood wherein welding or tapping is not possible.
●Can be mounted firmly and properly without scratching the base material.

Specification

●Flat Fillister Head
●Packaged in a pack

Materials

●Aluminum(A5056)