(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blind Nut "Crimp Nut" (Thin Head, Steel)

Blind Nut "Crimp Nut" (Thin Head, Steel)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 274.28 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T-BNF-4M15S
T-BNF-4M25S
T-BNF-4M35S
T-BNF-5M15S
T-BNF-5M25S
T-BNF-5M35S
T-BNF-6M25S
T-BNF-6M40S
T-BNF-8M25S
T-BNF-8M40S
T-BNF-10M25S
T-BNF-10M40S
TBNF-4M15S-C
TBNF-4M25S-C
TBNF-4M35S-C
TBNF-5M15S-C
TBNF-5M25S-C
TBNF-5M35S-C
TBNF-6M25S-C
TBNF-6M40S-C
TBNF-8M25S-C
TBNF-8M40S-C
TBNF-10M25S-C
TBNF-10M40S-C
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Pilot Hole Dia.
(mm)
Caulking Plate Thickness
(mm)
Overall Length
(mm)
Details Type JAN Code Trusco Code Mass
(g)
Nut Outer Diameter
(mm)
Applicable Screw Specifications Amount Of Content

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

37 Pieces Per Package

1 Day(s) 6.1 0.5–1.5 10 Packaging included 4989999245004 257-5001 47 (/pack) 6 M4X0.70 Packaging included, Thin Head 1 Pack (37 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

37 Pieces Per Package

1 Day(s) 6.1 1.5–2.5 11.0 Packaging included 4989999245011 257-5019 55 (/pack) 6 M4X0.70 Packaging included, Thin Head 1 Pack (37 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

36 Pieces Per Package

1 Day(s) 6.1 2.5–3.5 12 Packaging included 4989999245028 257-5027 64 (/pack) 6 M4X0.70 Packaging included, Thin Head 1 Pack (36 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

33 Pieces Per Package

1 Day(s) 7.1 0.5–1.5 11.0 Packaging included 4989999245035 257-5035 56 (/pack) 7 M5X0.80 Packaging included, Thin Head 1 Pack (33 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

33 Pieces Per Package

1 Day(s) 7.1 1.5–2.5 12 Packaging included 4989999245042 257-5043 57 (/pack) 7 M5X0.80 Packaging included, Thin Head 1 Pack (33 pcs.)

฿ 274.28

CONSTRUCTION COMPONENTS 1 Pack(s)

31 Pieces Per Package

Same day 7.1 2.5–3.5 13 Packaging included 4989999245059 257-5051 59 (/pack) 7 M5X0.80 Packaging included, Thin Head 1 Pack (31 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

23 Pieces Per Package

12 Day(s) 9.1 1.0–2.5 14.0 Packaging included 4989999245066 257-5060 82 (/pack) 9 M6X1.00 Packaging included, Thin Head 1 Pack (23 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

23 Pieces Per Package

1 Day(s) 9.1 2.5~4.0 15.5 Packaging included 4989999245073 257-5078 89 (/pack) 9 M6X1.00 Packaging included, Thin Head 1 Pack (23 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

19 Pieces Per Package

1 Day(s) 11.1 1.0–2.5 15.5 Packaging included 4989999245080 257-5086 101 (/pack) 11 M8X1.25 Packaging included, Thin Head 1 Pack (19 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

18 Pieces Per Package

12 Day(s) 11.1 2.5~4.0 17.0 Packaging included 4989999245097 257-5094 106 (/pack) 11 M8X1.25 Packaging included, Thin Head 1 Pack (18 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

14 Pieces Per Package

1 Day(s) 13.1 1.0–2.5 16 Packaging included 4989999245103 257-5108 98 (/pack) 13 M10X1.50 Packaging included, Thin Head 1 Pack (14 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

14 Pieces Per Package

12 Day(s) 13.1 2.5~4.0 17.5 Packaging included 4989999245110 257-5116 103 (/pack) 13 M10X1.50 Packaging included, Thin Head 1 Pack (14 pcs.)

฿ 5,212.40

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 6.1 0.5–1.5 10 In Box 4989999245875 302-1386 1,270 (/box) 6 M4X0.70 In Box, Thin Head 1 Box (1000 pcs)

฿ 5,244.95

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 6.1 1.5–2.5 11.0 In Box 4989999245882 302-1394 1,480 (/box) 6 M4X0.70 In Box, Thin Head 1 Box (1000 pcs)

฿ 7,548.94

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 6.1 2.5–3.5 12 In Box 4989999176360 408-9987 1,500 (/box) 6 M4X0.70 In Box, Thin Head 1 Box (1000 pcs)

฿ 7,042.01

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 7.1 0.5–1.5 11.0 In Box 4989999245899 302-1408 1,690 (/box) 7 M5X0.80 In Box, Thin Head 1 Box (1000 pcs)

฿ 7,046.66

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 7.1 1.5–2.5 12 In Box 4989999245905 302-1416 1,720 (/box) 7 M5X0.80 In Box, Thin Head 1 Box (1000 pcs)

฿ 8,654.38

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 7.1 2.5–3.5 13 In Box 4989999176377 408-9995 1,750 (/box) 7 M5X0.80 In Box, Thin Head 1 Box (1000 pcs)

฿ 8,812.72

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 9.1 1.0–2.5 14.0 In Box 4989999245912 302-1424 3560 (/box) 9 M6X1.00 In Box, Thin Head 1 Box (1000 pcs)

฿ 8,859.21

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 9.1 2.5~4.0 15.5 In Box 4989999245929 302-1432 3860 (/box) 9 M6X1.00 In Box, Thin Head 1 Box (1000 pcs)

฿ 5,860.17

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

1 Day(s) 11.1 1.0–2.5 15.5 In Box 4989999245936 302-1441 2660 (/box) 11 M8X1.25 In Box, Thin Head 1 Box (500 pcs)

฿ 5,903.56

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

1 Day(s) 11.1 2.5~4.0 17.0 In Box 4989999245943 302-1459 2940 (/box) 11 M8X1.25 In Box, Thin Head 1 Box (500 pcs)

฿ 8,803.42

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

1 Day(s) 13.1 1.0–2.5 16 In Box 4989999245950 302-1467 3500 (/box) 13 M10X1.50 In Box, Thin Head 1 Box (500 pcs)

฿ 8,831.32

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

1 Day(s) 13.1 2.5~4.0 17.5 In Box 4989999245967 302-1475 3680 (/box) 13 M10X1.50 In Box, Thin Head 1 Box (500 pcs)

Basic Specifications

  • Material
    Steel (SWCH)
  • Flange Thickness(mm)
    0.5
  • Features
    Can be quickly and easily installed even in areas where the hand cannot reach. Can even be mounted to thin plates and plywood, for which welding and tapping is not possible. Can be reliably mounted without damaging the base material.

Product Description

Can be quickly and easily installed even in areas where the hand cannot reach. Can even be mounted to thin plates and plywood, for which welding and tapping is not possible. Can be reliably mounted without damaging the base material. Home related: sash, curtain wall, gate, fence, kitchen appliances, steel furniture/automobile and railroad vehicle related: buses, trucks, container cars, automobiles, railroad vehicles/consumer electronics related: refrigerator, stove, washing machine, etc.

Part Number
T-BNF-4M15S
T-BNF-4M25S
T-BNF-4M35S
T-BNF-5M15S
T-BNF-5M25S
T-BNF-5M35S
T-BNF-6M25S
T-BNF-6M40S
T-BNF-8M25S
T-BNF-8M40S
T-BNF-10M25S
T-BNF-10M40S
TBNF-4M15S-C
TBNF-4M25S-C
TBNF-4M35S-C
TBNF-5M15S-C
TBNF-5M25S-C
TBNF-5M35S-C
TBNF-6M25S-C
TBNF-6M40S-C
TBNF-8M25S-C
TBNF-8M40S-C
TBNF-10M25S-C
TBNF-10M40S-C
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Pilot Hole Dia.
(mm)
Caulking Plate Thickness
(mm)
Overall Length
(mm)
Details Type JAN Code Trusco Code Mass
(g)
Nut Outer Diameter
(mm)
Applicable Screw Specifications Amount Of Content

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

37 Pieces Per Package

1 Day(s) 6.1 0.5–1.5 10 Packaging included 4989999245004 257-5001 47 (/pack) 6 M4X0.70 Packaging included, Thin Head 1 Pack (37 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

37 Pieces Per Package

1 Day(s) 6.1 1.5–2.5 11.0 Packaging included 4989999245011 257-5019 55 (/pack) 6 M4X0.70 Packaging included, Thin Head 1 Pack (37 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

36 Pieces Per Package

1 Day(s) 6.1 2.5–3.5 12 Packaging included 4989999245028 257-5027 64 (/pack) 6 M4X0.70 Packaging included, Thin Head 1 Pack (36 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

33 Pieces Per Package

1 Day(s) 7.1 0.5–1.5 11.0 Packaging included 4989999245035 257-5035 56 (/pack) 7 M5X0.80 Packaging included, Thin Head 1 Pack (33 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

33 Pieces Per Package

1 Day(s) 7.1 1.5–2.5 12 Packaging included 4989999245042 257-5043 57 (/pack) 7 M5X0.80 Packaging included, Thin Head 1 Pack (33 pcs.)

฿ 274.28

CONSTRUCTION COMPONENTS 1 Pack(s)

31 Pieces Per Package

Same day 7.1 2.5–3.5 13 Packaging included 4989999245059 257-5051 59 (/pack) 7 M5X0.80 Packaging included, Thin Head 1 Pack (31 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

23 Pieces Per Package

12 Day(s) 9.1 1.0–2.5 14.0 Packaging included 4989999245066 257-5060 82 (/pack) 9 M6X1.00 Packaging included, Thin Head 1 Pack (23 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

23 Pieces Per Package

1 Day(s) 9.1 2.5~4.0 15.5 Packaging included 4989999245073 257-5078 89 (/pack) 9 M6X1.00 Packaging included, Thin Head 1 Pack (23 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

19 Pieces Per Package

1 Day(s) 11.1 1.0–2.5 15.5 Packaging included 4989999245080 257-5086 101 (/pack) 11 M8X1.25 Packaging included, Thin Head 1 Pack (19 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

18 Pieces Per Package

12 Day(s) 11.1 2.5~4.0 17.0 Packaging included 4989999245097 257-5094 106 (/pack) 11 M8X1.25 Packaging included, Thin Head 1 Pack (18 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

14 Pieces Per Package

1 Day(s) 13.1 1.0–2.5 16 Packaging included 4989999245103 257-5108 98 (/pack) 13 M10X1.50 Packaging included, Thin Head 1 Pack (14 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

14 Pieces Per Package

12 Day(s) 13.1 2.5~4.0 17.5 Packaging included 4989999245110 257-5116 103 (/pack) 13 M10X1.50 Packaging included, Thin Head 1 Pack (14 pcs.)

฿ 5,212.40

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 6.1 0.5–1.5 10 In Box 4989999245875 302-1386 1,270 (/box) 6 M4X0.70 In Box, Thin Head 1 Box (1000 pcs)

฿ 5,244.95

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 6.1 1.5–2.5 11.0 In Box 4989999245882 302-1394 1,480 (/box) 6 M4X0.70 In Box, Thin Head 1 Box (1000 pcs)

฿ 7,548.94

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 6.1 2.5–3.5 12 In Box 4989999176360 408-9987 1,500 (/box) 6 M4X0.70 In Box, Thin Head 1 Box (1000 pcs)

฿ 7,042.01

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 7.1 0.5–1.5 11.0 In Box 4989999245899 302-1408 1,690 (/box) 7 M5X0.80 In Box, Thin Head 1 Box (1000 pcs)

฿ 7,046.66

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 7.1 1.5–2.5 12 In Box 4989999245905 302-1416 1,720 (/box) 7 M5X0.80 In Box, Thin Head 1 Box (1000 pcs)

฿ 8,654.38

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 7.1 2.5–3.5 13 In Box 4989999176377 408-9995 1,750 (/box) 7 M5X0.80 In Box, Thin Head 1 Box (1000 pcs)

฿ 8,812.72

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 9.1 1.0–2.5 14.0 In Box 4989999245912 302-1424 3560 (/box) 9 M6X1.00 In Box, Thin Head 1 Box (1000 pcs)

฿ 8,859.21

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 9.1 2.5~4.0 15.5 In Box 4989999245929 302-1432 3860 (/box) 9 M6X1.00 In Box, Thin Head 1 Box (1000 pcs)

฿ 5,860.17

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

1 Day(s) 11.1 1.0–2.5 15.5 In Box 4989999245936 302-1441 2660 (/box) 11 M8X1.25 In Box, Thin Head 1 Box (500 pcs)

฿ 5,903.56

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

1 Day(s) 11.1 2.5~4.0 17.0 In Box 4989999245943 302-1459 2940 (/box) 11 M8X1.25 In Box, Thin Head 1 Box (500 pcs)

฿ 8,803.42

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

1 Day(s) 13.1 1.0–2.5 16 In Box 4989999245950 302-1467 3500 (/box) 13 M10X1.50 In Box, Thin Head 1 Box (500 pcs)

฿ 8,831.32

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

1 Day(s) 13.1 2.5~4.0 17.5 In Box 4989999245967 302-1475 3680 (/box) 13 M10X1.50 In Box, Thin Head 1 Box (500 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Possible to easily and quickly install even in parts that cannot be reached by hand.
●Can be also mounted to thin board or plywood wherein welding or tapping is not possible.
●Can be mounted firmly and properly without scratching the base material.

Specification

●Thin Head 
●Packaged in a pack

Materials

●Steel(SWCH)