(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plug Bolt All Plug Driving Beads Steel External Diameter (mm) 4–6 (SPS-425BT)

Plug Bolt All Plug Driving Beads Steel External Diameter (mm) 4–6 (SPS-425BT)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SPS-425BT
SPS-535BT
SPS-550BT
SPS-635BT
SPS-650BT
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Max. tensile load
(kN)
Length
(mm)
JAN Code Trusco Code Mass
(g/package)
Outer Diameter
(mm)
Hole depth
(mm)
Pilot Hole Diam.: Concrete
(mm)
Maximum Mounting Thickness
(mm)
Amount Of Content

฿ 185.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

18 Pieces Per Package

1 Day(s) 0.5 25 4989999080124 202-7615 39.4 4 30 4 5 1 Pack (18 pcs)

฿ 172.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

18 Pieces Per Package

1 Day(s) 0.8 35 4989999080131 202-7623 64.6 5 40 5 5 1 Pack (18 pcs)

฿ 172.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

16 Pieces Per Package

1 Day(s) 0.8 50 4989999080148 202-7631 77.4 5 55 5 20 1 Pack (16 pcs)

฿ 172.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

16 Pieces Per Package

1 Day(s) 1.2 35 4989999080155 202-7640 82.2 6 41 6 5 1 Pack (16 pcs)

฿ 172.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

14 Pieces Per Package

1 Day(s) 1.2 50 4989999080162 202-7658 94.2 6 56 6 20 1 Pack (14 pcs)

Basic Specifications

  • Product Type
    Plug
  • Application
    For concrete. Installing beams. Installing lighting fixtures.
  • Head Shape
    Flat Head
  • Pilot Hole Dia.: ALC(mm)
    -
  • Material
    Main body / Nylon (polyamide), Screw/Steel
  • Specifications
    Packaging included
  • Features
    Simple construction: just hit with a hammer. Can be removed with a single screwdriver. Demonstrates a stable holding force.

Product Description

Simple construction: just hit with a hammer. Can be removed with a single screwdriver. Demonstrates a stable holding force. For concrete. Top beam mounting. For installation of lighting fixtures.

Part Number
SPS-425BT
SPS-535BT
SPS-550BT
SPS-635BT
SPS-650BT
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Max. tensile load
(kN)
Length
(mm)
JAN Code Trusco Code Mass
(g/package)
Outer Diameter
(mm)
Hole depth
(mm)
Pilot Hole Diam.: Concrete
(mm)
Maximum Mounting Thickness
(mm)
Amount Of Content

฿ 185.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

18 Pieces Per Package

1 Day(s) 0.5 25 4989999080124 202-7615 39.4 4 30 4 5 1 Pack (18 pcs)

฿ 172.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

18 Pieces Per Package

1 Day(s) 0.8 35 4989999080131 202-7623 64.6 5 40 5 5 1 Pack (18 pcs)

฿ 172.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

16 Pieces Per Package

1 Day(s) 0.8 50 4989999080148 202-7631 77.4 5 55 5 20 1 Pack (16 pcs)

฿ 172.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

16 Pieces Per Package

1 Day(s) 1.2 35 4989999080155 202-7640 82.2 6 41 6 5 1 Pack (16 pcs)

฿ 172.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

14 Pieces Per Package

1 Day(s) 1.2 50 4989999080162 202-7658 94.2 6 56 6 20 1 Pack (14 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1