(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anchoring "Board Fastener" for Hollow Walls (Clamp Anchor Type, Small Capacity Type) (B-409BT)

Anchoring "Board Fastener" for Hollow Walls (Clamp Anchor Type, Small Capacity Type) (B-409BT)

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
B-405BT
B-409BT
B-412BT
B-416BT
B-423BT
B-514BT
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Pilot Hole Dia.
(mm)
Max. tensile load
(kN)
Screw Length
(mm)
Base material JAN Code Trusco Code Mass
(g/package)
Nominal of Thread Outer Diameter
(mm)
Compatible Plate Thickness
(mm)
Amount Of Content

฿ 146.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

12 Pieces Per Package

1 Day(s) 9 0.52 25 Veneer Board 3 mm 4989999080377 202-7364 68.4 M4 6.7 2~5 1 Pack (12 pcs)

฿ 140.00

CIVILWORK/CARPENTRYCOMPONENT 1 Pack(s)

10 Pieces Per Package

Available Same day 9 0.3 39 Gypsum Board 9.5 mm 4989999080384 202-7771 80.4 M4 6.7 3–10 1 Pack (10 pcs)

฿ 143.00

CIVILWORK/CARPENTRYCOMPONENT 1 Pack(s)

10 Pieces Per Package

Available Same day 9 0.3 42 Gypsum Board 9.5 mm 4989999272048 328-9966 85.4 M4 6.7 5 to 13 1 Pack (10 pcs)

฿ 140.00

CIVILWORK/CARPENTRYCOMPONENT 1 Pack(s)

10 Pieces Per Package

Available Same day 9 0.34 45 Gypsum Board 12.5 mm 4989999080391 202-7381 88.4 M4 6.7 10–16 1 Pack (10 pcs)

฿ 140.00

CIVILWORK/CARPENTRYCOMPONENT 1 Pack(s)

10 Pieces Per Package

Available Same day 9 0.5 52 Gypsum Board 9.5+12.5 mm 4989999080407 202-7399 100.4 M4 6.7 17–23 1 Pack (10 pcs)

฿ 119.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

6 Pieces Per Package

12 Day(s) 11 0.39 58 Gypsum Board 9.5 mm 4989999080414 202-7402 111.6 M5 9.0 7~14 1 Pack (6 pcs)

Basic Specifications

  • Product Type
    Anchor
  • Application
    Suitable for installation of lighting fixtures, acoustic equipment and shelf brackets on hollow walls.
  • Material
    Steel
  • Surface processing material
    Trivalent Chromate Finish
  • Features
    Screws are freely attached or removed, for simple implementation and an even finish.

Product Description

Screws are freely attached or removed, for simple implementation and an even finish. Suitable for installation of lighting fixtures, acoustic equipment and shelf brackets on hollow walls.

Part Number
B-405BT
B-409BT
B-412BT
B-416BT
B-423BT
B-514BT
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Pilot Hole Dia.
(mm)
Max. tensile load
(kN)
Screw Length
(mm)
Base material JAN Code Trusco Code Mass
(g/package)
Nominal of Thread Outer Diameter
(mm)
Compatible Plate Thickness
(mm)
Amount Of Content

฿ 146.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

12 Pieces Per Package

1 Day(s) 9 0.52 25 Veneer Board 3 mm 4989999080377 202-7364 68.4 M4 6.7 2~5 1 Pack (12 pcs)

฿ 140.00

CIVILWORK/CARPENTRYCOMPONENT 1 Pack(s)

10 Pieces Per Package

Available Same day 9 0.3 39 Gypsum Board 9.5 mm 4989999080384 202-7771 80.4 M4 6.7 3–10 1 Pack (10 pcs)

฿ 143.00

CIVILWORK/CARPENTRYCOMPONENT 1 Pack(s)

10 Pieces Per Package

Available Same day 9 0.3 42 Gypsum Board 9.5 mm 4989999272048 328-9966 85.4 M4 6.7 5 to 13 1 Pack (10 pcs)

฿ 140.00

CIVILWORK/CARPENTRYCOMPONENT 1 Pack(s)

10 Pieces Per Package

Available Same day 9 0.34 45 Gypsum Board 12.5 mm 4989999080391 202-7381 88.4 M4 6.7 10–16 1 Pack (10 pcs)

฿ 140.00

CIVILWORK/CARPENTRYCOMPONENT 1 Pack(s)

10 Pieces Per Package

Available Same day 9 0.5 52 Gypsum Board 9.5+12.5 mm 4989999080407 202-7399 100.4 M4 6.7 17–23 1 Pack (10 pcs)

฿ 119.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

6 Pieces Per Package

12 Day(s) 11 0.39 58 Gypsum Board 9.5 mm 4989999080414 202-7402 111.6 M5 9.0 7~14 1 Pack (6 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The attachment and detachment of the screw can be freely conducted and finishing is uniform with simple construction.

Usage

●For installation of lighting fixtures, audio equipment and shelving brackets to hollow walls.

Specification

●SPQ(bag):10

Materials

●Steel 
●Surface Treatment: Trivalent Chromate Treatment