(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

P-Less Anchor (Screw Fixing Type / Steel / Hex Head) (PHV-635BT)

P-Less Anchor (Screw Fixing Type / Steel / Hex Head) (PHV-635BT)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PHV-635BT
PHV-645BT
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Max. tensile load
(kN)
Length
(mm)
JAN Code Trusco Code Mass
(g/package)
Hole depth
(mm)
Embedding depth
(mm)
Amount Of Content

฿ 187.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

12 Pieces Per Package

1 Day(s) 3.4 35 4989999080056 202-7801 87 45 30 1 Pack (12 pcs)

฿ 187.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

10 Pieces Per Package

1 Day(s) 5.3 45 4989999080063 202-7551 89 55 40 1 Pack (10 pcs)

Basic Specifications

  • Product Type
    Anchor
  • Pilot Hole Dia.(mm)
    5.3
  • Application
    For concrete, blocks, and wood. Wiring and piping saddle clamping etc.
  • Nominal diameter d(mm)
    6
  • Compatible Driver
    Hexagonal bit (width across flats 8 mm)
  • Material
    Steel
  • Surface processing material
    SV (Silver Vic) Treatment
  • Features
    Pilot holes are of a small diameter since a plug is not required. With a double mechanism of a high sharp thread and a low thread, it adheres well to the mating material.

Product Description

Pilot holes are of a small diameter since a plug is not required. With a double mechanism of a high sharp thread and a low thread, it adheres well to the mating material. For concrete, blocks, and wood. Wiring, piping saddle clamping, etc.

Part Number
PHV-635BT
PHV-645BT
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Max. tensile load
(kN)
Length
(mm)
JAN Code Trusco Code Mass
(g/package)
Hole depth
(mm)
Embedding depth
(mm)
Amount Of Content

฿ 187.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

12 Pieces Per Package

1 Day(s) 3.4 35 4989999080056 202-7801 87 45 30 1 Pack (12 pcs)

฿ 187.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

10 Pieces Per Package

1 Day(s) 5.3 45 4989999080063 202-7551 89 55 40 1 Pack (10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1