(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

P-Less Anchor (Screw Fixing Type / Steel / Panhead with Washer / Small Pack Type)

P-Less Anchor (Screw Fixing Type / Steel / Panhead with Washer / Small Pack Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PWV-425BT

  • Product Type
    Anchor
  • Pilot Hole Dia.(mm)
    3.4
  • Max. tensile load(kN)
    1.7
  • Length(mm)
    25
  • JAN Code
    4989999080070
  • Trusco Code
    202-7810
  • Mass(g/package)
    109
  • Application
    For concrete, blocks, and wood. Wiring and piping saddle clamping. Switch boxes, etc.
  • Hole depth(mm)
    35
  • Embedding depth(mm)
    22
  • Nominal diameter d(mm)
    4
  • Compatible Driver
    + No.2
  • Material
    Steel
  • Surface processing material
    SV (Silver Vic) Treatment
  • Features
    Pilot holes are of a small diameter since a plug is not required. With a double mechanism of a high sharp thread and a low thread, it adheres well to the mating material.
  • Amount Of Content
    1 Pack (42 pcs)
Part Number
PWV-425BT
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 190.11

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

42 Pieces Per Package

Same day 1 Pack (42 pcs)

Basic Specifications

  • Product Type
    Anchor
  • Pilot Hole Dia.(mm)
    3.4
  • Max. tensile load(kN)
    1.7
  • Length(mm)
    25
  • JAN Code
    4989999080070
  • Trusco Code
    202-7810
  • Mass(g/package)
    109
  • Application
    For concrete, blocks, and wood. Wiring and piping saddle clamping. Switch boxes, etc.
  • Hole depth(mm)
    35
  • Embedding depth(mm)
    22
  • Nominal diameter d(mm)
    4
  • Compatible Driver
    + No.2
  • Material
    Steel
  • Surface processing material
    SV (Silver Vic) Treatment
  • Features
    Pilot holes are of a small diameter since a plug is not required. With a double mechanism of a high sharp thread and a low thread, it adheres well to the mating material.
  • Amount Of Content
    1 Pack (42 pcs)

Product Description

Pilot holes are of a small diameter since a plug is not required. With a double mechanism of a high sharp thread and a low thread, it adheres well to the mating material. For concrete, blocks, and wood. Wiring and piping saddle clamping. Switch box, etc.

Specifications of PWV-425BT

  • Product Type
    Anchor
  • Pilot Hole Dia.(mm)
    3.4
  • Max. tensile load(kN)
    1.7
  • Length(mm)
    25
  • JAN Code
    4989999080070
  • Trusco Code
    202-7810
  • Mass(g/package)
    109
  • Application
    For concrete, blocks, and wood. Wiring and piping saddle clamping. Switch boxes, etc.
  • Hole depth(mm)
    35
  • Embedding depth(mm)
    22
  • Nominal diameter d(mm)
    4
  • Compatible Driver
    + No.2
  • Material
    Steel
  • Surface processing material
    SV (Silver Vic) Treatment
  • Features
    Pilot holes are of a small diameter since a plug is not required. With a double mechanism of a high sharp thread and a low thread, it adheres well to the mating material.
  • Amount Of Content
    1 Pack (42 pcs)
Part Number
PWV-425BT
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 190.11

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

42 Pieces Per Package

Same day 1 Pack (42 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1