(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

P-Less Anchor Screw Fixing Type Panhead Small Pack Type PPV (PPV-432BT)

P-Less Anchor Screw Fixing Type Panhead Small Pack Type PPV (PPV-432BT)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PPV-425BT
PPV-432BT
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Max. tensile load
(kN)
Length
(mm)
JAN Code Trusco Code Mass
(g/package)
Hole depth
(mm)
Embedding depth
(mm)
Amount Of Content

฿ 193.36

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

68 Pieces Per Package

1 Day(s) 1.7 25 4989999080209 202-7437 130 35 22 1 Pack (68 pcs)

฿ 194.29

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

58 Pieces Per Package

1 Day(s) 2.8 32 4989999080216 202-7445 136 42 30 1 Pack (58 pcs)

Basic Specifications

  • Product Type
    Anchor
  • Pilot Hole Dia.(mm)
    3.4
  • Application
    For concrete, blocks, and wood. Wiring and piping saddle clamping etc.
  • Nominal diameter d(mm)
    4
  • Compatible Driver
    + No.2
  • Material
    Steel
  • Surface processing material
    SV (Silver Vic) Treatment
  • Features
    Pilot holes are of a small diameter since a plug is not required. With a double mechanism of a high sharp thread and a low thread, it adheres well to the mating material.

Product Description

Pilot holes are of a small diameter since a plug is not required. With a double mechanism of a high sharp thread and a low thread, it adheres well to the mating material. For concrete, blocks, and wood. Wiring, piping saddle clamping, etc.

Part Number
PPV-425BT
PPV-432BT
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Max. tensile load
(kN)
Length
(mm)
JAN Code Trusco Code Mass
(g/package)
Hole depth
(mm)
Embedding depth
(mm)
Amount Of Content

฿ 193.36

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

68 Pieces Per Package

1 Day(s) 1.7 25 4989999080209 202-7437 130 35 22 1 Pack (68 pcs)

฿ 194.29

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

58 Pieces Per Package

1 Day(s) 2.8 32 4989999080216 202-7445 136 42 30 1 Pack (58 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1