(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fastening Anchor "All Plug Bolt" (Pan Head with Cross Recess Seating)

Fastening Anchor "All Plug Bolt" (Pan Head with Cross Recess Seating)

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 383.10 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AS-425BT SALE
AS-530BT
AS-640BT
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Pilot Hole Dia.
(mm)
Max. tensile load
(kN)
Length
(mm)
Embedding depth
(mm)
JAN Code Trusco Code Mass
(g/package)
Nominal of Thread Outer Diameter
(mm)
Amount Of Content

฿ 383.10

฿ 215.11

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

16 Pieces Per Package

Same day 7.5 2.6 25 18 4989999272116 334-2484 94.4 M4 7.0 1 Pack (16 pcs)

฿ 389.54

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

14 Pieces Per Package

1 Day(s) 8.5 5.1 30 20 4989999272123 334-2492 140.4 M5 8.0 1 Pack (14 pcs)

฿ 398.60

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

10 Pieces Per Package

1 Day(s) 11 7.7 40 28 4989999272130 334-2506 194.4 M6 10.5 1 Pack (10 pcs)

Basic Specifications

  • Product Type
    Anchor
  • Application
    For concrete and blocks.
  • Head Shape
    Cross-socket pan head screw
  • Surface processing material
    Trivalent Chromate Finish
  • Cone Material
    Zinc Alloy Die-Cast
  • Material of Bolt
    Steel
  • Specifications
    Packaging included
  • Features
    Has superior corrosion resistance and the bolt can be attached and detached freely. It can be securely fastened by using bolts.

Product Description

Has superior corrosion resistance and the bolt can be attached and detached freely. It can be securely fastened by using bolts. For concrete and blocks.

Part Number
AS-425BT SALE
AS-530BT
AS-640BT
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Pilot Hole Dia.
(mm)
Max. tensile load
(kN)
Length
(mm)
Embedding depth
(mm)
JAN Code Trusco Code Mass
(g/package)
Nominal of Thread Outer Diameter
(mm)
Amount Of Content

฿ 383.10

฿ 215.11

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

16 Pieces Per Package

Same day 7.5 2.6 25 18 4989999272116 334-2484 94.4 M4 7.0 1 Pack (16 pcs)

฿ 389.54

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

14 Pieces Per Package

1 Day(s) 8.5 5.1 30 20 4989999272123 334-2492 140.4 M5 8.0 1 Pack (14 pcs)

฿ 398.60

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

10 Pieces Per Package

1 Day(s) 11 7.7 40 28 4989999272130 334-2506 194.4 M6 10.5 1 Pack (10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●You can flexibly attach and detach the bolts, and those are excellent in corrosion resistance. 
●It can be constructed reliably by bolt tightening.

Usage

●For concrete/block.

Specification

●Packaged in a pack

Materials

●Cone: Zinc Alloy Die Casting 
●Bolt: Steel
●Surface Treatment: Trivalent Chromate Treatment

Warning

●The maximum tensile load is the value at the concrete strength Fc21N/mm2.
●Punching depth is equal to length.