(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
AS-1050BT |
AS-1260BT |
AS-845BT |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Pilot Hole Dia. (mm) |
Max. tensile load (kN) |
Length (mm) |
Embedding depth (mm) |
JAN Code | Trusco Code | Mass (g/package) |
Nominal of Thread | Outer Diameter (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 402.32 |
CIVIL WORK/CARPENTRY COMPONENT | 1 Pack(s) |
3 Pieces Per Package |
1 Day(s) | 18 | 18.9 | 50 | 37 | 4989999272154 | 334-2522 | 218.4 | M10 | 17.5 | 1 Pack (3 pcs) | ||
฿ 403.87 |
CIVIL WORK/CARPENTRY COMPONENT | 1 Pack(s) |
2 Pieces Per Package |
1 Day(s) | 20 | 20.5 | 60 | 42 | 4989999272161 | 334-2531 | 228.4 | M12 | 19.2 | 1 Pack (2 pcs) | ||
฿ 403.25 |
CIVIL WORK/CARPENTRY COMPONENT | 1 Pack(s) |
6 Pieces Per Package |
1 Day(s) | 14 | 12.4 | 45 | 32 | 4989999272147 | 334-2514 | 224.4 | M8 | 13.5 | 1 Pack (6 pcs) |
Can be constructed reliably by screwing the bolts into concrete or blocks.
[Features]
· Bolts can be attached or removed at will.
· As it is made of zinc alloy die-cast, it has excellent corrosion resistance.
Part Number |
---|
AS-1050BT |
AS-1260BT |
AS-845BT |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Pilot Hole Dia. (mm) |
Max. tensile load (kN) |
Length (mm) |
Embedding depth (mm) |
JAN Code | Trusco Code | Mass (g/package) |
Nominal of Thread | Outer Diameter (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 402.32 |
CIVIL WORK/CARPENTRY COMPONENT | 1 Pack(s) |
3 Pieces Per Package |
1 Day(s) | 18 | 18.9 | 50 | 37 | 4989999272154 | 334-2522 | 218.4 | M10 | 17.5 | 1 Pack (3 pcs) | ||
฿ 403.87 |
CIVIL WORK/CARPENTRY COMPONENT | 1 Pack(s) |
2 Pieces Per Package |
1 Day(s) | 20 | 20.5 | 60 | 42 | 4989999272161 | 334-2531 | 228.4 | M12 | 19.2 | 1 Pack (2 pcs) | ||
฿ 403.25 |
CIVIL WORK/CARPENTRY COMPONENT | 1 Pack(s) |
6 Pieces Per Package |
1 Day(s) | 14 | 12.4 | 45 | 32 | 4989999272147 | 334-2514 | 224.4 | M8 | 13.5 | 1 Pack (6 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?