(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Internal Cone Driven Anchor "CT Anchor" (Small Quantity Pack Type) (CT-830BT)

Internal Cone Driven Anchor "CT Anchor" (Small Quantity Pack Type) (CT-830BT)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CT-1040BT
CT-1250BT
CT-1660BT
CT-3040BT
CT-4050BT
CT-625BT
CT-830BT
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Max. tensile load
(kN)
Screw Length
(mm)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g/package)
Drill Diameter
(mm)
Nominal of Thread Outer Diameter
(mm)
Compatible Hand Holder Amount Of Content

฿ 210.11

CIVILWORK/CARPENTRYCOMPONENT 1 Pack(s)

6 Pieces Per Package

Same day 15.6 16 40 4989999272079 328-9991 160 13.0 M10 12.5 CT-30H 1 Pack (6 pcs)

฿ 208.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

4 Pieces Per Package

12 Day(s) 24.5 20 50 4989999272086 329-0018 230 16.5 M12 16.0 CT-40H 1 Pack (4 pcs)

฿ 303.09

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

2 Pieces Per Package

12 Day(s) 35.7 23 60 4989999272093 329-0026 210 20.5 M16 2.0 CT-50H 1 Pack (2 pcs)

฿ 227.69

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

8 Pieces Per Package

12 Day(s) 14.7 16 40 4989999080438 202-7178 196.8 12.5 W3/8 12.0 CT-30H 1 Pack (8 pcs)

฿ 194.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

4 Pieces Per Package

12 Day(s) 24.5 20 50 4989999080445 202-7186 216 16.5 W1/2 16.0 CT-40H 1 Pack (4 pcs)

฿ 210.42

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

8 Pieces Per Package

12 Day(s) 6.7 10 25 4989999272055 328-9974 65 8.5 M6 8.0 CT-20H 1 Pack (8 pcs)

฿ 198.48

CIVILWORK/CARPENTRYCOMPONENT 1 Pack(s)

6 Pieces Per Package

Same day 10.7 12 30 4989999272062 328-9982 85 10.5 M8 10 CT-25H 1 Pack (6 pcs)

Basic Specifications

  • Product Type
    Anchor
  • Details Type
    Steel
  • Application
    For electrical facility, piping as well as air conditioning duct installation work.
  • Material
    Steel
  • Surface processing material
    Trivalent Chromate Finish
  • Specifications
    Packaging included
  • Features
    Internal cone hammering type limits variation in construction. The completed construction can be checked using a special hand holder. Can handle through holes (GT type).

Product Description

Internal cone hammering type limits variation in construction. The completed construction can be checked using a dedicated hand holder. Can handle through holes (GT type). For electrical facility, piping as well as air conditioning duct installation work.

Part Number
CT-1040BT
CT-1250BT
CT-1660BT
CT-3040BT
CT-4050BT
CT-625BT
CT-830BT
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Max. tensile load
(kN)
Screw Length
(mm)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g/package)
Drill Diameter
(mm)
Nominal of Thread Outer Diameter
(mm)
Compatible Hand Holder Amount Of Content

฿ 210.11

CIVILWORK/CARPENTRYCOMPONENT 1 Pack(s)

6 Pieces Per Package

Same day 15.6 16 40 4989999272079 328-9991 160 13.0 M10 12.5 CT-30H 1 Pack (6 pcs)

฿ 208.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

4 Pieces Per Package

12 Day(s) 24.5 20 50 4989999272086 329-0018 230 16.5 M12 16.0 CT-40H 1 Pack (4 pcs)

฿ 303.09

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

2 Pieces Per Package

12 Day(s) 35.7 23 60 4989999272093 329-0026 210 20.5 M16 2.0 CT-50H 1 Pack (2 pcs)

฿ 227.69

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

8 Pieces Per Package

12 Day(s) 14.7 16 40 4989999080438 202-7178 196.8 12.5 W3/8 12.0 CT-30H 1 Pack (8 pcs)

฿ 194.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

4 Pieces Per Package

12 Day(s) 24.5 20 50 4989999080445 202-7186 216 16.5 W1/2 16.0 CT-40H 1 Pack (4 pcs)

฿ 210.42

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

8 Pieces Per Package

12 Day(s) 6.7 10 25 4989999272055 328-9974 65 8.5 M6 8.0 CT-20H 1 Pack (8 pcs)

฿ 198.48

CIVILWORK/CARPENTRYCOMPONENT 1 Pack(s)

6 Pieces Per Package

Same day 10.7 12 30 4989999272062 328-9982 85 10.5 M8 10 CT-25H 1 Pack (6 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Internal cone driven type, variation on construction is less.
●Completion of construction can be checked by using special hand holder.

Usage

●For electrical construction, plumbing work, heating and cooling duct work etc.

Specification

●Packaged in a pack

Materials

●Steel 
●Surface Treatment: Trivalent Chromate Finishing

Warning

●The maximum tensile load is the value at the concrete strength Fc21N/mm2.
●A special hand holder is required for construction.