(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Main unit driving welding anchor "Weld Anchor HAS type" (low-volume pack) (HAS-1045BT)

Main unit driving welding anchor "Weld Anchor HAS type" (low-volume pack) (HAS-1045BT)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HAS-1045BT
HAS-1055BT
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Max. tensile load
(kN)
Overall Length
(mm)
Embedding depth
(mm)
JAN Code Trusco Code Mass
(g/package)
Amount Of Content

฿ 194.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

10 Pieces Per Package

12 Day(s) 12.6 45 30 4989999080537 202-7275 294.4 1 Pack (10 pcs)

฿ 194.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

10 Pieces Per Package

12 Day(s) 12.7 55 40 4989999080544 202-7283 356.4 1 Pack (10 pcs)

Basic Specifications

  • Product Type
    Anchor
  • Application
    For installation of door and window frames, installation of shutters, maintenance and repair work.
  • Drill Diameter(mm)
    10.5
  • Outer Diameter(mm)
    10
  • Compatible Hand Holder
    GA-25H
  • Material
    Steel
  • Specifications
    Packaging included
  • Features
    Can weld various metals. Simple work can be done by hammering.
  • Amount Of Content
    1 Pack (10 pcs)

Product Description

Can weld various metals. Simple hammering work can also be done. For installation of door and window frames, installation of shutters, maintenance and repair work.

Part Number
HAS-1045BT
HAS-1055BT
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Max. tensile load
(kN)
Overall Length
(mm)
Embedding depth
(mm)
JAN Code Trusco Code Mass
(g/package)
Amount Of Content

฿ 194.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

10 Pieces Per Package

12 Day(s) 12.6 45 30 4989999080537 202-7275 294.4 1 Pack (10 pcs)

฿ 194.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

10 Pieces Per Package

12 Day(s) 12.7 55 40 4989999080544 202-7283 356.4 1 Pack (10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can be welding various hardware items.
●Easy construction just to drive.

Usage

●Door frame attachment, window frame attachment, shutter attachment, repair work, etc.

Specification

●Outer Diameter(mm):10
●Drill Diameter(mm):10.5
●Q'ty Per Bag(piece):10
●SPQ(bag):10
●Packaged in a pack

Materials

●Steel

Warning

●The maximum tensile load is the value at the concrete strength Fc21N/mm2.