(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Main unit driving anchor, grip anchor, steel, low-volume pack (GA-25BT)

Main unit driving anchor, grip anchor, steel, low-volume pack (GA-25BT)

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GA-8MBT SALE
GA-10MBT
GA-12MBT SALE
GA-16MBT
GA-25BT
GA-30BT
GA-40BT
GA-50BT
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Max. tensile load
(kN)
Screw Length
(mm)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g/package)
Drill Diameter
(mm)
Nominal of Thread Outer Diameter
(mm)
Compatible Hand Holder Amount Of Content

฿ 162.00

฿ 119.94

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

6 Pieces Per Package

Same day 12.7 13 35 4989999080469 202-7208 159.6 12.5 M8 12.0 GA-25H 1 Pack (6 pcs)

฿ 162.00

CIVILWORK/CARPENTRYCOMPONENT 1 Pack(s)

6 Pieces Per Package

1 Day(s) 14.9 15 40 4989999080476 202-7216 228.0 14.5 M10 14.0 GA-30H 1 Pack (6 pcs)

฿ 194.00

฿ 147.71

CIVILWORK/CARPENTRYCOMPONENT 1 Pack(s)

4 Pieces Per Package

Same day 25.5 20 50 4989999080483 202-7224 291.2 18.0 M12 17.3 GA-40H 1 Pack (4 pcs)

฿ 194.00

CIVILWORK/CARPENTRYCOMPONENT 1 Pack(s)

2 Pieces Per Package

Same day 33.3 25 60 4989999272109 329-0034 243.2 22.0 M16 21.5 GA-50H 1 Pack (2 pcs)

฿ 194.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

8 Pieces Per Package

1 Day(s) 12.7 13 35 4989999080490 202-7232 212.8 12.5 W5/16 12.0 GA-25H 1 Pack (8 pcs)

฿ 206.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

8 Pieces Per Package

12 Day(s) 14.9 15 40 4989999080506 202-7241 313.6 14.5 W3/8 14.0 GA-30H 1 Pack (8 pcs)

฿ 209.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

4 Pieces Per Package

1 Day(s) 25.5 20 50 4989999080513 202-7259 281.6 18.0 W1/2 17.3 GA-40H 1 Pack (4 pcs)

฿ 194.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

2 Pieces Per Package

12 Day(s) 33.3 25 60 4989999080520 202-7267 260.0 22.0 W5/8 21.5 GA-50H 1 Pack (2 pcs)

Basic Specifications

  • Product Type
    Anchor
  • Details Type
    Steel
  • Application
    For light ceiling construction, temporary scaffolding installation, concrete formwork construction, wiring/piping suspending fittings, etc.
  • Material
    Steel
  • Surface processing material
    Trivalent Chromate Finish
  • Specifications
    Packaging included
  • Features
    Construction surface is flat so the anchor does not become an obstruction even after equipment (facility) is removed.

Product Description

Construction surface is flat so the anchor does not become an obstruction even after equipment (facility) is removed. For light ceiling construction, temporary scaffolding installation, concrete formwork construction, wiring/piping suspending fittings, etc.

Part Number
GA-8MBT SALE
GA-10MBT
GA-12MBT SALE
GA-16MBT
GA-25BT
GA-30BT
GA-40BT
GA-50BT
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Max. tensile load
(kN)
Screw Length
(mm)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g/package)
Drill Diameter
(mm)
Nominal of Thread Outer Diameter
(mm)
Compatible Hand Holder Amount Of Content

฿ 162.00

฿ 119.94

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

6 Pieces Per Package

Same day 12.7 13 35 4989999080469 202-7208 159.6 12.5 M8 12.0 GA-25H 1 Pack (6 pcs)

฿ 162.00

CIVILWORK/CARPENTRYCOMPONENT 1 Pack(s)

6 Pieces Per Package

1 Day(s) 14.9 15 40 4989999080476 202-7216 228.0 14.5 M10 14.0 GA-30H 1 Pack (6 pcs)

฿ 194.00

฿ 147.71

CIVILWORK/CARPENTRYCOMPONENT 1 Pack(s)

4 Pieces Per Package

Same day 25.5 20 50 4989999080483 202-7224 291.2 18.0 M12 17.3 GA-40H 1 Pack (4 pcs)

฿ 194.00

CIVILWORK/CARPENTRYCOMPONENT 1 Pack(s)

2 Pieces Per Package

Same day 33.3 25 60 4989999272109 329-0034 243.2 22.0 M16 21.5 GA-50H 1 Pack (2 pcs)

฿ 194.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

8 Pieces Per Package

1 Day(s) 12.7 13 35 4989999080490 202-7232 212.8 12.5 W5/16 12.0 GA-25H 1 Pack (8 pcs)

฿ 206.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

8 Pieces Per Package

12 Day(s) 14.9 15 40 4989999080506 202-7241 313.6 14.5 W3/8 14.0 GA-30H 1 Pack (8 pcs)

฿ 209.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

4 Pieces Per Package

1 Day(s) 25.5 20 50 4989999080513 202-7259 281.6 18.0 W1/2 17.3 GA-40H 1 Pack (4 pcs)

฿ 194.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

2 Pieces Per Package

12 Day(s) 33.3 25 60 4989999080520 202-7267 260.0 22.0 W5/8 21.5 GA-50H 1 Pack (2 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the construction surface becomes flat, the anchor does not interfere even after removing the machine (equipment).

Usage

●For light gauge steel framing construction, installation of temporary scaffolding, concrete formwork construction, installation of wiring/piping hanging metal fittings, etc.

Specification

●Packaged in a pack

Materials

●Steel 
●Surface Treatment: Trivalent Chromate Treatment