(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Core Rod Driven Anchor, All Anchor T Type, Stainless Steel (ST-420BT)

Core Rod Driven Anchor, All Anchor T Type, Stainless Steel (ST-420BT)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ST-420BT
ST-425BT
ST-530BT
ST-640BT
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Pilot Hole Dia.
(mm)
Max. tensile load
(kN)
Overall Length
(mm)
Mounted thickness
(mm)
JAN Code Trusco Code Mass
(g/package)
Outer Diameter
(mm)
Head Diameter dk
(mm)
Amount Of Content

฿ 364.65

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

12 Pieces Per Package

1 Day(s) 4.3 2.8 20 1–4 4989999080674 202-7712 45.6 4 8 1 Pack (12 pcs)

฿ 345.53

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

12 Pieces Per Package

1 Day(s) 4.3 2.8 25 1 to 9 4989999080421 202-7721 55.2 4 8 1 Pack (12 pcs)

฿ 426.97

ANCHOR TOOL 1 Pack(s)

10 Pieces Per Package

1 Day(s) 5.4 3.4 30 1–10 4989999244922 440-9850 71.0 5 9 1 Pack (10 pcs)

฿ 440.00

ANCHOR TOOL 1 Pack(s)

8 Pieces Per Package

12 Day(s) 6.4 5.8 40 1–16 4989999244939 440-9868 105.0 6 11 1 Pack (8 pcs)

Basic Specifications

  • Product Type
    Anchor
  • Application
    For mounting blinds, lighting fixtures, wiring/piping/hanging brackets and more.
  • Material
    Stainless Steel (SUS304)
  • Specifications
    Packaging included
  • Features
    Perfect anchor for construction to a point, no need to disassemble. Since implementation requires nothing more than hammering in a core bar, completion of implementation can be confirmed at a glance. Since the body and threads are the same diameter, drilling into concrete can be done with a small diameter. Can be constructed directly from on top of mounted item.

Product Description

[Features]
· Perfect anchor for construction to a point, no need to disassemble.
· Since implementation requires nothing more than hammering in a core bar, completion of implementation can be confirmed at a glance.
· Since the body and threads are the same diameter, drilling into concrete can be done with a small diameter.
· Can be constructed directly from on top of mounted item.
[Applications]
· Blind mounting.
· For mounting lighting fixtures, wiring/piping/hanging brackets and more.

Part Number
ST-420BT
ST-425BT
ST-530BT
ST-640BT
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Pilot Hole Dia.
(mm)
Max. tensile load
(kN)
Overall Length
(mm)
Mounted thickness
(mm)
JAN Code Trusco Code Mass
(g/package)
Outer Diameter
(mm)
Head Diameter dk
(mm)
Amount Of Content

฿ 364.65

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

12 Pieces Per Package

1 Day(s) 4.3 2.8 20 1–4 4989999080674 202-7712 45.6 4 8 1 Pack (12 pcs)

฿ 345.53

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

12 Pieces Per Package

1 Day(s) 4.3 2.8 25 1 to 9 4989999080421 202-7721 55.2 4 8 1 Pack (12 pcs)

฿ 426.97

ANCHOR TOOL 1 Pack(s)

10 Pieces Per Package

1 Day(s) 5.4 3.4 30 1–10 4989999244922 440-9850 71.0 5 9 1 Pack (10 pcs)

฿ 440.00

ANCHOR TOOL 1 Pack(s)

8 Pieces Per Package

12 Day(s) 6.4 5.8 40 1–16 4989999244939 440-9868 105.0 6 11 1 Pack (8 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1