(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon Plug "All Plug" (Nylon)

Nylon Plug "All Plug" (Nylon)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 171.13 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MG-1050BT
MG-525BT
MG-630BT
MG-840BT
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Max. tensile load
(kN)
Length
(mm)
JAN Code Trusco Code Mass
(g/package)
Hole depth
(mm)
Pilot Hole Dia.: ALC
(mm)
Pilot Hole Diam.: Concrete
(mm)
Nominal diameter
(mm)
Applicable Screw
(mm)
Amount Of Content

฿ 174.54

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

16 Pieces Per Package

12 Day(s) 2.9 50 4989999080032 202-7691 52.8 55 9.5 10.0 10 6.2~8.0 1 Pack (16 pcs)

฿ 171.20

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

60 Pieces Per Package

12 Day(s) 1.0 25 4989999080001 202-7666 26.4 30 4.5 5 5 2.7 to 3.5 1 Pack (60 pcs)

฿ 171.13

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

40 Pieces Per Package

12 Day(s) 1.2 30 4989999080018 202-7674 30.4 35 5.5 6 6 3.5~4.5 1 Pack (40 pcs)

฿ 173.45

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

26 Pieces Per Package

12 Day(s) 1.9 40 4989999080025 202-7682 45.6 45 7.5 8.0 8 4.5~6.2 1 Pack (26 pcs)

Basic Specifications

  • Product Type
    Plug
  • Application
    For concrete, blocks, and ALC panel. Installing beams. Installing wash basins.
  • Applicable Screw
    Wooden Screw
  • Material
    Nylon (Polyamide)
  • Specifications
    Packaging included
  • Features
    With inside guide, preventing protrusion of wood screws during construction. 2 wings prevent co-rotation.

Product Description

The interior guide prevents the protrusion of wood screws during construction. 2 wings prevent co-rotation. For concrete, blocks, and ALC panels. Top beam mounting. For installation of washbasins.

Part Number
MG-1050BT
MG-525BT
MG-630BT
MG-840BT
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Max. tensile load
(kN)
Length
(mm)
JAN Code Trusco Code Mass
(g/package)
Hole depth
(mm)
Pilot Hole Dia.: ALC
(mm)
Pilot Hole Diam.: Concrete
(mm)
Nominal diameter
(mm)
Applicable Screw
(mm)
Amount Of Content

฿ 174.54

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

16 Pieces Per Package

12 Day(s) 2.9 50 4989999080032 202-7691 52.8 55 9.5 10.0 10 6.2~8.0 1 Pack (16 pcs)

฿ 171.20

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

60 Pieces Per Package

12 Day(s) 1.0 25 4989999080001 202-7666 26.4 30 4.5 5 5 2.7 to 3.5 1 Pack (60 pcs)

฿ 171.13

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

40 Pieces Per Package

12 Day(s) 1.2 30 4989999080018 202-7674 30.4 35 5.5 6 6 3.5~4.5 1 Pack (40 pcs)

฿ 173.45

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

26 Pieces Per Package

12 Day(s) 1.9 40 4989999080025 202-7682 45.6 45 7.5 8.0 8 4.5~6.2 1 Pack (26 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1