(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Core Rod Driving Anchor, Screw Anchor, Stainless Steel M6–M12 / W3/8

Core Rod Driving Anchor, Screw Anchor, Stainless Steel M6–M12 / W3/8

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 580.60 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SC-1050BT
SC-1060BT
SC-1080BT
SC-1260BT
SC-1270BT
SC-3060BT
SC-645BT
SC-660BT
SC-850BT
SC-870BT
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Pilot Hole Dia.
(mm)
Max. tensile load
(kN)
Screw Length
(mm)
Overall Length
(mm)
Mounted thickness
(mm)
Embedding depth
(mm)
JAN Code Trusco Code Mass
(g/package)
Nominal of Thread Amount Of Content

฿ 680.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

6 Pieces Per Package

12 Day(s) 10.5 7.2 20 50 1–6 30 4989999080612 202-7097 226.8 M10 1 Pack (6 pcs)

฿ 686.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

6 Pieces Per Package

1 Day(s) 10.5 10.2 25 60 1–6 40 4989999080629 202-7101 256.8 M10 1 Pack (6 pcs)

฿ 680.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

4 Pieces Per Package

1 Day(s) 10.5 10.2 25 80 1~26 40 4989999080636 202-7119 219.2 M10 1 Pack (4 pcs)

฿ 686.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

4 Pieces Per Package

1 Day(s) 12.7 13.9 20 60 1–6 40 4989999080643 202-7127 280.0 M12 1 Pack (4 pcs)

฿ 680.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

4 Pieces Per Package

1 Day(s) 12.7 17.1 25 70 1–6 50 4989999080650 202-7135 309.6 M12 1 Pack (4 pcs)

฿ 611.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

4 Pieces Per Package

1 Day(s) 10.0 9.8 25 60 1–6 40 4989999080667 202-7143 166.4 W3/8 1 Pack (4 pcs)

฿ 592.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

10 Pieces Per Package

1 Day(s) 6.4 3.9 15 45 1–5 30 4989999080575 202-7054 132.4 M6 1 Pack (10 pcs)

฿ 590.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

8 Pieces Per Package

1 Day(s) 6.4 3.9 20 60 1–20 30 4989999080582 202-7062 131.2 M6 1 Pack (8 pcs)

฿ 580.60

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

8 Pieces Per Package

1 Day(s) 8.5 6.5 20 50 1–5 35 4989999080599 202-7071 190.4 M8 1 Pack (8 pcs)

฿ 657.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

6 Pieces Per Package

1 Day(s) 8.5 6.5 25 70 1~25 35 4989999080605 202-7089 184.8 M8 1 Pack (6 pcs)

Basic Specifications

  • Product Type
    Anchor
  • Details Type
    Stainless Steel
  • Application
    Construction work and equipment work where rustproofing is required.
  • Material
    Stainless steel (SUS304 equivalent)
  • Specifications
    Packaging included
  • Features
    Nut tightening type makes removal of mounted items possible. Since implementation requires nothing more than hammering in a core bar, completion of implementation can be confirmed at a glance. Since the body and threads are the same diameter, drilling into concrete can be done with a small diameter. Implementation can be directly performed from the mounting part.

Product Description

Easy installation just by setting the anchor in the concrete hole and hammering the core rod.
[Features]
· Makes it clear at a glance when construction is complete, and can be used to manage construction.
· Can be constructed directly from on top of mounted item.
· Since the body diameter and the nominal diameter of the screw are the same, the perforation diameter can be kept small.
[Applications]
· Handrail mounting.
· Fence strut mounting.
· For fixing brackets.
· For installing equipment mounting base.
· Fixation of racks.

Part Number
SC-1050BT
SC-1060BT
SC-1080BT
SC-1260BT
SC-1270BT
SC-3060BT
SC-645BT
SC-660BT
SC-850BT
SC-870BT
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Pilot Hole Dia.
(mm)
Max. tensile load
(kN)
Screw Length
(mm)
Overall Length
(mm)
Mounted thickness
(mm)
Embedding depth
(mm)
JAN Code Trusco Code Mass
(g/package)
Nominal of Thread Amount Of Content

฿ 680.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

6 Pieces Per Package

12 Day(s) 10.5 7.2 20 50 1–6 30 4989999080612 202-7097 226.8 M10 1 Pack (6 pcs)

฿ 686.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

6 Pieces Per Package

1 Day(s) 10.5 10.2 25 60 1–6 40 4989999080629 202-7101 256.8 M10 1 Pack (6 pcs)

฿ 680.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

4 Pieces Per Package

1 Day(s) 10.5 10.2 25 80 1~26 40 4989999080636 202-7119 219.2 M10 1 Pack (4 pcs)

฿ 686.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

4 Pieces Per Package

1 Day(s) 12.7 13.9 20 60 1–6 40 4989999080643 202-7127 280.0 M12 1 Pack (4 pcs)

฿ 680.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

4 Pieces Per Package

1 Day(s) 12.7 17.1 25 70 1–6 50 4989999080650 202-7135 309.6 M12 1 Pack (4 pcs)

฿ 611.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

4 Pieces Per Package

1 Day(s) 10.0 9.8 25 60 1–6 40 4989999080667 202-7143 166.4 W3/8 1 Pack (4 pcs)

฿ 592.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

10 Pieces Per Package

1 Day(s) 6.4 3.9 15 45 1–5 30 4989999080575 202-7054 132.4 M6 1 Pack (10 pcs)

฿ 590.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

8 Pieces Per Package

1 Day(s) 6.4 3.9 20 60 1–20 30 4989999080582 202-7062 131.2 M6 1 Pack (8 pcs)

฿ 580.60

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

8 Pieces Per Package

1 Day(s) 8.5 6.5 20 50 1–5 35 4989999080599 202-7071 190.4 M8 1 Pack (8 pcs)

฿ 657.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

6 Pieces Per Package

1 Day(s) 8.5 6.5 25 70 1~25 35 4989999080605 202-7089 184.8 M8 1 Pack (6 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1