(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
C-1050BT |
C-1060BT |
C-1080BT |
C-1260BT |
C-1270BT |
C-3060BT |
C-4070BT |
C-645BT |
C-660BT |
C-850BT |
C-870BT |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Pilot Hole Dia. (mm) |
Max. tensile load (kN) |
Screw Length (mm) |
Overall Length (mm) |
Mounted thickness (mm) |
Embedding depth (mm) |
JAN Code | Trusco Code | Mass (g/package) |
Nominal of Thread | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 432.95 |
CIVIL WORK/CARPENTRY COMPONENT | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | 10.5 | 7.2 | 20 | 50 | 1–6 | 30 | 4989999080728 | 202-6945 | 378.4 | M10 | 1 Pack (10 pcs) | ||
฿ 381.38 |
CIVILWORK/CARPENTRYCOMPONENT | 1 Pack(s) |
10 Pieces Per Package |
Same day | 10.5 | 10.2 | 25 | 60 | 1–6 | 40 | 4989999080735 | 202-6953 | 438.4 | M10 | 1 Pack (10 pcs) | ||
฿ 382.62 |
CIVIL WORK/CARPENTRY COMPONENT | 1 Pack(s) |
8 Pieces Per Package |
1 Day(s) | 10.5 | 10.2 | 25 | 80 | 1~26 | 40 | 4989999080742 | 202-6961 | 446.4 | M10 | 1 Pack (8 pcs) | ||
฿ 377.20 |
CIVILWORK/CARPENTRYCOMPONENT | 1 Pack(s) |
6 Pieces Per Package |
Same day | 12.7 | 13.9 | 20 | 60 | 1–6 | 40 | 4989999080759 | 202-6970 | 411.6 | M12 | 1 Pack (6 pcs) | ||
฿ 383.71 |
CIVILWORK/CARPENTRYCOMPONENT | 1 Pack(s) |
6 Pieces Per Package |
Same day | 12.7 | 17.1 | 25 | 70 | 1–6 | 50 | 4989999080766 | 202-6988 | 453.6 | M12 | 1 Pack (6 pcs) | ||
฿ 363.72 |
CIVIL WORK/CARPENTRY COMPONENT | 1 Pack(s) |
8 Pieces Per Package |
1 Day(s) | 10.0 | 9.8 | 25 | 60 | 1–6 | 40 | 4989999080773 | 202-6996 | 324.8 | W3/8 | 1 Pack (8 pcs) | ||
฿ 483.00 |
CIVIL WORK/CARPENTRY COMPONENT | 1 Pack(s) |
6 Pieces Per Package |
1 Day(s) | 13.5 | 18.0 | 25 | 70 | 1–6 | 50 | 4989999080780 | 202-7003 | 526.8 | W1/2 | 1 Pack (6 pcs) | ||
฿ 403.91 |
CIVILWORK/CARPENTRYCOMPONENT | 1 Pack(s) |
16 Pieces Per Package |
1 Day(s) | 6.4 | 3.9 | 15 | 45 | 1–5 | 30 | 4989999080681 | 202-6911 | 196.8 | M6 | 1 Pack (16 pcs) | ||
฿ 371.17 |
CIVIL WORK/CARPENTRY COMPONENT | 1 Pack(s) |
14 Pieces Per Package |
1 Day(s) | 6.4 | 3.9 | 20 | 60 | 1–20 | 30 | 4989999080698 | 202-6929 | 216 | M6 | 1 Pack (14 pcs) | ||
฿ 557.65 |
CIVILWORK/CARPENTRYCOMPONENT | 1 Pack(s) |
14 Pieces Per Package |
1 Day(s) | 8.5 | 6.5 | 20 | 50 | 1–5 | 35 | 4989999080704 | 202-6937 | 333.6 | M8 | 1 Pack (14 pcs) | ||
฿ 386.36 |
CIVIL WORK/CARPENTRY COMPONENT | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | 8.5 | 6.5 | 25 | 70 | 1~25 | 35 | 4989999080711 | 202-7704 | 314.4 | M8 | 1 Pack (10 pcs) |
Easy installation just by setting the anchor in the concrete hole and hammering the core rod.
[Features]
· Makes it clear at a glance when construction is complete, and can be used to manage construction.
· Can be constructed directly from on top of mounted item.
· Since the body diameter and the nominal diameter of the screw are the same, the perforation diameter can be kept small.
[Applications]
· Handrail mounting.
· Fence strut mounting.
· For fixing brackets.
· For installing equipment mounting base.
· Fixation of racks.
Part Number |
---|
C-1050BT |
C-1060BT |
C-1080BT |
C-1260BT |
C-1270BT |
C-3060BT |
C-4070BT |
C-645BT |
C-660BT |
C-850BT |
C-870BT |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Pilot Hole Dia. (mm) |
Max. tensile load (kN) |
Screw Length (mm) |
Overall Length (mm) |
Mounted thickness (mm) |
Embedding depth (mm) |
JAN Code | Trusco Code | Mass (g/package) |
Nominal of Thread | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 432.95 |
CIVIL WORK/CARPENTRY COMPONENT | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | 10.5 | 7.2 | 20 | 50 | 1–6 | 30 | 4989999080728 | 202-6945 | 378.4 | M10 | 1 Pack (10 pcs) | ||
฿ 381.38 |
CIVILWORK/CARPENTRYCOMPONENT | 1 Pack(s) |
10 Pieces Per Package |
Same day | 10.5 | 10.2 | 25 | 60 | 1–6 | 40 | 4989999080735 | 202-6953 | 438.4 | M10 | 1 Pack (10 pcs) | ||
฿ 382.62 |
CIVIL WORK/CARPENTRY COMPONENT | 1 Pack(s) |
8 Pieces Per Package |
1 Day(s) | 10.5 | 10.2 | 25 | 80 | 1~26 | 40 | 4989999080742 | 202-6961 | 446.4 | M10 | 1 Pack (8 pcs) | ||
฿ 377.20 |
CIVILWORK/CARPENTRYCOMPONENT | 1 Pack(s) |
6 Pieces Per Package |
Same day | 12.7 | 13.9 | 20 | 60 | 1–6 | 40 | 4989999080759 | 202-6970 | 411.6 | M12 | 1 Pack (6 pcs) | ||
฿ 383.71 |
CIVILWORK/CARPENTRYCOMPONENT | 1 Pack(s) |
6 Pieces Per Package |
Same day | 12.7 | 17.1 | 25 | 70 | 1–6 | 50 | 4989999080766 | 202-6988 | 453.6 | M12 | 1 Pack (6 pcs) | ||
฿ 363.72 |
CIVIL WORK/CARPENTRY COMPONENT | 1 Pack(s) |
8 Pieces Per Package |
1 Day(s) | 10.0 | 9.8 | 25 | 60 | 1–6 | 40 | 4989999080773 | 202-6996 | 324.8 | W3/8 | 1 Pack (8 pcs) | ||
฿ 483.00 |
CIVIL WORK/CARPENTRY COMPONENT | 1 Pack(s) |
6 Pieces Per Package |
1 Day(s) | 13.5 | 18.0 | 25 | 70 | 1–6 | 50 | 4989999080780 | 202-7003 | 526.8 | W1/2 | 1 Pack (6 pcs) | ||
฿ 403.91 |
CIVILWORK/CARPENTRYCOMPONENT | 1 Pack(s) |
16 Pieces Per Package |
1 Day(s) | 6.4 | 3.9 | 15 | 45 | 1–5 | 30 | 4989999080681 | 202-6911 | 196.8 | M6 | 1 Pack (16 pcs) | ||
฿ 371.17 |
CIVIL WORK/CARPENTRY COMPONENT | 1 Pack(s) |
14 Pieces Per Package |
1 Day(s) | 6.4 | 3.9 | 20 | 60 | 1–20 | 30 | 4989999080698 | 202-6929 | 216 | M6 | 1 Pack (14 pcs) | ||
฿ 557.65 |
CIVILWORK/CARPENTRYCOMPONENT | 1 Pack(s) |
14 Pieces Per Package |
1 Day(s) | 8.5 | 6.5 | 20 | 50 | 1–5 | 35 | 4989999080704 | 202-6937 | 333.6 | M8 | 1 Pack (14 pcs) | ||
฿ 386.36 |
CIVIL WORK/CARPENTRY COMPONENT | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | 8.5 | 6.5 | 25 | 70 | 1~25 | 35 | 4989999080711 | 202-7704 | 314.4 | M8 | 1 Pack (10 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?