(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fine Pin

Fine Pin

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 59000000

  • Product Model
    Special Tool
  • Color
    Ivory
  • Nail Length(mm)
    8
  • JAN Code
    4545384590007
  • Trusco Code
    366-8321
  • Mass(g)
    350
  • Features
    Fixing pin that matches fine cover color. For use with fine covers, elbow joints, and stackable parts.
  • Use
    Elbow Stopper Fastener
  • Material
    Copper Alloy
  • Amount Of Content
    1 Box (500 pcs)
Part Number
59000000
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 6,340.00

PIPING PROTECTIVE MATERIALS 1 Pack(s)

500 Pieces Per Package

1 Day(s) 1 Box (500 pcs)

Basic Specifications

  • Product Model
    Special Tool
  • Color
    Ivory
  • Nail Length(mm)
    8
  • JAN Code
    4545384590007
  • Trusco Code
    366-8321
  • Mass(g)
    350
  • Features
    Fixing pin that matches fine cover color. For use with fine covers, elbow joints, and stackable parts.
  • Use
    Elbow Stopper Fastener
  • Material
    Copper Alloy
  • Amount Of Content
    1 Box (500 pcs)

Product Description

A fixing pin that matches the color of the fine cover. It is used for fine covers and elbow seams and overlapping areas. Elbow fitting.

Specifications of 59000000

  • Product Model
    Special Tool
  • Color
    Ivory
  • Nail Length(mm)
    8
  • JAN Code
    4545384590007
  • Trusco Code
    366-8321
  • Mass(g)
    350
  • Features
    Fixing pin that matches fine cover color. For use with fine covers, elbow joints, and stackable parts.
  • Use
    Elbow Stopper Fastener
  • Material
    Copper Alloy
  • Amount Of Content
    1 Box (500 pcs)
Part Number
59000000
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 6,340.00

PIPING PROTECTIVE MATERIALS 1 Pack(s)

500 Pieces Per Package

1 Day(s) 1 Box (500 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a fastening pin matching the color of the fine cover.
●Used for joints and overlapping parts of fine covers and elbows.

Usage

●Elbow fastener.

Specification

●Q'ty Per Box(piece):500
●SPQ(box):5
●Color: Ivory
●Nail Length: 8mm

Materials

●Copper Alloy