(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plug Bolt All Plug Driving Beads Steel External Diameter (mm) 4–8

Plug Bolt All Plug Driving Beads Steel External Diameter (mm) 4–8

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 11.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SPS-4X25
SPS-5X35
SPS-5X50
SPS-6X35
SPS-6X50
SPS-6X75
SPS-8X75
SPS-8X100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Load Capacity
(kN)
Outer Diameter
(mm)
Hole depth
(mm)
Trusco Code JAN Code Mass
(g)
Pilot Hole Diam. Concrete
(mm)
Length
(mm)
Amount Of Content

฿ 11.00

CIVIL WORK/CARPENTRY COMPONENT 100 Piece(s) 12 Day(s) 0.5 4 30 252-6166 4996620260268 1.1 4 25 1 pc.

฿ 11.00

CIVIL WORK/CARPENTRY COMPONENT 100 Piece(s) 12 Day(s) 0.8 5 40 252-6174 4996620260275 2.6 5 35 1 pc.

฿ 12.00

CIVIL WORK/CARPENTRY COMPONENT 100 Piece(s) 12 Day(s) 0.8 5 55 252-6182 4996620260282 3.5 5 50 1 pc.

฿ 12.00

CIVIL WORK/CARPENTRY COMPONENT 100 Piece(s) 10 Day(s) 1.2 6 41 252-6191 4996620260299 3.8 6 35 1 pc.

฿ 12.00

CIVIL WORK/CARPENTRY COMPONENT 100 Piece(s) 10 Day(s) 1.2 6 56 252-6204 4996620260305 5.2 6 50 1 pc.

฿ 15.00

CIVIL WORK/CARPENTRY COMPONENT 100 Piece(s) 10 Day(s) 1.2 6 81 252-6212 4996620260312 7.4 6 75 1 pc.

฿ 21.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 10 Day(s) 1.4 8 85 252-6221 4996620260329 11.8 8 75 1 pc.

฿ 32.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 10 Day(s) 1.4 8 110 252-6239 4996620260336 15.3 8 100 1 pc.

Basic Specifications

  • Product Type
    Anchor
  • Features
    Simple construction: just hit with a hammer. Can be removed with a single screwdriver.
  • Application
    It exhibits stable retention power. For concrete use. For installing top beams. For mounting lighting fixtures, etc.
  • Material
    Main Body: Nylon (Polyamide), Screw: Stainless Steel
  • Specifications
    In Box
  • Head Shape
    Flat Head
  • Amount Of Content
    1 pc.

Product Description

Simple construction: just hit with a hammer. Can be removed with a single screwdriver. Demonstrates a stable holding force. For concrete. Top beam mounting. For installation of lighting fixtures.

Part Number
SPS-4X25
SPS-5X35
SPS-5X50
SPS-6X35
SPS-6X50
SPS-6X75
SPS-8X75
SPS-8X100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Load Capacity
(kN)
Outer Diameter
(mm)
Hole depth
(mm)
Trusco Code JAN Code Mass
(g)
Pilot Hole Diam. Concrete
(mm)
Length
(mm)
Amount Of Content

฿ 11.00

CIVIL WORK/CARPENTRY COMPONENT 100 Piece(s) 12 Day(s) 0.5 4 30 252-6166 4996620260268 1.1 4 25 1 pc.

฿ 11.00

CIVIL WORK/CARPENTRY COMPONENT 100 Piece(s) 12 Day(s) 0.8 5 40 252-6174 4996620260275 2.6 5 35 1 pc.

฿ 12.00

CIVIL WORK/CARPENTRY COMPONENT 100 Piece(s) 12 Day(s) 0.8 5 55 252-6182 4996620260282 3.5 5 50 1 pc.

฿ 12.00

CIVIL WORK/CARPENTRY COMPONENT 100 Piece(s) 10 Day(s) 1.2 6 41 252-6191 4996620260299 3.8 6 35 1 pc.

฿ 12.00

CIVIL WORK/CARPENTRY COMPONENT 100 Piece(s) 10 Day(s) 1.2 6 56 252-6204 4996620260305 5.2 6 50 1 pc.

฿ 15.00

CIVIL WORK/CARPENTRY COMPONENT 100 Piece(s) 10 Day(s) 1.2 6 81 252-6212 4996620260312 7.4 6 75 1 pc.

฿ 21.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 10 Day(s) 1.4 8 85 252-6221 4996620260329 11.8 8 75 1 pc.

฿ 32.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 10 Day(s) 1.4 8 110 252-6239 4996620260336 15.3 8 100 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1