(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anchoring "IT Hanger" for Hollow Walls (for ALC, Clamp Anchor Type)

Anchoring "IT Hanger" for Hollow Walls (for ALC, Clamp Anchor Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 134.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ITL-1010W
ITL-1015W
ITL-3010W
ITL-610W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Load Capacity
(kN)
Pilot Hole Dia.
(mm)
Nominal of Thread Screw Length
(mm)
Trusco Code JAN Code Mass
(g)
Required hollow part
(mm)
Plate Length
(mm)
Length
(mm)
Amount Of Content

฿ 137.00

CIVIL WORK/CARPENTRY COMPONENT 25 Piece(s) 10 Day(s) 6.4~6.9(650~700) 17.0 M10 20 376-5415 4996620430838 66.4 57 55 92 1 pc.

฿ 151.00

CIVIL WORK/CARPENTRY COMPONENT 25 Piece(s) 10 Day(s) 6.4~6.9(650~700) 17.0 M10 20 376-5466 4996620430845 89.8 57 55 142 1 pc.

฿ 153.00

CIVIL WORK/CARPENTRY COMPONENT 25 Piece(s) 10 Day(s) 6.4~6.9(650~700) 17.0 W3/8 20 376-5521 4996620430968 67.6 57 55 92 1 pc.

฿ 134.00

CIVIL WORK/CARPENTRY COMPONENT 30 Piece(s) 19 Day(s) 1.7(180) 13.0 M6 27 376-5539 4996620430814 41.2 42 40 98 1 pc.

Basic Specifications

  • Product Type
    Anchor
  • Details Type
    Female Thread Type, Made of Steel
  • Features
    Steady holding power can be obtained thanks to the through construction. Does not damage ALC panels caused by overtightening or penetration.
  • Application
    For ALC panels.
  • Material
    Steel
  • Surface Treatment
    Trivalent Chromate Finish
  • Amount Of Content
    1 pc.

Product Description

Steady holding power can be obtained thanks to the through construction. Does not damage ALC panels due to tightening/through-cutting. For ALC panels.

Part Number
ITL-1010W
ITL-1015W
ITL-3010W
ITL-610W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Load Capacity
(kN)
Pilot Hole Dia.
(mm)
Nominal of Thread Screw Length
(mm)
Trusco Code JAN Code Mass
(g)
Required hollow part
(mm)
Plate Length
(mm)
Length
(mm)
Amount Of Content

฿ 137.00

CIVIL WORK/CARPENTRY COMPONENT 25 Piece(s) 10 Day(s) 6.4~6.9(650~700) 17.0 M10 20 376-5415 4996620430838 66.4 57 55 92 1 pc.

฿ 151.00

CIVIL WORK/CARPENTRY COMPONENT 25 Piece(s) 10 Day(s) 6.4~6.9(650~700) 17.0 M10 20 376-5466 4996620430845 89.8 57 55 142 1 pc.

฿ 153.00

CIVIL WORK/CARPENTRY COMPONENT 25 Piece(s) 10 Day(s) 6.4~6.9(650~700) 17.0 W3/8 20 376-5521 4996620430968 67.6 57 55 92 1 pc.

฿ 134.00

CIVIL WORK/CARPENTRY COMPONENT 30 Piece(s) 19 Day(s) 1.7(180) 13.0 M6 27 376-5539 4996620430814 41.2 42 40 98 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1