(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fastening Anchor "Torque Converter Anchor" (Wedge Type, for Installing Suspended Articles)

Fastening Anchor "Torque Converter Anchor" (Wedge Type, for Installing Suspended Articles)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 85.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AW-3050-BW
AW-4060-BW
SAW-3050-BW
SAW-4060-BW
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Maximum Load Capacity
(kN)
Overall Length
(mm)
Outer Diameter
(mm)
Standard working torque
(N▪m)
Nut Width Across Flats
(mm)
Hole depth
(mm)
Trusco Code JAN Code Mass
(g)
Material Nominal of Hex Nut Screw Nut length
(mm)
Surface Treatment Amount Of Content

฿ 85.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 12 Day(s) Steel 16.9 102 10 25 14 60 310-6705 4996620900362 79.6 Steel W3/8 40 Trivalent Chromate Finish 1 pc.

฿ 176.00

CIVIL WORK/CARPENTRY COMPONENT 25 Piece(s) 1 Day(s) Steel 27.0 131 12 50 19 80 337-6133 4996620901529 172.0 Steel W1/2 50 Trivalent Chromate Finish 1 pc.

฿ 222.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 1 Day(s) Stainless Steel 16.9 101 10 25 14 60 380-1390 4996620170819 78.7 Stainless steel (SUS304 equivalent) W3/8 40 - 1 pc.

฿ 377.00

CIVIL WORK/CARPENTRY COMPONENT 25 Piece(s) 1 Day(s) Stainless Steel 27.0 129 12 50 19 80 380-1403 4996620170826 162.1 Stainless steel (SUS304 equivalent) W1/2 50 - 1 pc.

Basic Specifications

  • Product Type
    Anchor
  • Specifications
    Tightening Method/In Box
  • Amount Of Content
    1 pc.
Part Number
AW-3050-BW
AW-4060-BW
SAW-3050-BW
SAW-4060-BW
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Maximum Load Capacity
(kN)
Overall Length
(mm)
Outer Diameter
(mm)
Standard working torque
(N▪m)
Nut Width Across Flats
(mm)
Hole depth
(mm)
Trusco Code JAN Code Mass
(g)
Material Nominal of Hex Nut Screw Nut length
(mm)
Surface Treatment Amount Of Content

฿ 85.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 12 Day(s) Steel 16.9 102 10 25 14 60 310-6705 4996620900362 79.6 Steel W3/8 40 Trivalent Chromate Finish 1 pc.

฿ 176.00

CIVIL WORK/CARPENTRY COMPONENT 25 Piece(s) 1 Day(s) Steel 27.0 131 12 50 19 80 337-6133 4996620901529 172.0 Steel W1/2 50 Trivalent Chromate Finish 1 pc.

฿ 222.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 1 Day(s) Stainless Steel 16.9 101 10 25 14 60 380-1390 4996620170819 78.7 Stainless steel (SUS304 equivalent) W3/8 40 - 1 pc.

฿ 377.00

CIVIL WORK/CARPENTRY COMPONENT 25 Piece(s) 1 Day(s) Stainless Steel 27.0 129 12 50 19 80 380-1403 4996620170826 162.1 Stainless steel (SUS304 equivalent) W1/2 50 - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Collapse of the dome washer lets you noticed the construction completion through your eyes.
●Follows the tensile force and the expanded part opens.
●The high nut with the window hole can be visually checked the proper screwing amount.

Usage

●For sprinkler mounting etc.

Specification

●Packaged in a box

Warning

●The maximum tensile load is the value at the concrete strength Fc21N/mm2.