(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fastening Anchor "Torque Converter Anchor" (Wedge Type) (TCW-860)

Fastening Anchor "Torque Converter Anchor" (Wedge Type) (TCW-860)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
STCW-1080
STCW-1210
STCW-1212
STCW-1215
STCW-1290
STCW-1612
STCW-860
TCW-1070
TCW-1080
TCW-1080D
TCW-1210
TCW-1210D
TCW-1212
TCW-1212D
TCW-1215
TCW-1215D
TCW-1290
TCW-1290D
TCW-1612
TCW-1612D
TCW-860
TCW-860D
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Maximum Load Capacity
(kN)
Overall Length
(mm)
Nominal of Thread Screw Length
(mm)
Drill Diameter
(mm)
Maximum Mounting Item Thickness
(mm)
Standard working torque
(N▪m)
Maximum Shearing Load
(kN)
Effective embedding depth
(mm)
Trusco Code JAN Code Mass
(g)
Material Surface Treatment Amount Of Content

฿ 119.00

CIVIL WORK/CARPENTRY COMPONENT 30 Piece(s) 12 Day(s) Stainless Steel 16.4 80 M10 37 10 15 30 20.4 40 or more 380-1411 4996620170642 60.1 Stainless steel (SUS304 equivalent) - 1 pc.

฿ 200.00

CIVIL WORK/CARPENTRY COMPONENT 25 Piece(s) 10 Day(s) Stainless Steel 23.0 100 M12 49 12 20 50 28.3 50 or More 380-1420 4996620170673 103.2 Stainless steel (SUS304 equivalent) - 1 pc.

฿ 228.00

CIVIL WORK/CARPENTRY COMPONENT 25 Piece(s) 19 Day(s) Stainless Steel 23.0 120 M12 69 12 40 50 28.3 50 or More 380-1438 4996620170680 117.2 Stainless steel (SUS304 equivalent) - 1 pc.

฿ 269.00

CIVIL WORK/CARPENTRY COMPONENT 25 Piece(s) 10 Day(s) Stainless Steel 23.0 150 M12 99 12 70 50 28.3 50 or More 380-1446 4996620170697 138.2 Stainless steel (SUS304 equivalent) - 1 pc.

฿ 195.00

CIVIL WORK/CARPENTRY COMPONENT 25 Piece(s) 10 Day(s) Stainless Steel 23.0 90 M12 39 12 10 50 28.3 50 or More 380-1454 4996620170666 96.2 Stainless steel (SUS304 equivalent) - 1 pc.

฿ 402.00

CIVIL WORK/CARPENTRY COMPONENT 10 Piece(s) 10 Day(s) Stainless Steel 38.9 120 M16 55 16 15 100 57.5 64 or more 380-1462 4996620170710 221.7 Stainless steel (SUS304 equivalent) - 1 pc.

฿ 73.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 10 Day(s) Stainless Steel 10.3 60 M8 23 8 5 15 11.7 35 or More 380-1471 4996620170611 29.2 Stainless steel (SUS304 equivalent) - 1 pc.

฿ 51.00

CIVIL WORK/CARPENTRY COMPONENT 30 Piece(s) 12 Day(s) Steel / Trivalent Chromate Finish 16.4 70 M10 27 10 5 30 20.4 40 or more 380-1489 4996620170147 55 Steel Trivalent Chromate Finish 1 pc.

฿ 54.00

CIVIL WORK/CARPENTRY COMPONENT 30 Piece(s) 10 Day(s) Steel / Trivalent Chromate Finish 16.4 80 M10 37 10 15 30 20.4 40 or more 310-8058 4996620170192 58.4 Steel Trivalent Chromate Finish 1 pc.

฿ 79.00

CIVIL WORK/CARPENTRY COMPONENT 30 Piece(s) 12 Day(s) Steel Hot-Dip Galvanized Finish 16.4 80 M10 37 10 15 30 20.4 40 or more 380-1497 4996620171427 61 Main Body: Steel, Sleeve: Stainless Steel (SUS304 equivalent) Galvanized Finish 1 pc.

฿ 90.00

CIVIL WORK/CARPENTRY COMPONENT 25 Piece(s) 12 Day(s) Steel / Trivalent Chromate Finish 23.0 100 M12 49 12 20 50 31.8 50 or More 310-8066 4996620170246 102.0 Steel Trivalent Chromate Finish 1 pc.

฿ 116.00

CIVIL WORK/CARPENTRY COMPONENT 25 Piece(s) 12 Day(s) Steel Hot-Dip Galvanized Finish 23.0 100 M12 49 12 20 50 31.8 50 or More 380-1501 4996620171441 106 Main Body: Steel, Sleeve: Stainless Steel (SUS304 equivalent) Galvanized Finish 1 pc.

฿ 109.00

CIVIL WORK/CARPENTRY COMPONENT 25 Piece(s) 12 Day(s) Steel / Trivalent Chromate Finish 23.0 120 M12 69 12 40 50 31.8 50 or More 310-8074 4996620170253 118.6 Steel Trivalent Chromate Finish 1 pc.

฿ 127.00

CIVIL WORK/CARPENTRY COMPONENT 25 Piece(s) 19 Day(s) Steel Hot-Dip Galvanized Finish 23.0 120 M12 69 12 40 50 31.8 50 or More 380-1519 4996620171458 121 Main Body: Steel, Sleeve: Stainless Steel (SUS304 equivalent) Galvanized Finish 1 pc.

฿ 137.00

CIVIL WORK/CARPENTRY COMPONENT 25 Piece(s) 10 Day(s) Steel / Trivalent Chromate Finish 23.0 150 M12 99 12 70 50 31.8 50 or More 310-8228 4996620170260 137.6 Steel Trivalent Chromate Finish 1 pc.

฿ 138.00

CIVIL WORK/CARPENTRY COMPONENT 25 Piece(s) 19 Day(s) Steel Hot-Dip Galvanized Finish 23.0 150 M12 99 12 70 50 31.8 50 or More 380-1527 4996620171465 141 Main Body: Steel, Sleeve: Stainless Steel (SUS304 equivalent) Galvanized Finish 1 pc.

฿ 85.00

CIVIL WORK/CARPENTRY COMPONENT 25 Piece(s) 12 Day(s) Steel / Trivalent Chromate Finish 23.0 90 M12 39 12 10 50 31.8 50 or More 337-6141 4996620170154 96.0 Steel Trivalent Chromate Finish 1 pc.

฿ 114.00

CIVIL WORK/CARPENTRY COMPONENT 25 Piece(s) 10 Day(s) Steel Hot-Dip Galvanized Finish 23.0 90 M12 39 12 10 50 31.8 50 or More 380-1535 4996620171434 99 Main Body: Steel, Sleeve: Stainless Steel (SUS304 equivalent) Galvanized Finish 1 pc.

฿ 202.00

CIVIL WORK/CARPENTRY COMPONENT 10 Piece(s) 12 Day(s) Steel / Trivalent Chromate Finish 38.9 120 M16 55 16 15 100 57.5 64 or more 310-8252 4996620170291 213.5 Steel Trivalent Chromate Finish 1 pc.

฿ 247.00

CIVIL WORK/CARPENTRY COMPONENT 10 Piece(s) 10 Day(s) Steel Hot-Dip Galvanized Finish 38.9 120 M16 55 16 15 100 57.5 64 or more 380-1543 4996620171472 224 Main Body: Steel, Sleeve: Stainless Steel (SUS304 equivalent) Galvanized Finish 1 pc.

฿ 38.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 10 Day(s) Steel / Trivalent Chromate Finish 10.3 60 M8 23 8 5 15 11.7 35 or More 310-8261 4996620170161 27.2 Steel Trivalent Chromate Finish 1 pc.

฿ 48.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 19 Day(s) Steel Hot-Dip Galvanized Finish 10.3 60 M8 23 8 5 15 11.7 35 or More 380-1551 4996620171410 30 Main Body: Steel, Sleeve: Stainless Steel (SUS304 equivalent) Galvanized Finish 1 pc.

Basic Specifications

  • Product Type
    Anchor
  • Specifications
    Tightening Method/In Box
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The extended part opens with pulling force, displaying stable strength via the "follow-up extension function".
· As the body diameter and thread diameter are the same, it can be constructed from the top of the installed object.
[Applications]
· For installing piping ducts, etc.

Part Number
STCW-1080
STCW-1210
STCW-1212
STCW-1215
STCW-1290
STCW-1612
STCW-860
TCW-1070
TCW-1080
TCW-1080D
TCW-1210
TCW-1210D
TCW-1212
TCW-1212D
TCW-1215
TCW-1215D
TCW-1290
TCW-1290D
TCW-1612
TCW-1612D
TCW-860
TCW-860D
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Maximum Load Capacity
(kN)
Overall Length
(mm)
Nominal of Thread Screw Length
(mm)
Drill Diameter
(mm)
Maximum Mounting Item Thickness
(mm)
Standard working torque
(N▪m)
Maximum Shearing Load
(kN)
Effective embedding depth
(mm)
Trusco Code JAN Code Mass
(g)
Material Surface Treatment Amount Of Content

฿ 119.00

CIVIL WORK/CARPENTRY COMPONENT 30 Piece(s) 12 Day(s) Stainless Steel 16.4 80 M10 37 10 15 30 20.4 40 or more 380-1411 4996620170642 60.1 Stainless steel (SUS304 equivalent) - 1 pc.

฿ 200.00

CIVIL WORK/CARPENTRY COMPONENT 25 Piece(s) 10 Day(s) Stainless Steel 23.0 100 M12 49 12 20 50 28.3 50 or More 380-1420 4996620170673 103.2 Stainless steel (SUS304 equivalent) - 1 pc.

฿ 228.00

CIVIL WORK/CARPENTRY COMPONENT 25 Piece(s) 19 Day(s) Stainless Steel 23.0 120 M12 69 12 40 50 28.3 50 or More 380-1438 4996620170680 117.2 Stainless steel (SUS304 equivalent) - 1 pc.

฿ 269.00

CIVIL WORK/CARPENTRY COMPONENT 25 Piece(s) 10 Day(s) Stainless Steel 23.0 150 M12 99 12 70 50 28.3 50 or More 380-1446 4996620170697 138.2 Stainless steel (SUS304 equivalent) - 1 pc.

฿ 195.00

CIVIL WORK/CARPENTRY COMPONENT 25 Piece(s) 10 Day(s) Stainless Steel 23.0 90 M12 39 12 10 50 28.3 50 or More 380-1454 4996620170666 96.2 Stainless steel (SUS304 equivalent) - 1 pc.

฿ 402.00

CIVIL WORK/CARPENTRY COMPONENT 10 Piece(s) 10 Day(s) Stainless Steel 38.9 120 M16 55 16 15 100 57.5 64 or more 380-1462 4996620170710 221.7 Stainless steel (SUS304 equivalent) - 1 pc.

฿ 73.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 10 Day(s) Stainless Steel 10.3 60 M8 23 8 5 15 11.7 35 or More 380-1471 4996620170611 29.2 Stainless steel (SUS304 equivalent) - 1 pc.

฿ 51.00

CIVIL WORK/CARPENTRY COMPONENT 30 Piece(s) 12 Day(s) Steel / Trivalent Chromate Finish 16.4 70 M10 27 10 5 30 20.4 40 or more 380-1489 4996620170147 55 Steel Trivalent Chromate Finish 1 pc.

฿ 54.00

CIVIL WORK/CARPENTRY COMPONENT 30 Piece(s) 10 Day(s) Steel / Trivalent Chromate Finish 16.4 80 M10 37 10 15 30 20.4 40 or more 310-8058 4996620170192 58.4 Steel Trivalent Chromate Finish 1 pc.

฿ 79.00

CIVIL WORK/CARPENTRY COMPONENT 30 Piece(s) 12 Day(s) Steel Hot-Dip Galvanized Finish 16.4 80 M10 37 10 15 30 20.4 40 or more 380-1497 4996620171427 61 Main Body: Steel, Sleeve: Stainless Steel (SUS304 equivalent) Galvanized Finish 1 pc.

฿ 90.00

CIVIL WORK/CARPENTRY COMPONENT 25 Piece(s) 12 Day(s) Steel / Trivalent Chromate Finish 23.0 100 M12 49 12 20 50 31.8 50 or More 310-8066 4996620170246 102.0 Steel Trivalent Chromate Finish 1 pc.

฿ 116.00

CIVIL WORK/CARPENTRY COMPONENT 25 Piece(s) 12 Day(s) Steel Hot-Dip Galvanized Finish 23.0 100 M12 49 12 20 50 31.8 50 or More 380-1501 4996620171441 106 Main Body: Steel, Sleeve: Stainless Steel (SUS304 equivalent) Galvanized Finish 1 pc.

฿ 109.00

CIVIL WORK/CARPENTRY COMPONENT 25 Piece(s) 12 Day(s) Steel / Trivalent Chromate Finish 23.0 120 M12 69 12 40 50 31.8 50 or More 310-8074 4996620170253 118.6 Steel Trivalent Chromate Finish 1 pc.

฿ 127.00

CIVIL WORK/CARPENTRY COMPONENT 25 Piece(s) 19 Day(s) Steel Hot-Dip Galvanized Finish 23.0 120 M12 69 12 40 50 31.8 50 or More 380-1519 4996620171458 121 Main Body: Steel, Sleeve: Stainless Steel (SUS304 equivalent) Galvanized Finish 1 pc.

฿ 137.00

CIVIL WORK/CARPENTRY COMPONENT 25 Piece(s) 10 Day(s) Steel / Trivalent Chromate Finish 23.0 150 M12 99 12 70 50 31.8 50 or More 310-8228 4996620170260 137.6 Steel Trivalent Chromate Finish 1 pc.

฿ 138.00

CIVIL WORK/CARPENTRY COMPONENT 25 Piece(s) 19 Day(s) Steel Hot-Dip Galvanized Finish 23.0 150 M12 99 12 70 50 31.8 50 or More 380-1527 4996620171465 141 Main Body: Steel, Sleeve: Stainless Steel (SUS304 equivalent) Galvanized Finish 1 pc.

฿ 85.00

CIVIL WORK/CARPENTRY COMPONENT 25 Piece(s) 12 Day(s) Steel / Trivalent Chromate Finish 23.0 90 M12 39 12 10 50 31.8 50 or More 337-6141 4996620170154 96.0 Steel Trivalent Chromate Finish 1 pc.

฿ 114.00

CIVIL WORK/CARPENTRY COMPONENT 25 Piece(s) 10 Day(s) Steel Hot-Dip Galvanized Finish 23.0 90 M12 39 12 10 50 31.8 50 or More 380-1535 4996620171434 99 Main Body: Steel, Sleeve: Stainless Steel (SUS304 equivalent) Galvanized Finish 1 pc.

฿ 202.00

CIVIL WORK/CARPENTRY COMPONENT 10 Piece(s) 12 Day(s) Steel / Trivalent Chromate Finish 38.9 120 M16 55 16 15 100 57.5 64 or more 310-8252 4996620170291 213.5 Steel Trivalent Chromate Finish 1 pc.

฿ 247.00

CIVIL WORK/CARPENTRY COMPONENT 10 Piece(s) 10 Day(s) Steel Hot-Dip Galvanized Finish 38.9 120 M16 55 16 15 100 57.5 64 or more 380-1543 4996620171472 224 Main Body: Steel, Sleeve: Stainless Steel (SUS304 equivalent) Galvanized Finish 1 pc.

฿ 38.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 10 Day(s) Steel / Trivalent Chromate Finish 10.3 60 M8 23 8 5 15 11.7 35 or More 310-8261 4996620170161 27.2 Steel Trivalent Chromate Finish 1 pc.

฿ 48.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 19 Day(s) Steel Hot-Dip Galvanized Finish 10.3 60 M8 23 8 5 15 11.7 35 or More 380-1551 4996620171410 30 Main Body: Steel, Sleeve: Stainless Steel (SUS304 equivalent) Galvanized Finish 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1