(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"Machine Holder for CT Anchor" (for Electric Tools) (GT3030HSDS)

"Machine Holder for CT Anchor" (for Electric Tools) (GT3030HSDS)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CT-30HSDS
GT3030HSDS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Trusco Code JAN Code Compatible Size (screw thread) Compatible CT Anchor Amount Of Content

฿ 635.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 10 Day(s) 160 309-4278 4996620500098 M10, W3/8 (S)CT-1040(BT)・(S)CT-3040(BT)・GT-3040 1 pc.

฿ 651.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 10 Day(s) 145 309-5304 4996620502320 W3/8 GT-3030(BT)・SGT-3030 1 pc.

Basic Specifications

  • Product Type
    Anchor
  • Other
    Option
  • Mass(g)
    120
  • Features
    A dedicated driving rod to drive CT anchors safely and securely (for electric tools). A lot of anchors can be driven in a short time by attaching this to an electric tool.
  • Application
    CT Anchor construction using electric tools.
  • Material
    Steel
  • Specifications
    Transparent cylinder included. SDS shank.
  • Amount Of Content
    1 pc.
Part Number
CT-30HSDS
GT3030HSDS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Trusco Code JAN Code Compatible Size (screw thread) Compatible CT Anchor Amount Of Content

฿ 635.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 10 Day(s) 160 309-4278 4996620500098 M10, W3/8 (S)CT-1040(BT)・(S)CT-3040(BT)・GT-3040 1 pc.

฿ 651.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 10 Day(s) 145 309-5304 4996620502320 W3/8 GT-3030(BT)・SGT-3030 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1