(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"Hand Holder for CT Anchor" (Hand-Operated) (CT-20H)

"Hand Holder for CT Anchor" (Hand-Operated) (CT-20H)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CT-20H
CT-25H
CT-30H
CT-40H
CT-50H
GT-3030H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Nominal of Thread Trusco Code JAN Code Mass
(g)
Compatible CT Anchor Amount Of Content

฿ 258.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 1 Day(s) 145 M6, W1/4 294-0981 4996620500173 90 (S)CT-625(BT)・CT-2025 1 pc.

฿ 311.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 1 Day(s) 150 M8, W5/16 294-0990 4996620500180 130 (S)CT-830(BT)・(S)CT-2530 1 pc.

฿ 374.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) Same day 160 M10, W3/8 294-1007 4996620505130 180 (S)CT-1040(BT)・(S)CT-3040(BT)・GT-3040 1 pc.

฿ 460.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) Same day 155 M12, W1/2 294-1015 4996620505147 260 (S)CT-1250(BT)・(S)CT-4050(BT) 1 pc.

฿ 631.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) Same day 170 M16, W5/8 309-4286 4996620500210 410 CT-1660(BT)・CT-5060 1 pc.

฿ 374.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 1 Day(s) 145 W3/8 309-5291 4996620505215 170 GT-3030(BT)・SGT-3030 1 pc.

Basic Specifications

  • Product Type
    Anchor
  • Other
    Option
  • Features
    A dedicated driving rod to drive CT anchors safely and securely.
  • Application
    CT anchor operation.
  • Material
    Steel
  • Specifications
    Transparent cylinder included
  • Amount Of Content
    1 pc.
Part Number
CT-20H
CT-25H
CT-30H
CT-40H
CT-50H
GT-3030H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Nominal of Thread Trusco Code JAN Code Mass
(g)
Compatible CT Anchor Amount Of Content

฿ 258.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 1 Day(s) 145 M6, W1/4 294-0981 4996620500173 90 (S)CT-625(BT)・CT-2025 1 pc.

฿ 311.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 1 Day(s) 150 M8, W5/16 294-0990 4996620500180 130 (S)CT-830(BT)・(S)CT-2530 1 pc.

฿ 374.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) Same day 160 M10, W3/8 294-1007 4996620505130 180 (S)CT-1040(BT)・(S)CT-3040(BT)・GT-3040 1 pc.

฿ 460.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) Same day 155 M12, W1/2 294-1015 4996620505147 260 (S)CT-1250(BT)・(S)CT-4050(BT) 1 pc.

฿ 631.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) Same day 170 M16, W5/8 309-4286 4996620500210 410 CT-1660(BT)・CT-5060 1 pc.

฿ 374.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 1 Day(s) 145 W3/8 309-5291 4996620505215 170 GT-3030(BT)・SGT-3030 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The special driving bar for a safe and proper construction of sea anchor.

Materials

●Steel