(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Main unit driving anchor, grip anchor, steel

Main unit driving anchor, grip anchor, steel

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 12.86 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GA-8M
GA-10M
GA-12M
GA-16M
GA-25
GA-30
GA-40
GA-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Load Capacity
(kN)
Overall Length
(mm)
Nominal of Thread Screw Length
(mm)
Outer Diameter
(mm)
Drill Diameter
(mm)
Trusco Code JAN Code Mass
(g)
Amount Of Content

฿ 16.00

CIVIL WORK/CARPENTRY COMPONENT 100 Piece(s) Same day 12.7 35 M8 13 12 12.5 132-7470 4996620120029 24.8 1 pc.

฿ 12.86

CIVIL WORK/CARPENTRY COMPONENT 100 Piece(s) Same day 14.9 40 M10 15 14 14.5 132-7488 4996620120043 35.6 1 pc.

฿ 29.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) Same day 25.5 50 M12 20 17.3 18.0 132-7496 4996620120074 68.9 1 pc.

฿ 79.00

CIVIL WORK/CARPENTRY COMPONENT 25 Piece(s) 1 Day(s) 33.3 60 M16 25 21.5 22.0 132-7500 4996620120098 122.1 1 pc.

฿ 13.00

CIVIL WORK/CARPENTRY COMPONENT 100 Piece(s) 40 Day(s) 12.7 35 W5/16 13 12 12.5 132-7518 4996620120173 25.3 1 pc.

฿ 12.86

CIVIL WORK/CARPENTRY COMPONENT 100 Piece(s) 40 Day(s) 14.9 40 W3/8 15 14 14.5 132-7526 4996620120197 37.4 1 pc.

฿ 16.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 40 Day(s) 25.5 50 W1/2 20 17.3 18.0 132-7534 4996620120234 66.7 1 pc.

฿ 79.00

CIVIL WORK/CARPENTRY COMPONENT 25 Piece(s) 12 Day(s) 33.3 60 W5/8 25 21.5 22.0 132-7542 4996620120265 122.6 1 pc.

Basic Specifications

  • Product Type
    Anchor
  • Details Type
    Steel
  • Features
    Construction surface is flat so the anchor does not become an obstruction even after equipment (facility) is removed.
  • Application
    For light ceiling construction, temporary scaffolding installation, concrete formwork construction, wiring/piping suspending fittings, etc.
  • Material
    Steel
  • Specifications
    In Box
  • Surface Treatment
    Trivalent Chromate Finish
  • Amount Of Content
    1 pc.
Part Number
GA-8M
GA-10M
GA-12M
GA-16M
GA-25
GA-30
GA-40
GA-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Load Capacity
(kN)
Overall Length
(mm)
Nominal of Thread Screw Length
(mm)
Outer Diameter
(mm)
Drill Diameter
(mm)
Trusco Code JAN Code Mass
(g)
Amount Of Content

฿ 16.00

CIVIL WORK/CARPENTRY COMPONENT 100 Piece(s) Same day 12.7 35 M8 13 12 12.5 132-7470 4996620120029 24.8 1 pc.

฿ 12.86

CIVIL WORK/CARPENTRY COMPONENT 100 Piece(s) Same day 14.9 40 M10 15 14 14.5 132-7488 4996620120043 35.6 1 pc.

฿ 29.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) Same day 25.5 50 M12 20 17.3 18.0 132-7496 4996620120074 68.9 1 pc.

฿ 79.00

CIVIL WORK/CARPENTRY COMPONENT 25 Piece(s) 1 Day(s) 33.3 60 M16 25 21.5 22.0 132-7500 4996620120098 122.1 1 pc.

฿ 13.00

CIVIL WORK/CARPENTRY COMPONENT 100 Piece(s) 40 Day(s) 12.7 35 W5/16 13 12 12.5 132-7518 4996620120173 25.3 1 pc.

฿ 12.86

CIVIL WORK/CARPENTRY COMPONENT 100 Piece(s) 40 Day(s) 14.9 40 W3/8 15 14 14.5 132-7526 4996620120197 37.4 1 pc.

฿ 16.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 40 Day(s) 25.5 50 W1/2 20 17.3 18.0 132-7534 4996620120234 66.7 1 pc.

฿ 79.00

CIVIL WORK/CARPENTRY COMPONENT 25 Piece(s) 12 Day(s) 33.3 60 W5/8 25 21.5 22.0 132-7542 4996620120265 122.6 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the construction surface becomes flat, the anchor does not interfere even after removing the machine (equipment).

Usage

●For light gauge steel framing construction, installation of temporary scaffolding, concrete formwork construction, installation of wiring/piping hanging metal fittings, etc.

Specification

●Packaged in a box

Materials

●Steel 
●Surface Treatment: Trivalent Chromate Treatment

Warning

●The maximum tensile load is the value at the concrete strength Fc21N/mm2.
●A special hand holder is required for construction.