(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Holder for Grip Anchor (GA-40H)

Hand Holder for Grip Anchor (GA-40H)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GA-25H
GA-30H
GA-40H
GA-50H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Nominal of Thread Trusco Code JAN Code Mass
(g)
Compatible Grip Anchor Amount Of Content

฿ 311.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 1 Day(s) 140 M8, W5/16 294-1627 4996620505024 120 (S)GA-8M、GA-25、GA-8MBT、GA-25BT 1 pc.

฿ 374.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) Same day 145 M10, W3/8 294-1635 4996620505031 160 (S)GA-10M、(S)GA-30、GA-10MBT、GA-30BT 1 pc.

฿ 448.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 1 Day(s) 140 M12, W1/2 294-1643 4996620505048 250 (S)GA-12M、(S)GA-40、GA-12MBT、GA-40BT 1 pc.

฿ 631.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 1 Day(s) 150 M16, W5/8 309-5282 4996620500333 370 (S)GA-16M、GA-16MBT、GA-50、GA-50BT 1 pc.

Basic Specifications

  • Product Type
    Anchor
  • Other
    Option
  • Features
    It is a driving stick for safely and securely constructing grip anchors.
  • Application
    For constructing grip anchors.
  • Material
    Steel
  • Specifications
    Transparent cylinder included
  • Amount Of Content
    1 pc.
Part Number
GA-25H
GA-30H
GA-40H
GA-50H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Nominal of Thread Trusco Code JAN Code Mass
(g)
Compatible Grip Anchor Amount Of Content

฿ 311.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 1 Day(s) 140 M8, W5/16 294-1627 4996620505024 120 (S)GA-8M、GA-25、GA-8MBT、GA-25BT 1 pc.

฿ 374.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) Same day 145 M10, W3/8 294-1635 4996620505031 160 (S)GA-10M、(S)GA-30、GA-10MBT、GA-30BT 1 pc.

฿ 448.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 1 Day(s) 140 M12, W1/2 294-1643 4996620505048 250 (S)GA-12M、(S)GA-40、GA-12MBT、GA-40BT 1 pc.

฿ 631.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 1 Day(s) 150 M16, W5/8 309-5282 4996620500333 370 (S)GA-16M、GA-16MBT、GA-50、GA-50BT 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the construction surface becomes flat, the anchor does not interfere even after removing the machine (equipment).
●Special driving bar for constructing a grip anchor safely and properly.

Usage

●For construction of grip anchors.

Specification

●Packaged in a box
●Packaged in a transparent bag

Materials

●Steel

Warning

●The maximum tensile load is the value at the concrete strength Fc21N/mm2.
●A special hand holder is required for construction.