(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Core Rod Driven Anchor, All Anchor, Steel, Stainless Steel

Core Rod Driven Anchor, All Anchor, Steel, Stainless Steel

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 16.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
C-1010
C-1012
C-1015
C-1050
C-1060
C-1070
C-1080
C-1090
C-1210
C-1212
C-1215
C-1280
C-1290
C-1610
C-1612
C-1619
C-1680
C-2010
C-2013
C-2015
C-2019
C-2023
C-645
C-660
C-810
C-840
C-850
C-860
C-870
C-890
SC-1010
SC-1012
SC-1015
SC-1050
SC-1060
SC-1070
SC-1080
SC-1090
SC-1210
SC-1212
SC-1215
SC-1260
SC-1270
SC-1280
SC-1290
SC-1610
SC-1612
SC-1615
SC-1619
SC-1680
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Maximum Load Capacity
(kN)
Pilot Hole Dia.
(mm)
Overall Length
(mm)
Nominal of Thread Screw Length
(mm)
Mounted thickness
(mm)
Trusco Code JAN Code Mass
(g)
Material Embedding depth
(mm)
Surface Treatment Note Amount Of Content

฿ 50.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) Same day Steel 10.2 10.5 100 M10 30 1~46 309-4251 4996620100212 64.3 Steel 40 Trivalent Chromate Finish Orders accepted at 50 increments. 1 pc.

฿ 61.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 40 Day(s) Steel 10.2 10.5 120 M10 30 1~66 376-5261 4996620100236 76.3 Steel 40 Trivalent Chromate Finish Orders accepted at 50 increments. 1 pc.

฿ 115.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 12 Day(s) Steel 10.2 10.5 150 M10 30 1~96 376-5270 4996620100267 95.4 Steel 40 Trivalent Chromate Finish Orders accepted at 50 increments. 1 pc.

฿ 23.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 1 Day(s) Steel 7.2 10.5 50 M10 20 1–6 132-8891 4996620100137 36.0 Steel 30 Trivalent Chromate Finish Orders accepted at 50 increments. 1 pc.

฿ 27.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 1 Day(s) Steel 10.2 10.5 60 M10 25 1–6 132-8905 4996620100151 41.7 Steel 40 Trivalent Chromate Finish Orders accepted at 50 increments. 1 pc.

฿ 32.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) Same day Steel 10.2 10.5 70 M10 25 1–16 309-9482 4996620142106 46.7 Steel 40 Trivalent Chromate Finish Orders accepted at 50 increments. 1 pc.

฿ 33.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 40 Day(s) Steel 10.2 10.5 80 M10 25 1~26 132-8913 4996620100175 53.7 Steel 40 Trivalent Chromate Finish Orders accepted at 50 increments. 1 pc.

฿ 40.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 1 Day(s) Steel 10.2 10.5 90 M10 30 1~36 132-8921 4996620100199 58.3 Steel 40 Trivalent Chromate Finish - 1 pc.

฿ 57.00

CIVIL WORK/CARPENTRY COMPONENT 30 Piece(s) Same day Steel 17.1 12.7 100 M12 40 1~36 132-8964 4996620100359 96.6 Steel 50 Trivalent Chromate Finish - 1 pc.

฿ 78.00

CIVIL WORK/CARPENTRY COMPONENT 30 Piece(s) Same day Steel 17.1 12.7 120 M12 50 1~56 132-8972 4996620100373 114.2 Steel 50 Trivalent Chromate Finish Orders are possible in 30 piece increments. 1 pc.

฿ 104.00

CIVIL WORK/CARPENTRY COMPONENT 30 Piece(s) 1 Day(s) Steel 17.1 12.7 150 M12 50 1~86 309-4260 4996620100397 135.7 Steel 50 Trivalent Chromate Finish Orders are possible in 30 piece increments. 1 pc.

฿ 45.00

CIVIL WORK/CARPENTRY COMPONENT 30 Piece(s) 1 Day(s) Steel 17.1 12.7 80 M12 25 1–16 311-0681 4996620142199 82.1 Steel 50 Trivalent Chromate Finish - 1 pc.

฿ 49.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) Same day Steel 17.1 12.7 90 M12 30 1~26 132-8956 4996620100335 89.0 Steel 50 Trivalent Chromate Finish - 1 pc.

฿ 84.00

CIVIL WORK/CARPENTRY COMPONENT 15 Piece(s) 1 Day(s) Steel 29.9 17.0 100 M16 40 1–20 132-8981 4996620100472 178.8 Steel 60 Trivalent Chromate Finish Orders can be placed in units of 15 pieces. 1 pc.

฿ 150.00

CIVIL WORK/CARPENTRY COMPONENT 15 Piece(s) 1 Day(s) Steel 29.9 17.0 120 M16 40 1~40 132-8999 4996620100496 207.3 Steel 60 Trivalent Chromate Finish - 1 pc.

฿ 227.38

CIVIL WORK/CARPENTRY COMPONENT 15 Piece(s) 40 Day(s) Steel 29.9 17.0 190 M16 50 1~110 376-5288 4996620100533 318.0 Steel 60 Trivalent Chromate Finish Orders can be placed in units of 15 pieces. 1 pc.

฿ 102.29

CIVIL WORK/CARPENTRY COMPONENT 15 Piece(s) 1 Day(s) Steel 21.5 17.0 80 M16 30 1–10 132-9014 4996620100458 151.8 Steel 50 Trivalent Chromate Finish Orders can be placed in units of 15 pieces. 1 pc.

฿ 203.17

CIVIL WORK/CARPENTRY COMPONENT 10 Piece(s) 40 Day(s) Steel 29.4 21.5 100 M20 40 1~15 376-5296 4996620100595 298.7 Steel 60 Trivalent Chromate Finish Orders can be accepted in units of 10 pieces. 1 pc.

฿ 287.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) Same day Steel 41.4 21.5 130 M20 50 1~25 132-9022 4996620100618 367.3 Steel 80 Trivalent Chromate Finish Orders can be accepted in units of 10 pieces. 1 pc.

฿ 304.57

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) Same day Steel 41.4 21.5 150 M20 50 1 to 45 132-9031 4996620100632 419.2 Steel 80 Trivalent Chromate Finish - 1 pc.

฿ 361.43

CIVIL WORK/CARPENTRY COMPONENT 10 Piece(s) 1 Day(s) Steel 41.4 21.5 190 M20 50 1~85 132-9049 4996620100656 500.7 Steel 80 Trivalent Chromate Finish - 1 pc.

฿ 463.08

CIVIL WORK/CARPENTRY COMPONENT 10 Piece(s) 40 Day(s) Steel 41.4 21.5 230 M20 50 1~125 376-5300 4996620100670 600.1 Steel 80 Trivalent Chromate Finish Orders can be accepted in units of 10 pieces. 1 pc.

฿ 21.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 1 Day(s) Steel 3.9 6.4 45 M6 15 1–5 132-8841 4996620100014 10.5 Steel 30 Trivalent Chromate Finish Orders accepted at 50 increments. 1 pc.

฿ 20.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 40 Day(s) Steel 3.9 6.4 60 M6 20 1–20 132-8859 4996620100038 14.7 Steel 30 Trivalent Chromate Finish Orders accepted at 50 increments. 1 pc.

฿ 61.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) Same day Steel 6.5 8.5 100 M8 35 1~55 376-5318 4996620101899 40.6 Steel 35 Trivalent Chromate Finish Orders accepted at 50 increments. 1 pc.

฿ 20.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 40 Day(s) Steel 4.9 8.5 40 M8 15 1–5 376-5326 4996620100052 19.3 Steel 25 Trivalent Chromate Finish Orders accepted at 50 increments. 1 pc.

฿ 16.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 1 Day(s) Steel 6.5 8.5 50 M8 20 1–5 132-8867 4996620100076 22.4 Steel 35 Trivalent Chromate Finish Orders accepted at 50 increments. 1 pc.

฿ 32.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 10 Day(s) Steel 6.5 8.5 60 M8 20 1~15 376-5334 4996620142052 26.1 Steel 35 Trivalent Chromate Finish Orders accepted at 50 increments. 1 pc.

฿ 32.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) Same day Steel 6.5 8.5 70 M8 25 1~25 132-8875 4996620100090 28.7 Steel 35 Trivalent Chromate Finish - 1 pc.

฿ 37.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 1 Day(s) Steel 6.5 8.5 90 M8 25 1 to 45 132-8883 4996620100113 36.3 Steel 35 Trivalent Chromate Finish Orders accepted at 50 increments. 1 pc.

฿ 195.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 1 Day(s) Stainless Steel 10.2 10.5 100 M10 30 1~46 309-5606 4996620103145 64.9 Stainless steel (SUS304 equivalent) 40 - Orders accepted at 50 increments. 1 pc.

฿ 227.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 19 Day(s) Stainless Steel 10.2 10.5 120 M10 30 1~66 376-5580 4996620103152 77.6 Stainless steel (SUS304 equivalent) 40 - Orders accepted at 50 increments. 1 pc.

฿ 287.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 12 Day(s) Stainless Steel 10.2 10.5 150 M10 30 1~96 376-5598 4996620103312 95.6 Stainless steel (SUS304 equivalent) 40 - Orders accepted at 50 increments. 1 pc.

฿ 102.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 1 Day(s) Stainless Steel 7.2 10.5 50 M10 20 1–6 132-9162 4996620103107 35.3 Stainless steel (SUS304 equivalent) 30 - Orders accepted at 50 increments. 1 pc.

฿ 102.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 1 Day(s) Stainless Steel 10.2 10.5 60 M10 25 1–6 132-9171 4996620103114 40.2 Stainless steel (SUS304 equivalent) 40 - - 1 pc.

฿ 127.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 10 Day(s) Stainless Steel 10.2 10.5 70 M10 25 1–16 309-5720 4996620103091 45.9 Stainless steel (SUS304 equivalent) 40 - Orders accepted at 50 increments. 1 pc.

฿ 143.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 10 Day(s) Stainless Steel 10.2 10.5 80 M10 25 1~26 132-9189 4996620103121 50.9 Stainless steel (SUS304 equivalent) 40 - Orders accepted at 50 increments. 1 pc.

฿ 164.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 10 Day(s) Stainless Steel 10.2 10.5 90 M10 30 1~36 132-9197 4996620103138 59.4 Stainless steel (SUS304 equivalent) 40 - Orders accepted at 50 increments. 1 pc.

฿ 258.00

CIVILWORK/CARPENTRYCOMPONENT 1 Piece(s) Same day Stainless Steel 17.1 12.7 100 M12 40 1~36 132-9235 4996620103220 97.9 Stainless steel (SUS304 equivalent) 50 - - 1 pc.

฿ 316.00

CIVIL WORK/CARPENTRY COMPONENT 30 Piece(s) 1 Day(s) Stainless Steel 17.1 12.7 120 M12 50 1~56 132-9243 4996620103237 116.0 Stainless steel (SUS304 equivalent) 50 - Orders are possible in 30 piece increments. 1 pc.

฿ 369.00

CIVIL WORK/CARPENTRY COMPONENT 30 Piece(s) 1 Day(s) Stainless Steel 17.1 12.7 150 M12 50 1~86 309-5738 4996620103244 140.5 Stainless steel (SUS304 equivalent) 50 - Orders are possible in 30 piece increments. 1 pc.

฿ 167.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) Same day Stainless Steel 13.9 12.7 60 M12 20 1–6 132-9201 4996620103190 67.0 Stainless steel (SUS304 equivalent) 40 - Orders are possible in 30 piece increments. 1 pc.

฿ 173.00

CIVIL WORK/CARPENTRY COMPONENT 30 Piece(s) 10 Day(s) Stainless Steel 17.1 12.7 70 M12 25 1–6 132-9219 4996620103206 47.8 Stainless steel (SUS304 equivalent) 50 - Orders are possible in 30 piece increments. 1 pc.

฿ 219.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) Same day Stainless Steel 17.1 12.7 80 M12 25 1–16 309-5746 4996620103183 82.5 Stainless steel (SUS304 equivalent) 50 - Orders are possible in 30 piece increments. 1 pc.

฿ 221.00

CIVIL WORK/CARPENTRY COMPONENT 30 Piece(s) 10 Day(s) Stainless Steel 17.1 12.7 90 M12 30 1~26 132-9227 4996620103213 90.7 Stainless steel (SUS304 equivalent) 50 - Orders are possible in 30 piece increments. 1 pc.

฿ 443.00

CIVIL WORK/CARPENTRY COMPONENT 15 Piece(s) 10 Day(s) Stainless Steel 29.9 17.0 100 M16 40 1–20 132-9251 4996620103275 179.5 Stainless steel (SUS304 equivalent) 60 - Orders can be placed in units of 15 pieces. 1 pc.

฿ 521.00

CIVIL WORK/CARPENTRY COMPONENT 15 Piece(s) 10 Day(s) Stainless Steel 29.9 17.0 120 M16 40 1~40 132-9260 4996620103282 211.4 Stainless steel (SUS304 equivalent) 60 - Orders can be placed in units of 15 pieces. 1 pc.

฿ 621.00

CIVIL WORK/CARPENTRY COMPONENT 15 Piece(s) 12 Day(s) Stainless Steel 29.9 17.0 150 M16 50 1~70 132-9278 4996620103299 259.3 Stainless steel (SUS304 equivalent) 60 - Orders can be placed in units of 15 pieces. 1 pc.

฿ 958.00

CIVIL WORK/CARPENTRY COMPONENT 15 Piece(s) 12 Day(s) Stainless Steel 29.9 17.0 190 M16 50 1~110 376-5601 4996620103305 320.3 Stainless steel (SUS304 equivalent) 60 - Orders can be placed in units of 15 pieces. 1 pc.

฿ 392.00

CIVIL WORK/CARPENTRY COMPONENT 15 Piece(s) 10 Day(s) Stainless Steel 21.5 17.0 80 M16 30 1–10 132-9286 4996620103268 154.5 Stainless steel (SUS304 equivalent) 50 - Orders can be placed in units of 15 pieces. 1 pc.

Basic Specifications

  • Product Type
    Anchor
  • Features
    Nut tightening type makes removal possible. Since implementation requires nothing more than hammering in a core bar, completion of implementation can be confirmed at a glance. Since the body and threads are the same diameter, drilling into concrete can be done with a small diameter. Implementation can be directly performed from the mounting part.
  • Application
    For construction work, civil engineering works, electrical work, mechanical construction, etc.
  • Specifications
    In Box
  • Amount Of Content
    1 pc.
Part Number
C-1010
C-1012
C-1015
C-1050
C-1060
C-1070
C-1080
C-1090
C-1210
C-1212
C-1215
C-1280
C-1290
C-1610
C-1612
C-1619
C-1680
C-2010
C-2013
C-2015
C-2019
C-2023
C-645
C-660
C-810
C-840
C-850
C-860
C-870
C-890
SC-1010
SC-1012
SC-1015
SC-1050
SC-1060
SC-1070
SC-1080
SC-1090
SC-1210
SC-1212
SC-1215
SC-1260
SC-1270
SC-1280
SC-1290
SC-1610
SC-1612
SC-1615
SC-1619
SC-1680
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Maximum Load Capacity
(kN)
Pilot Hole Dia.
(mm)
Overall Length
(mm)
Nominal of Thread Screw Length
(mm)
Mounted thickness
(mm)
Trusco Code JAN Code Mass
(g)
Material Embedding depth
(mm)
Surface Treatment Note Amount Of Content

฿ 50.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) Same day Steel 10.2 10.5 100 M10 30 1~46 309-4251 4996620100212 64.3 Steel 40 Trivalent Chromate Finish Orders accepted at 50 increments. 1 pc.

฿ 61.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 40 Day(s) Steel 10.2 10.5 120 M10 30 1~66 376-5261 4996620100236 76.3 Steel 40 Trivalent Chromate Finish Orders accepted at 50 increments. 1 pc.

฿ 115.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 12 Day(s) Steel 10.2 10.5 150 M10 30 1~96 376-5270 4996620100267 95.4 Steel 40 Trivalent Chromate Finish Orders accepted at 50 increments. 1 pc.

฿ 23.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 1 Day(s) Steel 7.2 10.5 50 M10 20 1–6 132-8891 4996620100137 36.0 Steel 30 Trivalent Chromate Finish Orders accepted at 50 increments. 1 pc.

฿ 27.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 1 Day(s) Steel 10.2 10.5 60 M10 25 1–6 132-8905 4996620100151 41.7 Steel 40 Trivalent Chromate Finish Orders accepted at 50 increments. 1 pc.

฿ 32.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) Same day Steel 10.2 10.5 70 M10 25 1–16 309-9482 4996620142106 46.7 Steel 40 Trivalent Chromate Finish Orders accepted at 50 increments. 1 pc.

฿ 33.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 40 Day(s) Steel 10.2 10.5 80 M10 25 1~26 132-8913 4996620100175 53.7 Steel 40 Trivalent Chromate Finish Orders accepted at 50 increments. 1 pc.

฿ 40.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 1 Day(s) Steel 10.2 10.5 90 M10 30 1~36 132-8921 4996620100199 58.3 Steel 40 Trivalent Chromate Finish - 1 pc.

฿ 57.00

CIVIL WORK/CARPENTRY COMPONENT 30 Piece(s) Same day Steel 17.1 12.7 100 M12 40 1~36 132-8964 4996620100359 96.6 Steel 50 Trivalent Chromate Finish - 1 pc.

฿ 78.00

CIVIL WORK/CARPENTRY COMPONENT 30 Piece(s) Same day Steel 17.1 12.7 120 M12 50 1~56 132-8972 4996620100373 114.2 Steel 50 Trivalent Chromate Finish Orders are possible in 30 piece increments. 1 pc.

฿ 104.00

CIVIL WORK/CARPENTRY COMPONENT 30 Piece(s) 1 Day(s) Steel 17.1 12.7 150 M12 50 1~86 309-4260 4996620100397 135.7 Steel 50 Trivalent Chromate Finish Orders are possible in 30 piece increments. 1 pc.

฿ 45.00

CIVIL WORK/CARPENTRY COMPONENT 30 Piece(s) 1 Day(s) Steel 17.1 12.7 80 M12 25 1–16 311-0681 4996620142199 82.1 Steel 50 Trivalent Chromate Finish - 1 pc.

฿ 49.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) Same day Steel 17.1 12.7 90 M12 30 1~26 132-8956 4996620100335 89.0 Steel 50 Trivalent Chromate Finish - 1 pc.

฿ 84.00

CIVIL WORK/CARPENTRY COMPONENT 15 Piece(s) 1 Day(s) Steel 29.9 17.0 100 M16 40 1–20 132-8981 4996620100472 178.8 Steel 60 Trivalent Chromate Finish Orders can be placed in units of 15 pieces. 1 pc.

฿ 150.00

CIVIL WORK/CARPENTRY COMPONENT 15 Piece(s) 1 Day(s) Steel 29.9 17.0 120 M16 40 1~40 132-8999 4996620100496 207.3 Steel 60 Trivalent Chromate Finish - 1 pc.

฿ 227.38

CIVIL WORK/CARPENTRY COMPONENT 15 Piece(s) 40 Day(s) Steel 29.9 17.0 190 M16 50 1~110 376-5288 4996620100533 318.0 Steel 60 Trivalent Chromate Finish Orders can be placed in units of 15 pieces. 1 pc.

฿ 102.29

CIVIL WORK/CARPENTRY COMPONENT 15 Piece(s) 1 Day(s) Steel 21.5 17.0 80 M16 30 1–10 132-9014 4996620100458 151.8 Steel 50 Trivalent Chromate Finish Orders can be placed in units of 15 pieces. 1 pc.

฿ 203.17

CIVIL WORK/CARPENTRY COMPONENT 10 Piece(s) 40 Day(s) Steel 29.4 21.5 100 M20 40 1~15 376-5296 4996620100595 298.7 Steel 60 Trivalent Chromate Finish Orders can be accepted in units of 10 pieces. 1 pc.

฿ 287.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) Same day Steel 41.4 21.5 130 M20 50 1~25 132-9022 4996620100618 367.3 Steel 80 Trivalent Chromate Finish Orders can be accepted in units of 10 pieces. 1 pc.

฿ 304.57

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) Same day Steel 41.4 21.5 150 M20 50 1 to 45 132-9031 4996620100632 419.2 Steel 80 Trivalent Chromate Finish - 1 pc.

฿ 361.43

CIVIL WORK/CARPENTRY COMPONENT 10 Piece(s) 1 Day(s) Steel 41.4 21.5 190 M20 50 1~85 132-9049 4996620100656 500.7 Steel 80 Trivalent Chromate Finish - 1 pc.

฿ 463.08

CIVIL WORK/CARPENTRY COMPONENT 10 Piece(s) 40 Day(s) Steel 41.4 21.5 230 M20 50 1~125 376-5300 4996620100670 600.1 Steel 80 Trivalent Chromate Finish Orders can be accepted in units of 10 pieces. 1 pc.

฿ 21.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 1 Day(s) Steel 3.9 6.4 45 M6 15 1–5 132-8841 4996620100014 10.5 Steel 30 Trivalent Chromate Finish Orders accepted at 50 increments. 1 pc.

฿ 20.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 40 Day(s) Steel 3.9 6.4 60 M6 20 1–20 132-8859 4996620100038 14.7 Steel 30 Trivalent Chromate Finish Orders accepted at 50 increments. 1 pc.

฿ 61.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) Same day Steel 6.5 8.5 100 M8 35 1~55 376-5318 4996620101899 40.6 Steel 35 Trivalent Chromate Finish Orders accepted at 50 increments. 1 pc.

฿ 20.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 40 Day(s) Steel 4.9 8.5 40 M8 15 1–5 376-5326 4996620100052 19.3 Steel 25 Trivalent Chromate Finish Orders accepted at 50 increments. 1 pc.

฿ 16.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 1 Day(s) Steel 6.5 8.5 50 M8 20 1–5 132-8867 4996620100076 22.4 Steel 35 Trivalent Chromate Finish Orders accepted at 50 increments. 1 pc.

฿ 32.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 10 Day(s) Steel 6.5 8.5 60 M8 20 1~15 376-5334 4996620142052 26.1 Steel 35 Trivalent Chromate Finish Orders accepted at 50 increments. 1 pc.

฿ 32.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) Same day Steel 6.5 8.5 70 M8 25 1~25 132-8875 4996620100090 28.7 Steel 35 Trivalent Chromate Finish - 1 pc.

฿ 37.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 1 Day(s) Steel 6.5 8.5 90 M8 25 1 to 45 132-8883 4996620100113 36.3 Steel 35 Trivalent Chromate Finish Orders accepted at 50 increments. 1 pc.

฿ 195.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 1 Day(s) Stainless Steel 10.2 10.5 100 M10 30 1~46 309-5606 4996620103145 64.9 Stainless steel (SUS304 equivalent) 40 - Orders accepted at 50 increments. 1 pc.

฿ 227.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 19 Day(s) Stainless Steel 10.2 10.5 120 M10 30 1~66 376-5580 4996620103152 77.6 Stainless steel (SUS304 equivalent) 40 - Orders accepted at 50 increments. 1 pc.

฿ 287.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 12 Day(s) Stainless Steel 10.2 10.5 150 M10 30 1~96 376-5598 4996620103312 95.6 Stainless steel (SUS304 equivalent) 40 - Orders accepted at 50 increments. 1 pc.

฿ 102.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 1 Day(s) Stainless Steel 7.2 10.5 50 M10 20 1–6 132-9162 4996620103107 35.3 Stainless steel (SUS304 equivalent) 30 - Orders accepted at 50 increments. 1 pc.

฿ 102.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 1 Day(s) Stainless Steel 10.2 10.5 60 M10 25 1–6 132-9171 4996620103114 40.2 Stainless steel (SUS304 equivalent) 40 - - 1 pc.

฿ 127.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 10 Day(s) Stainless Steel 10.2 10.5 70 M10 25 1–16 309-5720 4996620103091 45.9 Stainless steel (SUS304 equivalent) 40 - Orders accepted at 50 increments. 1 pc.

฿ 143.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 10 Day(s) Stainless Steel 10.2 10.5 80 M10 25 1~26 132-9189 4996620103121 50.9 Stainless steel (SUS304 equivalent) 40 - Orders accepted at 50 increments. 1 pc.

฿ 164.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 10 Day(s) Stainless Steel 10.2 10.5 90 M10 30 1~36 132-9197 4996620103138 59.4 Stainless steel (SUS304 equivalent) 40 - Orders accepted at 50 increments. 1 pc.

฿ 258.00

CIVILWORK/CARPENTRYCOMPONENT 1 Piece(s) Same day Stainless Steel 17.1 12.7 100 M12 40 1~36 132-9235 4996620103220 97.9 Stainless steel (SUS304 equivalent) 50 - - 1 pc.

฿ 316.00

CIVIL WORK/CARPENTRY COMPONENT 30 Piece(s) 1 Day(s) Stainless Steel 17.1 12.7 120 M12 50 1~56 132-9243 4996620103237 116.0 Stainless steel (SUS304 equivalent) 50 - Orders are possible in 30 piece increments. 1 pc.

฿ 369.00

CIVIL WORK/CARPENTRY COMPONENT 30 Piece(s) 1 Day(s) Stainless Steel 17.1 12.7 150 M12 50 1~86 309-5738 4996620103244 140.5 Stainless steel (SUS304 equivalent) 50 - Orders are possible in 30 piece increments. 1 pc.

฿ 167.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) Same day Stainless Steel 13.9 12.7 60 M12 20 1–6 132-9201 4996620103190 67.0 Stainless steel (SUS304 equivalent) 40 - Orders are possible in 30 piece increments. 1 pc.

฿ 173.00

CIVIL WORK/CARPENTRY COMPONENT 30 Piece(s) 10 Day(s) Stainless Steel 17.1 12.7 70 M12 25 1–6 132-9219 4996620103206 47.8 Stainless steel (SUS304 equivalent) 50 - Orders are possible in 30 piece increments. 1 pc.

฿ 219.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) Same day Stainless Steel 17.1 12.7 80 M12 25 1–16 309-5746 4996620103183 82.5 Stainless steel (SUS304 equivalent) 50 - Orders are possible in 30 piece increments. 1 pc.

฿ 221.00

CIVIL WORK/CARPENTRY COMPONENT 30 Piece(s) 10 Day(s) Stainless Steel 17.1 12.7 90 M12 30 1~26 132-9227 4996620103213 90.7 Stainless steel (SUS304 equivalent) 50 - Orders are possible in 30 piece increments. 1 pc.

฿ 443.00

CIVIL WORK/CARPENTRY COMPONENT 15 Piece(s) 10 Day(s) Stainless Steel 29.9 17.0 100 M16 40 1–20 132-9251 4996620103275 179.5 Stainless steel (SUS304 equivalent) 60 - Orders can be placed in units of 15 pieces. 1 pc.

฿ 521.00

CIVIL WORK/CARPENTRY COMPONENT 15 Piece(s) 10 Day(s) Stainless Steel 29.9 17.0 120 M16 40 1~40 132-9260 4996620103282 211.4 Stainless steel (SUS304 equivalent) 60 - Orders can be placed in units of 15 pieces. 1 pc.

฿ 621.00

CIVIL WORK/CARPENTRY COMPONENT 15 Piece(s) 12 Day(s) Stainless Steel 29.9 17.0 150 M16 50 1~70 132-9278 4996620103299 259.3 Stainless steel (SUS304 equivalent) 60 - Orders can be placed in units of 15 pieces. 1 pc.

฿ 958.00

CIVIL WORK/CARPENTRY COMPONENT 15 Piece(s) 12 Day(s) Stainless Steel 29.9 17.0 190 M16 50 1~110 376-5601 4996620103305 320.3 Stainless steel (SUS304 equivalent) 60 - Orders can be placed in units of 15 pieces. 1 pc.

฿ 392.00

CIVIL WORK/CARPENTRY COMPONENT 15 Piece(s) 10 Day(s) Stainless Steel 21.5 17.0 80 M16 30 1–10 132-9286 4996620103268 154.5 Stainless steel (SUS304 equivalent) 50 - Orders can be placed in units of 15 pieces. 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Product Specifications

Features

●Since the construction will be done only by driving the core bar, you can easily check the completion of construction at glance.
●Because the main body and threaded portion have the same diameter, drilling to concrete is completed with a small diameter

Usage

●For construction work, civil engineering work, electrical work, machine equipment construction etc.

Specification

●Packaged in a box

Warning

●The maximum tensile load is the value at the concrete strength Fc21N/mm2.