(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grating (for U-shape groove/plastic type) (SKGL-U180-GL)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SKGL-U180-GL
SKGL-U240-GL
SKGL-U300-GL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width of Groove
(mm)
Inner Width
(mm)
Outer Width
(mm)
Height
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 2,495.92

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 10 Day(s) 180 180 230 38 4983049961883 342-4936 1700 1 pc.

฿ 3,246.73

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 10 Day(s) 240 240 300 45 4983049962484 342-4944 2400 1 pc.

฿ 4,028.21

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 10 Day(s) 300 300 370 50 4983049963085 342-4952 3000 1 pc.

Basic Specifications

  • Product Model
    Special Tool
  • Suitable for Load Side Groove
    For Sidewalks
  • Length(mm)
    600
  • Features
    The product weight is 1/5th of that of steel, and it is easy to handle and construct with. Since the connecting part is provided, fastening using bolts is not necessary. This reduces the time and labor required for construction. It is made of plastic and does not corrode. It can be recycled. Unlike steel, there is no metallic sound when passing on it, and thus it reduces noise. It has small surface holes. Hence high heels, strollers, or walking canes do not get caught in the holes.
  • Material
    Polycarbonate
  • Specifications
    For U-groove
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Product is lightweight, at 1/5 the weight of steel types, for easier handling and construction.
· Interlocking parts eliminate the need for fastening with bolts, etc., reducing workload.
· Plastic material prevents rust.
· Can be recycled.
· In contrast to steel, there is no metallic sound when drilling, reducing noise.
· Holes in the surface are small and do not catch on high heels, strollers, canes carried by the visually impaired, etc.

Part Number
SKGL-U180-GL
SKGL-U240-GL
SKGL-U300-GL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width of Groove
(mm)
Inner Width
(mm)
Outer Width
(mm)
Height
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 2,495.92

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 10 Day(s) 180 180 230 38 4983049961883 342-4936 1700 1 pc.

฿ 3,246.73

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 10 Day(s) 240 240 300 45 4983049962484 342-4944 2400 1 pc.

฿ 4,028.21

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 10 Day(s) 300 300 370 50 4983049963085 342-4952 3000 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1