(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General Purpose Board Anchor "Iron Tip 3/8" Hex" (Screw-In Type, Plastic)

General Purpose Board Anchor "Iron Tip 3/8" Hex" (Screw-In Type, Plastic)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,451.90 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BA3456PB
BA3456VPB
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Model JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,451.90

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

35 Pieces Per Package

10 Day(s) Pack included 4953830621807 355-6395 49/pack 1 Pack (35 pcs)

฿ 2,658.57

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

65 Pieces Per Package

10 Day(s) In Box 4953830621814 355-6409 110/Box 1 Pack (65 pcs)

Basic Specifications

  • Product Model
    Special Tool
  • Length(mm)
    25
  • Appropriate Pin Diameter(mm)
    3–6
  • Features
    Compatible with 3 mm and 6 mm thick screws. This dual type product can be used regardless of board thickness. Compatible with thin Veneer-calcium silicate plate (plate pressure 3 mm to 5 mm). Excellent steel blade tip bite.
  • Use
    For gypsum board.
  • Material
    Plastic Resin
  • Maximum Tensile Load Specifications
    0.1 kN/0.2 kN (Gypsum Board Thickness 9.5 mm / 12.5 mm)
  • Head Diameter(mm)
    13

Product Description

[Features]
· Combination type that supports 3 mm to 6 mm screw thicknesses and can be used regardless of the board thickness.
· Works with thin veneer and calcium silicate boards (3 mm to 5 mm in thickness).
· Tip is steel for excellent bite.
[Applications]
· For gypsum boards.

Part Number
BA3456PB
BA3456VPB
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Model JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,451.90

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

35 Pieces Per Package

10 Day(s) Pack included 4953830621807 355-6395 49/pack 1 Pack (35 pcs)

฿ 2,658.57

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

65 Pieces Per Package

10 Day(s) In Box 4953830621814 355-6409 110/Box 1 Pack (65 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1