(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grating (Stainless Steel Type/for Indoor Walking)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,338.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GTER15S10T
GTER15S15T
GTER15S20T
GTER15S25T
GTER20S10T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Main Bar (T Bar)
(mm)
Width of Groove
(mm)
Height
(mm)
Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 4,338.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 8X15 100 15 150 461-9251 1500 1 pc.

฿ 4,950.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 8X15 150 15 200 461-9269 1900 1 pc.

฿ 6,105.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 8X15 200 15 250 461-9277 2500 1 pc.

฿ 6,738.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 8X15 250 15 300 461-9285 2900 1 pc.

฿ 4,588.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 8X20 100 20 150 461-9293 1900 1 pc.

Basic Specifications

  • Product Model
    Special Tool
  • Appropriate Load.
    For indoor walking
  • Pitch(mm)
    14
  • Length(mm)
    500
  • Features
    The connecting block prevents the main bar from falling, with slip-resistant knurling. Thin type with 6 mm gap.
  • Material
    Stainless steel (SUS304)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Employs connected blocks that prevent collapse of the bearing bars.
· Slip-resistant knurled finish.
· Fine grating type with 6 mm slits.

Part Number
GTER15S10T
GTER15S15T
GTER15S20T
GTER15S25T
GTER20S10T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Main Bar (T Bar)
(mm)
Width of Groove
(mm)
Height
(mm)
Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 4,338.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 8X15 100 15 150 461-9251 1500 1 pc.

฿ 4,950.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 8X15 150 15 200 461-9269 1900 1 pc.

฿ 6,105.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 8X15 200 15 250 461-9277 2500 1 pc.

฿ 6,738.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 8X15 250 15 300 461-9285 2900 1 pc.

฿ 4,588.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 8X20 100 20 150 461-9293 1900 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1