- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Transformer, "TRANS BOY" (Step-Down Dedicated Type)
Specifications of TB-20
-
- Product Type
- Transformer
-
- Supported voltages(V)
- Three-Phase 200 V
-
- Features
- Exclusively for lowering pressure
-
- Current(A)
- 20
-
- Capacity(kVA)
- 2
-
- JAN Code
- 4992873112576
-
- Trusco Code
- 436-0125
-
- Mass(kg)
- 9.5
-
- Input/output(V)
- 200/100
-
- Protection function
- Safety breaker 10 A
-
- Primary Wire Specification
- 1.5mm2X2m
-
- Input Plug
- Three-Phase 200 V Ground 3P20A
-
- Specifications
- Indoor type
-
- Features
- Eliminates the 100 V voltage drop from 200 V. Enables stable 100 V power supply when using drop from 200 V.
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 7,096.70
|
TRANSFORMERS
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Transformer
-
- Supported voltages(V)
- Three-Phase 200 V
-
- Features
- Exclusively for lowering pressure
-
- Current(A)
- 20
-
- Capacity(kVA)
- 2
-
- JAN Code
- 4992873112576
-
- Trusco Code
- 436-0125
-
- Mass(kg)
- 9.5
-
- Input/output(V)
- 200/100
-
- Protection function
- Safety breaker 10 A
-
- Primary Wire Specification
- 1.5mm2X2m
-
- Input Plug
- Three-Phase 200 V Ground 3P20A
-
- Specifications
- Indoor type
-
- Features
- Eliminates the 100 V voltage drop from 200 V. Enables stable 100 V power supply when using drop from 200 V.
-
- Amount Of Content
- 1 unit
Product Description
The 100 V stepped down from 200 V eliminates voltage drops. When used after stepping down the voltage from 200 V, stable power of 100 V can be supplied.
Specifications of TB-20
-
- Product Type
- Transformer
-
- Supported voltages(V)
- Three-Phase 200 V
-
- Features
- Exclusively for lowering pressure
-
- Current(A)
- 20
-
- Capacity(kVA)
- 2
-
- JAN Code
- 4992873112576
-
- Trusco Code
- 436-0125
-
- Mass(kg)
- 9.5
-
- Input/output(V)
- 200/100
-
- Protection function
- Safety breaker 10 A
-
- Primary Wire Specification
- 1.5mm2X2m
-
- Input Plug
- Three-Phase 200 V Ground 3P20A
-
- Specifications
- Indoor type
-
- Features
- Eliminates the 100 V voltage drop from 200 V. Enables stable 100 V power supply when using drop from 200 V.
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 7,096.70
|
TRANSFORMERS
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?