(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Pressure Nail Driver Super Nailer Nails

High Pressure Nail Driver Super Nailer Nails

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 493.06 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
F25MO-BEIGE
F35MO-BEIGE
F45MO-BEIGE
FC50V8N5010
FC65W1N6510
FC75W4N75C
FC90W8-LHN90
NC32V1MINI
NC38V1MINI
NC45V1MINI
NC50V1MINI
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Compatible Nail Head Diameter
(mm)
Compatible Nail Body Diameter
(mm)
Compatible Nail Length
(mm)
Mass
(g)
JAN Code Trusco Code Amount Of Content

฿ 510.60

AIR NIPPERS(NAILER) 1 Pack(s)

3,000 Pieces Per Package

12 Day(s) 1.9 1.26 25 14200 4902870051600 444-6224 1 case (3,000 pcs)

฿ 493.06

AIR NIPPERS(NAILER) 1 Pack(s)

2,000 Pieces Per Package

12 Day(s) 1.9 1.26 25 13200 4902870051730 444-6232 1 case (3,000 pcs)

฿ 615.59

AIR NIPPERS(NAILER) 1 Pack(s)

2,000 Pieces Per Package

19 Day(s) 1.9 1.26 25 800 4902870035488 444-6241 1 case (3,000 pcs)

฿ 1,507.00

AIR NIPPERS(NAILER) 1 Piece(s) - 1 Day(s) 6.6 2.75 50 6400 4902870779009 444-6259 1 case (2,500 pcs)

฿ 2,343.00

AIR NIPPERS(NAILER) 1 Piece(s) - 1 Day(s) 7.3 3.05 65 9900 4902870779016 444-6267 1 case (2,500 pcs)

฿ 2,510.00

AIR NIPPERS(NAILER) 1 Piece(s) - 1 Day(s) 7.5 3.40 75 11500 4902870679569 444-6275 1 case (2,000 pcs)

฿ 2,325.16

AIR NIPPERS(NAILER) 1 Piece(s) - 19 Day(s) 8.6 3.75 90 10100 4902870751654 444-6283 1 case (1,200 pcs)

฿ 6,367.43

AIR NIPPERS(NAILER) 1 Piece(s) - 19 Day(s) 5.0 2.10 32 16000 4902870655280 444-6356 1 case (4,000 pcs x 4 boxes)

฿ 6,904.52

AIR NIPPERS(NAILER) 1 Piece(s) - 20 Day(s) 5.0 2.10 38 18400 4902870657468 444-6364 1 case (4,000 pcs x 4 boxes)

฿ 7,414.84

AIR NIPPERS(NAILER) 1 Piece(s) - 40 Day(s) 5.0 2.10 45 21000 4902870657116 444-6372 1 case (4,000 pcs x 4 boxes)

฿ 6,337.42

AIR NIPPERS(NAILER) 1 Piece(s) - 12 Day(s) 5.0 2.10 50 17400 4902870657123 444-6381 1 case (4,000 pcs x 3 boxes)

Basic Specifications

Product Description

· Dedicated connection nails for high-pressure nailing machine "Super Nailer." Various sizes are available.

Part Number
F25MO-BEIGE
F35MO-BEIGE
F45MO-BEIGE
FC50V8N5010
FC65W1N6510
FC75W4N75C
FC90W8-LHN90
NC32V1MINI
NC38V1MINI
NC45V1MINI
NC50V1MINI
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Compatible Nail Head Diameter
(mm)
Compatible Nail Body Diameter
(mm)
Compatible Nail Length
(mm)
Mass
(g)
JAN Code Trusco Code Amount Of Content

฿ 510.60

AIR NIPPERS(NAILER) 1 Pack(s)

3,000 Pieces Per Package

12 Day(s) 1.9 1.26 25 14200 4902870051600 444-6224 1 case (3,000 pcs)

฿ 493.06

AIR NIPPERS(NAILER) 1 Pack(s)

2,000 Pieces Per Package

12 Day(s) 1.9 1.26 25 13200 4902870051730 444-6232 1 case (3,000 pcs)

฿ 615.59

AIR NIPPERS(NAILER) 1 Pack(s)

2,000 Pieces Per Package

19 Day(s) 1.9 1.26 25 800 4902870035488 444-6241 1 case (3,000 pcs)

฿ 1,507.00

AIR NIPPERS(NAILER) 1 Piece(s) - 1 Day(s) 6.6 2.75 50 6400 4902870779009 444-6259 1 case (2,500 pcs)

฿ 2,343.00

AIR NIPPERS(NAILER) 1 Piece(s) - 1 Day(s) 7.3 3.05 65 9900 4902870779016 444-6267 1 case (2,500 pcs)

฿ 2,510.00

AIR NIPPERS(NAILER) 1 Piece(s) - 1 Day(s) 7.5 3.40 75 11500 4902870679569 444-6275 1 case (2,000 pcs)

฿ 2,325.16

AIR NIPPERS(NAILER) 1 Piece(s) - 19 Day(s) 8.6 3.75 90 10100 4902870751654 444-6283 1 case (1,200 pcs)

฿ 6,367.43

AIR NIPPERS(NAILER) 1 Piece(s) - 19 Day(s) 5.0 2.10 32 16000 4902870655280 444-6356 1 case (4,000 pcs x 4 boxes)

฿ 6,904.52

AIR NIPPERS(NAILER) 1 Piece(s) - 20 Day(s) 5.0 2.10 38 18400 4902870657468 444-6364 1 case (4,000 pcs x 4 boxes)

฿ 7,414.84

AIR NIPPERS(NAILER) 1 Piece(s) - 40 Day(s) 5.0 2.10 45 21000 4902870657116 444-6372 1 case (4,000 pcs x 4 boxes)

฿ 6,337.42

AIR NIPPERS(NAILER) 1 Piece(s) - 12 Day(s) 5.0 2.10 50 17400 4902870657123 444-6381 1 case (4,000 pcs x 3 boxes)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●High efficiency engine, the driving energy was improved by approx. 20% compared with conventional machine, can promptly handle joist-less construction method.

Usage

●For nailing work on wood(including LVL, LSL, etc.), concrete, steel plate(up to 3.2mm thickness).

Specification

●SPQ(case):1
●Working Air Pressure: 1.2 to 2.3MPa

Accessories

●Safety Glasses 
●Jet Oiler(oil filling) 
●Attachment