(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sticker Scraper DX

Sticker Scraper DX

You can add up to 6 items to the comparison list.

Loading...

Specifications of KZSS-25

  • Product Type
    Scraper
  • Material (blade)
    Steel_
  • Blade Width(mm)
    25
  • Blade Length(mm)
    15
  • Overall Length(mm)
    150
  • Blade thickness(mm)
    0.25
  • JAN Code
    4989433738871
  • Trusco Code
    373-5851
  • Mass(g)
    120
  • Features
    25 mm blade width and round tip blade stay enables force to be easily applied for excellent workability. The grip has space to store 10 sets of separately sold replacement blades (KZS-2510). 5 replacement blades are included.
  • Material (grip)
    Resin
Part Number
KZSS-25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 960.64

SPATULAS/SCRAPERS 2 Piece(s) 6 Day(s)

Basic Specifications

  • Product Type
    Scraper
  • Material (blade)
    Steel_
  • Blade Width(mm)
    25
  • Blade Length(mm)
    15
  • Overall Length(mm)
    150
  • Blade thickness(mm)
    0.25
  • JAN Code
    4989433738871
  • Trusco Code
    373-5851
  • Mass(g)
    120
  • Features
    25 mm blade width and round tip blade stay enables force to be easily applied for excellent workability. The grip has space to store 10 sets of separately sold replacement blades (KZS-2510). 5 replacement blades are included.
  • Material (grip)
    Resin

Product Description

25 mm blade width and round tip blade stay enables force to be easily applied for excellent workability. The grip has space to store 10 sets of separately sold replacement blades (KZS-2510). 5 replacement blades are included.

Specifications of KZSS-25

  • Product Type
    Scraper
  • Material (blade)
    Steel_
  • Blade Width(mm)
    25
  • Blade Length(mm)
    15
  • Overall Length(mm)
    150
  • Blade thickness(mm)
    0.25
  • JAN Code
    4989433738871
  • Trusco Code
    373-5851
  • Mass(g)
    120
  • Features
    25 mm blade width and round tip blade stay enables force to be easily applied for excellent workability. The grip has space to store 10 sets of separately sold replacement blades (KZS-2510). 5 replacement blades are included.
  • Material (grip)
    Resin
Part Number
KZSS-25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 960.64

SPATULAS/SCRAPERS 2 Piece(s) 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1