(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ceramic scraper

Ceramic scraper

You can add up to 6 items to the comparison list.

Loading...

Specifications of KZ4-18

  • Product Type
    Scraper
  • Material (blade)
    Ceramic
  • Blade Width(mm)
    18
  • Blade Length(mm)
    46
  • Overall Length(mm)
    175
  • Blade thickness(mm)
    3
  • JAN Code
    4989433734866
  • Trusco Code
    373-5796
  • Mass(g)
    52
  • Features
    Features outstanding durability. A ceramic tip with little rust and discoloration. Both side surfaces of the blade can be used.
  • Material (grip)
    Plywood
Part Number
KZ4-18
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,192.00

SPATULAS/SCRAPERS 1 Piece(s) 16 Day(s)

Basic Specifications

  • Product Type
    Scraper
  • Material (blade)
    Ceramic
  • Blade Width(mm)
    18
  • Blade Length(mm)
    46
  • Overall Length(mm)
    175
  • Blade thickness(mm)
    3
  • JAN Code
    4989433734866
  • Trusco Code
    373-5796
  • Mass(g)
    52
  • Features
    Features outstanding durability. A ceramic tip with little rust and discoloration. Both side surfaces of the blade can be used.
  • Material (grip)
    Plywood

Product Description

Features outstanding durability. A ceramic tip with low risk of rusting or discoloration. Both side surfaces of the blade can be used.

Specifications of KZ4-18

  • Product Type
    Scraper
  • Material (blade)
    Ceramic
  • Blade Width(mm)
    18
  • Blade Length(mm)
    46
  • Overall Length(mm)
    175
  • Blade thickness(mm)
    3
  • JAN Code
    4989433734866
  • Trusco Code
    373-5796
  • Mass(g)
    52
  • Features
    Features outstanding durability. A ceramic tip with little rust and discoloration. Both side surfaces of the blade can be used.
  • Material (grip)
    Plywood
Part Number
KZ4-18
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,192.00

SPATULAS/SCRAPERS 1 Piece(s) 16 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1