(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TPR-13L-7-10 |
TPR-13L-9-10 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Roller Size (Inch) |
Overall Length (mm) |
Mass (g) |
JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,100.00 |
PAINT ROLLERS(REGULAR PAINT R | 1 Pack(s) |
10 Pieces Per Package |
Same day | 7 | 177 | 495/bag | 4989999242072 | 437-6463 | 1 Bag (10 pcs) | ||
฿ 1,216.00 |
PAINT ROLLERS(REGULAR PAINT R | 1 Pack(s) |
10 Pieces Per Package |
Same day | 9 | 227 | 645/bag | 4989999242089 | 437-6471 | 1 Bag (10 pcs) |
All-purpose type roller with outstanding durability.
[Features]
· Bristle material that does not easily lose shape due to its durability.
· Roller pattern with density that is uniformly spread.
· The fine roller pattern provides a beautiful finish.
· It is a versatile type that can be used widely for interior, exterior, floor, etc.
· Durability is suitable for spreading paint during floor painting and for rooftop waterproofing.
· Attachment of an extension pole makes it even more convenient.
[Applications]
· Ideal mainly for efficiently applying to wide surfaces such as outdoor walls, floors and rooftops.
Part Number |
---|
TPR-13L-7-10 |
TPR-13L-9-10 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Roller Size (Inch) |
Overall Length (mm) |
Mass (g) |
JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,100.00 |
PAINT ROLLERS(REGULAR PAINT R | 1 Pack(s) |
10 Pieces Per Package |
Same day | 7 | 177 | 495/bag | 4989999242072 | 437-6463 | 1 Bag (10 pcs) | ||
฿ 1,216.00 |
PAINT ROLLERS(REGULAR PAINT R | 1 Pack(s) |
10 Pieces Per Package |
Same day | 9 | 227 | 645/bag | 4989999242089 | 437-6471 | 1 Bag (10 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?