(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Microfiber Roller Multipurpose Roller Dimensions (Inches) 4–6

Microfiber Roller Multipurpose Roller Dimensions (Inches) 4–6

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 153.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TMFR-13S-4
TMFR-13S-6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Roller Size
(Inch)
Overall Length
(mm)
Mass
(g)
JAN Code Trusco Code Amount Of Content

฿ 153.00

PAINT ROLLERS(SMALL ROLLER) 1 Piece(s) 1 Day(s) 4 105 20 4989999240115 437-3251 1 pc.

฿ 166.00

PAINT ROLLERS(SMALL ROLLER) 1 Piece(s) 12 Day(s) 6 155 33 4989999240122 437-3260 1 pc.

Basic Specifications

  • Material
    Polyester
  • Hair length(mm)
    13
  • Features
    The product is a low dispersion type roller ideal for water based paint, which holds and discharges paint well. The coated surface is finished beautifully, as ultrafine fibers are used.
  • Compatible Handle
    TRF-S、TRF-L
  • Supported Paint
    Water-based paint / paint for stains / one-liquid urethane / synthetic resin
  • Amount Of Content
    1 pc.

Product Description

The product is a low dispersion type roller ideal for water based paint, which holds and discharges paint well. The coated surface is finished beautifully, as ultrafine fibers are used.

Part Number
TMFR-13S-4
TMFR-13S-6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Roller Size
(Inch)
Overall Length
(mm)
Mass
(g)
JAN Code Trusco Code Amount Of Content

฿ 153.00

PAINT ROLLERS(SMALL ROLLER) 1 Piece(s) 1 Day(s) 4 105 20 4989999240115 437-3251 1 pc.

฿ 166.00

PAINT ROLLERS(SMALL ROLLER) 1 Piece(s) 12 Day(s) 6 155 33 4989999240122 437-3260 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Because ultra-fine fibers are used, the coated surface has a beautiful finish.

Specification

●Bristle Length(mm):13
●SPQ(piece):50
●Compatible Handle: TRF-S, TRF-L
●Adaptive Coated Surface: Multi-purpose

Materials

●Polyester