(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spray Gun with Cup Set, Suction Type Nozzle Diameter (mm) φ1.5

Spray Gun with Cup Set, Suction Type Nozzle Diameter (mm) φ1.5

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SSG-15S-LC

  • Product Specifications
    Suction Type
  • Nozzle Diameter(mmφ)
    1.5
  • Pattern Width(mm)
    180
  • The amount of air(L/min)
    130
  • Cup capacity(L)
    0.75
  • Atomization Stage
    General Purpose
  • Required compression machine(kW)
    0.75–1.5
  • JAN Code
    4989999256833
  • Trusco Code
    449-9336
  • Features
    It is a set type for immediately usable gun and cap. The gun has undergone Japanese testing based on testing equivalent to that received by products with JIS specifications.
  • Application
    Painting small objects, painting medium objects, etc.
  • Cup Mounting Opening
    G1/4
  • Air Inlet
    G1/4
  • Main Body Material
    Aluminum Die Casting
  • Liquid contact parts material
    Stainless steel, brass, aluminum diecast
  • Cup Material
    Brass /Die cast aluminum
  • Mass(g)
    594/set
  • Specifications
    Suction Type
  • Amount Of Content
    1 Set (Gun, Cup)
Part Number
SSG-15S-LC
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,815.23

SPRAY GUNS(SUCTION TYPE) 1 Piece(s) 12 Day(s) 1 Set (Gun, Cup)

Basic Specifications

  • Product Specifications
    Suction Type
  • Nozzle Diameter(mmφ)
    1.5
  • Pattern Width(mm)
    180
  • The amount of air(L/min)
    130
  • Cup capacity(L)
    0.75
  • Atomization Stage
    General Purpose
  • Required compression machine(kW)
    0.75–1.5
  • JAN Code
    4989999256833
  • Trusco Code
    449-9336
  • Features
    It is a set type for immediately usable gun and cap. The gun has undergone Japanese testing based on testing equivalent to that received by products with JIS specifications.
  • Application
    Painting small objects, painting medium objects, etc.
  • Cup Mounting Opening
    G1/4
  • Air Inlet
    G1/4
  • Main Body Material
    Aluminum Die Casting
  • Liquid contact parts material
    Stainless steel, brass, aluminum diecast
  • Cup Material
    Brass /Die cast aluminum
  • Mass(g)
    594/set
  • Specifications
    Suction Type
  • Amount Of Content
    1 Set (Gun, Cup)

Product Description

It is a set type for immediately usable gun and cap. Ionizing gun is tested in Japan according to the JIS standards. Painting small objects, painting medium objects, etc.

Specifications of SSG-15S-LC

  • Product Specifications
    Suction Type
  • Nozzle Diameter(mmφ)
    1.5
  • Pattern Width(mm)
    180
  • The amount of air(L/min)
    130
  • Cup capacity(L)
    0.75
  • Atomization Stage
    General Purpose
  • Required compression machine(kW)
    0.75–1.5
  • JAN Code
    4989999256833
  • Trusco Code
    449-9336
  • Features
    It is a set type for immediately usable gun and cap. The gun has undergone Japanese testing based on testing equivalent to that received by products with JIS specifications.
  • Application
    Painting small objects, painting medium objects, etc.
  • Cup Mounting Opening
    G1/4
  • Air Inlet
    G1/4
  • Main Body Material
    Aluminum Die Casting
  • Liquid contact parts material
    Stainless steel, brass, aluminum diecast
  • Cup Material
    Brass /Die cast aluminum
  • Mass(g)
    594/set
  • Specifications
    Suction Type
  • Amount Of Content
    1 Set (Gun, Cup)
Part Number
SSG-15S-LC
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,815.23

SPRAY GUNS(SUCTION TYPE) 1 Piece(s) 12 Day(s) 1 Set (Gun, Cup)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1