(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FF Corridor Mirror for One Direction Only (FT23A)

FF Corridor Mirror for One Direction Only (FT23A)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FT23A
FT33A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mirror Material Number Of Mirrors Application Caution plate Details Model Width
(mm)
Height
(mm)
Image Size (Curved Surface R) Thickness
(mm)
Mounting method Mass
(g)
Trusco Code Features Notes Mass
(g)
Specifications Amount Of Content

฿ 9,485.59

SAFETY MIRRORS 1 Piece(s) 10 Day(s) Special Plastic 1 Piece Indoor Only None For Single Side Type 230 330 Equivalent to 400R - - - 438-0126 Dual left or right use when flipped over. Cannot be used outdoors. It cannot be used in sunlight, even indoor. 340 Adhered with double-sided tape 1 pc.

฿ 27,864.00

฿ 18,716.25

SAFETY MIRRORS 1 Piece(s) 12 Day(s) Acrylic - - - - 325 485 equivalent to 600R 4.1 Double-sided tape 900 102-7101 - - - - -

Basic Specifications

Product Description

Can be turned around for left or right use.

Part Number
FT23A
FT33A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mirror Material Number Of Mirrors Application Caution plate Details Model Width
(mm)
Height
(mm)
Image Size (Curved Surface R) Thickness
(mm)
Mounting method Mass
(g)
Trusco Code Features Notes Mass
(g)
Specifications Amount Of Content

฿ 9,485.59

SAFETY MIRRORS 1 Piece(s) 10 Day(s) Special Plastic 1 Piece Indoor Only None For Single Side Type 230 330 Equivalent to 400R - - - 438-0126 Dual left or right use when flipped over. Cannot be used outdoors. It cannot be used in sunlight, even indoor. 340 Adhered with double-sided tape 1 pc.

฿ 27,864.00

฿ 18,716.25

SAFETY MIRRORS 1 Piece(s) 12 Day(s) Acrylic - - - - 325 485 equivalent to 600R 4.1 Double-sided tape 900 102-7101 - - - - -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1