(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Cushion

Pipe Cushion

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 480.97 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
C-30
C-31
C-32
C-33
C-34
C-35
C-36
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Display Content JAN Code Trusco Code Amount Of Content

฿ 480.97

CUSHIONS 1 Piece(s) 14 Day(s) Use the safety belt 4580284633799 447-5291 1 pc.

฿ 480.97

CUSHIONS 1 Piece(s) 14 Day(s) Safety Corridor 4580284633805 447-5305 1 pc.

฿ 480.97

CUSHIONS 1 Piece(s) 19 Day(s) Work passage 4580284633812 447-5313 1 pc.

฿ 480.97

CUSHIONS 1 Piece(s) 14 Day(s) Keep out 4580284633829 447-5321 1 pc.

฿ 480.97

CUSHIONS 1 Piece(s) 12 Day(s) Opening Caution 4580284633836 447-5330 1 pc.

฿ 492.37

CUSHIONS 1 Piece(s) 10 Day(s) Mind Your Head 4580284633843 447-5348 1 pc.

฿ 480.97

CUSHIONS 1 Piece(s) 14 Day(s) Watch your step 4580284633850 447-5356 1 pc.

Basic Specifications

  • Product Model
    Pipe Type Cushion
  • Mounting Method
    Winding Type
  • Material
    Polyvinyl Chloride (PVC) + Polyethylene Foam
  • Thickness (mm)
    10
  • Accessories
    None
  • Length(mm)
    500
  • Internal Sizes(mm)
    49
  • External Form(mm)
    69
  • Applicable Pipe Diameter(mm)
    48.6
  • Features
    Simple one-touch attachment to a pipe allows it to function as a sign. Made with cushion material to provide a safety protection.
  • Use
    For protection of single pipe as well as a warning sign.
  • Specifications
    Wrapping type With adhesive applied on some parts
  • Mass(g)
    54
  • Amount Of Content
    1 pc.

Product Description

A pipe cushion that has both curing and labeling functions for single pipes.
[Features]
·Installation is as simple as attaching it to a single pipe and applying tape.
·A product that provides both the safety protection function of the cushion part and the function of a colorful sign at the same time.
[Applications]
·Installed on horizontal single pipes such as on-site passages.

Part Number
C-30
C-31
C-32
C-33
C-34
C-35
C-36
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Display Content JAN Code Trusco Code Amount Of Content

฿ 480.97

CUSHIONS 1 Piece(s) 14 Day(s) Use the safety belt 4580284633799 447-5291 1 pc.

฿ 480.97

CUSHIONS 1 Piece(s) 14 Day(s) Safety Corridor 4580284633805 447-5305 1 pc.

฿ 480.97

CUSHIONS 1 Piece(s) 19 Day(s) Work passage 4580284633812 447-5313 1 pc.

฿ 480.97

CUSHIONS 1 Piece(s) 14 Day(s) Keep out 4580284633829 447-5321 1 pc.

฿ 480.97

CUSHIONS 1 Piece(s) 12 Day(s) Opening Caution 4580284633836 447-5330 1 pc.

฿ 492.37

CUSHIONS 1 Piece(s) 10 Day(s) Mind Your Head 4580284633843 447-5348 1 pc.

฿ 480.97

CUSHIONS 1 Piece(s) 14 Day(s) Watch your step 4580284633850 447-5356 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1