(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Barrier Line

Barrier Line

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 809.62 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TCC-BR
TCC-BR-1
TCC-BR-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Details Type Display Content JAN Code Trusco Code Mass
(g)
Tape materials Specifications/tape length
(m)
Specifications Notes Amount Of Content

฿ 809.62

OPTIONS FOR COLOR CONE 1 Piece(s) 12 Day(s) - Main Unit Only - 4989999253962 452-4047 251.3 - - With tape clip (1 pc) The sign tape (non-adhesive) is optional. Prepare a tape strip 70 mm wide or less and 5 m long. The joint parts for the receiving end (TCC-BR-J) are sold separately. 1 pc.

฿ 1,067.00

OPTIONS FOR COLOR CONE 1 Piece(s) Same day 10 Sign tape included Stripe 4989999253948 452-4021 280.6 PE (Polyethylene) 5 - The joint parts for the receiving end (TCC-BR-J) are sold separately. 1 pc.

฿ 1,067.00

OPTIONS FOR COLOR CONE 1 Piece(s) Same day 10 Sign tape included Danger Keep Out 4989999253955 452-4039 280.6 PE (Polyethylene) 5 - The joint parts for the receiving end (TCC-BR-J) are sold separately. 1 pc.

Basic Specifications

  • Product Type
    Other
  • Color
    Gray
  • Width x Height(mm)
    98×256
  • Features
    The area can be managed using marking tape (non-sticky) just by attaching it to the color cone. The tape can be stored in the main unit (hand winding type). As the tape can be connected in 7 directions, it is possible to partition with various layout patterns. Marking tapes can be easily replaced and installed with commercially available tapes. It has 2 tapping screws to fix the main body and the cone.
  • Application
    For creating partitions in factories, construction sites, stops, etc.
  • Joint part
    PE (Polyethylene)
  • Main Body Material
    ABS Resin
  • Amount Of Content
    1 pc.

Product Description

The area can be managed by using marking tape (non-sticky), just by attaching it to the color cone. The tape can be stored in the main unit (hand winding type). As the tape can be connected in 7 directions, it is possible to partition with various layout patterns. Marking tapes can be easily replaced and installed with commercially available tapes. Includes 2 tapping screws to affix the main body and cone.

Part Number
TCC-BR
TCC-BR-1
TCC-BR-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Details Type Display Content JAN Code Trusco Code Mass
(g)
Tape materials Specifications/tape length
(m)
Specifications Notes Amount Of Content

฿ 809.62

OPTIONS FOR COLOR CONE 1 Piece(s) 12 Day(s) - Main Unit Only - 4989999253962 452-4047 251.3 - - With tape clip (1 pc) The sign tape (non-adhesive) is optional. Prepare a tape strip 70 mm wide or less and 5 m long. The joint parts for the receiving end (TCC-BR-J) are sold separately. 1 pc.

฿ 1,067.00

OPTIONS FOR COLOR CONE 1 Piece(s) Same day 10 Sign tape included Stripe 4989999253948 452-4021 280.6 PE (Polyethylene) 5 - The joint parts for the receiving end (TCC-BR-J) are sold separately. 1 pc.

฿ 1,067.00

OPTIONS FOR COLOR CONE 1 Piece(s) Same day 10 Sign tape included Danger Keep Out 4989999253955 452-4039 280.6 PE (Polyethylene) 5 - The joint parts for the receiving end (TCC-BR-J) are sold separately. 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●You can manage the area using marking tape(non-sticky) just by attaching it to the safety cone.
●Tapes can be stored in the main body.(hand winding type)
●Marking tape can be easily replaced and installed with commercially available tapes.
●The main body and cone has 2 pieces tapping screw for fixing.

Specification

●Tape Length(m):5
●W x H(mm):98 x 256
●SPQ(piece):30

Materials

●Main Body: ABS Resin 
●Joint Part: Polyethylene(PE)
●Tape: Polyethylene(PE)

Warning

●Receiving side joint parts(TCC-BR-J) are sold separately.