(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Reflective Barrier Reel (BRSR-6035Y)

Reflective Barrier Reel (BRSR-6035Y)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BRSR-6035Y
BRSR-6035Z
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Display Content JAN Code Trusco Code Amount Of Content

฿ 2,965.97

OPTIONS FOR COLOR CONE 1 Piece(s) 10 Day(s) Danger: Do Not Enter 4993091101601 434-9750 1 pc.

฿ 2,562.73

OPTIONS FOR COLOR CONE 1 Piece(s) 12 Day(s) Plain 4993091101595 434-9741 1 pc.

Basic Specifications

  • Product Model
    Option for Color Cone
  • Optional Accessory
    Barrier Reel
  • Sheet Width(mm)
    60
  • Sheet Thickness(mm)
    0.3
  • Sheet Stroke(m)
    3.5
  • Mass(g)
    310
  • Features
    This product uses a high performance fluorescent reflective sheet. A magnet is included for one touch attachment to metal parts.
  • Use
    Restrictions on access and sector divisions at manufacturing plants, facilities and parking lots.
  • Material / Sheet
    Soft Vinyl Chloride
  • Material / Reel Case
    ABS Resin
  • Amount Of Content
    1 pc.

Product Description

Employs high performance fluorescence reflective sheets. Attachable to metal parts in a single action with the magnet. Entry restrictions at factories, facilities and parking garages, and demarcation.

Part Number
BRSR-6035Y
BRSR-6035Z
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Display Content JAN Code Trusco Code Amount Of Content

฿ 2,965.97

OPTIONS FOR COLOR CONE 1 Piece(s) 10 Day(s) Danger: Do Not Enter 4993091101601 434-9750 1 pc.

฿ 2,562.73

OPTIONS FOR COLOR CONE 1 Piece(s) 12 Day(s) Plain 4993091101595 434-9741 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1