(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Workbench (Checkered Plate Type) CSBC (CSBC126S)

Workbench (Checkered Plate Type) CSBC (CSBC126S)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CSBC13WS
CSBC121S SALE
CSBC121WS SALE
CSBC123S
CSBC123WS
CSBC126S
CSBC126WS
CSBC128S SALE
CSBC128WS
CSBC131S SALE
CSBC131WS
CSBC133S
CSBC133WS
CSBC136S
CSBC138S SALE
CSBC138WS SALE
CSBC146S
CSBC151S SALE
CSBC151WS SALE
CSBC156S SALE
CSBC158S SALE
CSBC158WS SALE
CSBC256S
CSBC266S
CSBC276S SALE
CSBC376S
CSBC396S SALE
CSBC4106S
CSBC4128S SALE
CSBC5151S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Head Step Dimensions
(mm)
Number Of Steps JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 11,536.65

WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.3 600×600 1 4969182282382 443-9848 7700 1 unit

฿ 15,608.96

฿ 14,179.18

WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.25 1000×400 1 4969182282184 443-9694 8400 1 unit

฿ 19,963.00

฿ 18,162.34

WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.25 1000×600 1 4969182282283 443-9708 11000 1 unit

฿ 8,622.46

WORK PLATFORMS 1 Piece(s) 5 Day(s) 0.25 300×400 1 4969182282153 443-9716 4000 1 unit

฿ 10,122.06

WORK PLATFORMS 1 Piece(s) 12 Day(s) 0.25 300×600 1 4969182282252 443-9724 5100 1 unit

฿ 8,474.29

WORK PLATFORMS 1 Piece(s) 10 Day(s) 0.25 600×400 1 4969182282160 443-9732 5900 1 unit

฿ 11,107.54

WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.25 600×600 1 4969182282269 443-9741 7600 1 unit

฿ 12,776.21

฿ 11,625.07

WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.25 800×400 1 4969182282177 443-9759 7200 1 unit

฿ 17,065.47

WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.25 800 x 600 1 4969182282276 443-9767 9300 1 unit

฿ 16,221.90

฿ 14,773.28

WORK PLATFORMS 1 Piece(s) 10 Day(s) 0.3 1000×400 1 4969182282214 443-9775 8500 1 unit

฿ 20,283.27

WORK PLATFORMS 1 Piece(s) 12 Day(s) 0.3 1000×600 1 4969182282313 443-9783 11100 1 unit

฿ 8,943.33

WORK PLATFORMS 1 Piece(s) 10 Day(s) 0.3 300×400 1 4969182282191 443-9791 4100 1 unit

฿ 10,430.84

WORK PLATFORMS 1 Piece(s) 5 Day(s) 0.3 300×600 1 4969182282290 443-9805 5200 1 unit

฿ 9,390.00

WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.3 600×400 1 4969182282375 443-9813 6000 1 unit

฿ 13,097.08

฿ 11,867.26

WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.3 800×400 1 4969182282207 443-9821 7300 1 unit

฿ 17,373.64

฿ 15,872.56

WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.3 800 x 600 1 4969182282306 443-9830 9400 1 unit

฿ 10,748.00

WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.5 600×400 1 4969182282221 443-9856 6500 1 unit

฿ 17,018.98

฿ 15,499.19

WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.5 1000×400 1 4969182282245 443-9864 9000 1 unit

฿ 20,958.81

฿ 19,020.12

WORK PLATFORMS 1 Piece(s) 12 Day(s) 0.5 1000×600 1 4969182282337 443-9872 11600 1 unit

฿ 15,870.64

฿ 14,529.57

WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.5 600×600 1 4969182282399 443-9881 8200 1 unit

฿ 13,772.62

฿ 12,483.50

WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.5 800×400 1 4969182282238 443-9899 7800 1 unit

฿ 18,049.18

฿ 16,468.07

WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.5 800 x 600 1 4969182282320 443-9902 9900 1 unit

฿ 16,940.32

WORK PLATFORMS 1 Piece(s) 12 Day(s) 0.5 600×400 2 4969182282344 443-9911 8600 1 unit

฿ 17,805.49

WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.6 600×400 2 4969182282405 443-9929 8800 1 unit

฿ 19,149.00

฿ 11,466.42

WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.7 600×400 2 4969182282412 443-9937 9000 1 unit

฿ 25,232.32

WORK PLATFORMS 1 Piece(s) 12 Day(s) 0.75 600×400 3 4969182282351 443-9945 12500 1 unit

฿ 26,562.00

฿ 14,667.54

WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.9 600×400 3 4969182282429 443-9953 13000 1 unit

฿ 34,809.37

WORK PLATFORMS 1 Piece(s) 12 Day(s) 1 600×400 4 4969182282368 443-9961 16600 1 unit

฿ 42,993.00

฿ 25,598.03

WORK PLATFORMS 1 Piece(s) 1 Day(s) 1.2 800×400 4 4969182282436 443-9970 19800 1 unit

฿ 56,708.00

฿ 33,866.02

WORK PLATFORMS 1 Piece(s) 1 Day(s) 1.5 1000×400 5 4969182282443 443-9988 29000 1 unit

Basic Specifications

  • Maximum Operating Mass(Kg)
    150
  • Product Model
    Step Ladder For Work
  • Material
    Aluminum
  • Specifications
    Assembly type
  • Amount Of Content
    1 unit

Product Description

An assembly type work stool optimal for increasing factory or warehouse efficiency.
[Features]
· All anodized aluminum finish.
· The reinforced frame increases rigidity for safe work.
· Diverse options can be used to drastically increase practicality and convenience.
· A diamond top board for secure ascending and descending.
[Applications]
· For work in factories or warehouses.

Part Number
CSBC13WS
CSBC121S SALE
CSBC121WS SALE
CSBC123S
CSBC123WS
CSBC126S
CSBC126WS
CSBC128S SALE
CSBC128WS
CSBC131S SALE
CSBC131WS
CSBC133S
CSBC133WS
CSBC136S
CSBC138S SALE
CSBC138WS SALE
CSBC146S
CSBC151S SALE
CSBC151WS SALE
CSBC156S SALE
CSBC158S SALE
CSBC158WS SALE
CSBC256S
CSBC266S
CSBC276S SALE
CSBC376S
CSBC396S SALE
CSBC4106S
CSBC4128S SALE
CSBC5151S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Head Step Dimensions
(mm)
Number Of Steps JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 11,536.65

WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.3 600×600 1 4969182282382 443-9848 7700 1 unit

฿ 15,608.96

฿ 14,179.18

WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.25 1000×400 1 4969182282184 443-9694 8400 1 unit

฿ 19,963.00

฿ 18,162.34

WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.25 1000×600 1 4969182282283 443-9708 11000 1 unit

฿ 8,622.46

WORK PLATFORMS 1 Piece(s) 5 Day(s) 0.25 300×400 1 4969182282153 443-9716 4000 1 unit

฿ 10,122.06

WORK PLATFORMS 1 Piece(s) 12 Day(s) 0.25 300×600 1 4969182282252 443-9724 5100 1 unit

฿ 8,474.29

WORK PLATFORMS 1 Piece(s) 10 Day(s) 0.25 600×400 1 4969182282160 443-9732 5900 1 unit

฿ 11,107.54

WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.25 600×600 1 4969182282269 443-9741 7600 1 unit

฿ 12,776.21

฿ 11,625.07

WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.25 800×400 1 4969182282177 443-9759 7200 1 unit

฿ 17,065.47

WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.25 800 x 600 1 4969182282276 443-9767 9300 1 unit

฿ 16,221.90

฿ 14,773.28

WORK PLATFORMS 1 Piece(s) 10 Day(s) 0.3 1000×400 1 4969182282214 443-9775 8500 1 unit

฿ 20,283.27

WORK PLATFORMS 1 Piece(s) 12 Day(s) 0.3 1000×600 1 4969182282313 443-9783 11100 1 unit

฿ 8,943.33

WORK PLATFORMS 1 Piece(s) 10 Day(s) 0.3 300×400 1 4969182282191 443-9791 4100 1 unit

฿ 10,430.84

WORK PLATFORMS 1 Piece(s) 5 Day(s) 0.3 300×600 1 4969182282290 443-9805 5200 1 unit

฿ 9,390.00

WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.3 600×400 1 4969182282375 443-9813 6000 1 unit

฿ 13,097.08

฿ 11,867.26

WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.3 800×400 1 4969182282207 443-9821 7300 1 unit

฿ 17,373.64

฿ 15,872.56

WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.3 800 x 600 1 4969182282306 443-9830 9400 1 unit

฿ 10,748.00

WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.5 600×400 1 4969182282221 443-9856 6500 1 unit

฿ 17,018.98

฿ 15,499.19

WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.5 1000×400 1 4969182282245 443-9864 9000 1 unit

฿ 20,958.81

฿ 19,020.12

WORK PLATFORMS 1 Piece(s) 12 Day(s) 0.5 1000×600 1 4969182282337 443-9872 11600 1 unit

฿ 15,870.64

฿ 14,529.57

WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.5 600×600 1 4969182282399 443-9881 8200 1 unit

฿ 13,772.62

฿ 12,483.50

WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.5 800×400 1 4969182282238 443-9899 7800 1 unit

฿ 18,049.18

฿ 16,468.07

WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.5 800 x 600 1 4969182282320 443-9902 9900 1 unit

฿ 16,940.32

WORK PLATFORMS 1 Piece(s) 12 Day(s) 0.5 600×400 2 4969182282344 443-9911 8600 1 unit

฿ 17,805.49

WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.6 600×400 2 4969182282405 443-9929 8800 1 unit

฿ 19,149.00

฿ 11,466.42

WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.7 600×400 2 4969182282412 443-9937 9000 1 unit

฿ 25,232.32

WORK PLATFORMS 1 Piece(s) 12 Day(s) 0.75 600×400 3 4969182282351 443-9945 12500 1 unit

฿ 26,562.00

฿ 14,667.54

WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.9 600×400 3 4969182282429 443-9953 13000 1 unit

฿ 34,809.37

WORK PLATFORMS 1 Piece(s) 12 Day(s) 1 600×400 4 4969182282368 443-9961 16600 1 unit

฿ 42,993.00

฿ 25,598.03

WORK PLATFORMS 1 Piece(s) 1 Day(s) 1.2 800×400 4 4969182282436 443-9970 19800 1 unit

฿ 56,708.00

฿ 33,866.02

WORK PLATFORMS 1 Piece(s) 1 Day(s) 1.5 1000×400 5 4969182282443 443-9988 29000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1