(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CSA50B |
CSA75B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head Step Height (m) |
Head Step Dimensions (mm) |
Number Of Steps | JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,717.95 |
WORK PLATFORMS | 1 Piece(s) | 10 Day(s) | 0.5 | 456×400 | 2 | 4969182282450 | 443-9651 | 6500 | 1 unit | ||
฿ 26,776.91 |
WORK PLATFORMS | 1 Piece(s) | 10 Day(s) | 0.75 | 600×400 | 3 | 4969182282474 | 443-9678 | 9700 | 1 unit |
A movable work stool optimal for offices or stores.
[Features]
· Easy to ascend or descend even for elderly people.
· The large top board has a depth of 400 mm for safe work.
· Equipped as standard with spring caster for smooth movement.
[Applications]
· For simple work at offices, stores or warehouses, etc.
Part Number |
---|
CSA50B |
CSA75B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head Step Height (m) |
Head Step Dimensions (mm) |
Number Of Steps | JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,717.95 |
WORK PLATFORMS | 1 Piece(s) | 10 Day(s) | 0.5 | 456×400 | 2 | 4969182282450 | 443-9651 | 6500 | 1 unit | ||
฿ 26,776.91 |
WORK PLATFORMS | 1 Piece(s) | 10 Day(s) | 0.75 | 600×400 | 3 | 4969182282474 | 443-9678 | 9700 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?