(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Dedicated Stand (AS-60)

Aluminum Dedicated Stand (AS-60)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AS-60
AS-90
AS-120
AS-150 SALE
AS-180 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Overall Length During Storage
(m)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 7,534.31

STEPLADDERS 1 Piece(s) 40 Day(s) 0.57 0.64 - 439-8793 4000 1 unit

฿ 8,771.45

STEPLADDERS 1 Piece(s) 40 Day(s) 0.86 0.94 4984842304013 439-8807 5000 1 unit

฿ 10,461.42

STEPLADDERS 1 Piece(s) 40 Day(s) 1.14 1.23 4984842304020 439-8769 6600 1 unit

฿ 12,603.13

฿ 11,022.70

STEPLADDERS 1 Piece(s) 40 Day(s) 1.43 1.53 4984842304037 439-8777 7600 1 unit

฿ 14,775.17

฿ 13,046.48

STEPLADDERS 1 Piece(s) 40 Day(s) 1.72 1.83 4984842304044 439-8785 8800 1 unit

Basic Specifications

  • Product Model
    Dedicated Step Ladder
  • Maximum Operating Mass(kg)
    160
  • Standard
    No Standards
  • Head Step Dimensions(mm)
    250X365
  • Step Width(mm)
    60
  • Material
    Aluminum
  • Features
    Special stepladder, with wide top board and steps made from wide range of materials, provides excellent workability and safety.
  • Amount Of Content
    1 unit

Product Description

A dedicated stepladder with a wide top board and wide step material on each level for excellent workability and stability.

Part Number
AS-60
AS-90
AS-120
AS-150 SALE
AS-180 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Overall Length During Storage
(m)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 7,534.31

STEPLADDERS 1 Piece(s) 40 Day(s) 0.57 0.64 - 439-8793 4000 1 unit

฿ 8,771.45

STEPLADDERS 1 Piece(s) 40 Day(s) 0.86 0.94 4984842304013 439-8807 5000 1 unit

฿ 10,461.42

STEPLADDERS 1 Piece(s) 40 Day(s) 1.14 1.23 4984842304020 439-8769 6600 1 unit

฿ 12,603.13

฿ 11,022.70

STEPLADDERS 1 Piece(s) 40 Day(s) 1.43 1.53 4984842304037 439-8777 7600 1 unit

฿ 14,775.17

฿ 13,046.48

STEPLADDERS 1 Piece(s) 40 Day(s) 1.72 1.83 4984842304044 439-8785 8800 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1