(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Extending Length Stepladder (Aluminum Alloy), Skyscraper

Extending Length Stepladder (Aluminum Alloy), Skyscraper

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 43,846.09 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LG-10109
LG-10110
LG-10121
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Overall Length During Storage
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 43,846.09

STEPLADDERS 1 Piece(s) 40 Day(s) 2.34~4.34 2.65 434-3531 29900 1 unit

฿ 45,796.00

STEPLADDERS 1 Piece(s) 40 Day(s) 2.64~4.93 2.97 434-3549 35800 1 unit

฿ 66,938.00

STEPLADDERS 1 Piece(s) 40 Day(s) 3.20~6.05 3.58 434-3557 46700 1 unit

Basic Specifications

  • Product Model
    Dedicated Step Ladder
  • Maximum Operating Mass(kg)
    135
  • Standard
    Other Items
  • Step Width(mm)
    Outside ladder 24, inside ladder 28
  • Extension And Retraction Pitch(mm)
    305
  • Material
    Aluminum Alloy
  • Specifications
    ANSI Standard Compliant
  • Features
    Demonstrates its usefulness when working in high places with high ceilings or walls on different levels, such as in event halls, lecture theaters, and stadiums. It can resolve differences in levels of up to approximately 2 m so that work in high locations, or on walls can be performed.
  • Amount Of Content
    1 unit

Product Description

Excellent for work at height in locations with a high ceiling or wall that has large level differences, such as event halls, lecture theaters or stadium stands, etc. It can eliminate steps up to a maximum of about 2 m, making it possible to work at heights and wall surfaces where there are large steps.

Part Number
LG-10109
LG-10110
LG-10121
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Overall Length During Storage
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 43,846.09

STEPLADDERS 1 Piece(s) 40 Day(s) 2.34~4.34 2.65 434-3531 29900 1 unit

฿ 45,796.00

STEPLADDERS 1 Piece(s) 40 Day(s) 2.64~4.93 2.97 434-3549 35800 1 unit

฿ 66,938.00

STEPLADDERS 1 Piece(s) 40 Day(s) 3.20~6.05 3.58 434-3557 46700 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1